Correct copyright information
[tas2557sw-android/tas2557-ftc.git] / tas2557evm_aacspk_a.ftcfg
1 \r
2 ; TAS2557 Factory Test and Calibration Configuration File\r
3 ; -----------------------------------------------------------------------------\r
4 ; PPC3 File: AAC_v2_vC3_48000_HP_TAS2557_pg2p1_dm.ppc3\r
5 ; DDC Name: TAS2557MSS_20170411\r
6 ; Comments: [Write Comments Here]\r
7 \r
8 ; FTC Settings\r
9 FTC_BYPASS                = 0       ; Refer to documentation\r
10 TEST_DELTA_T              = 80      ; Delta Temperature Limit during verification phase\r
11 CALIBRATION_TIME          = 2000    ; Duration (in ms) of calibration phase\r
12 VERIFICATION_TIME         = 4000    ; Duration (in ms) of the verification phase\r
13 CONFIGURATION             = 0       ; Refer to documentation\r
14 CONFIGURATION_CALIBRATION = 1       ; Refer to documentation\r
15 DEV_ADDR                  = 98      ; I2C slave write addr (in hex) for device A\r
16 \r
17 ; Pass/Fail Limits\r
18 RE_HI                     = 7.975\r
19 RE_LO                     = 6.525\r
20 F0_HI                     = 924\r
21 F0_LO                     = 616\r
22 Q_HI                      = 1.704\r
23 Q_LO                      = 1.136\r
24 T_HI                      = 40\r
25 T_LO                      = 0\r
26 \r
27 ; Obtained from Speaker Manufacturer\r
28 SPK_T_MAX                 = 100     ; Speaker Maximum Temperature (C)\r
29 SPK_RE_TOL_PER            = 10      ; Re +/- tolerance (%)\r
30 \r
31 ; Obtained from PurePath Console 3 (PPC3)\r
32 PPC3_RE0                  = 6.7     ; Re0 (ohm)\r
33 PPC3_FWARP                = 891     ; CMWF (Hz)\r
34 PPC3_BL                   = 0.814   ; Bl (Tm)\r
35 PPC3_MMS                  = 0.0666  ; Mms (g)\r
36 PPC3_RTV                  = 63.4    ; Rtv (K/W)\r
37 PPC3_RTM                  = 566.7   ; Rtm  (K/W)\r
38 PPC3_RTVA                 = 136     ; Rtva  (K/W)\r
39 PPC3_SYSGAIN              = 9.35    ; System Gain (V/FS)\r
40 PPC3_DEV_NONLIN_PER       = 1.5     ; Device Non-linearity (%)\r
41 PPC3_DELTA_T_LIMIT        = 80      ; Delta Thermal Limit (C)\r
42 PPC3_PIG                  = 1       ; Refer to documentation\r
43 PPC3_RE_ALPHA             = 0.0033  ; Temperature coefficient alpha (1/K)\r
44 FS_RATE                   = 48000   ; TAS2557 Sample Rate\r
45 \r