1 \r
2 ; TAS2557 Factory Test and Calibration Configuration File\r
3 ; -----------------------------------------------------------------------------\r
4 ; PPC3 File: example.ppc3\r
5 ; DDC Name: N48M1V2\r
6 ; Comments: [Write Comments Here]\r
7 \r
8 ; FTC Settings\r
9 CALIBRATION_TIME = 6000 ; Duration (in ms) of calibration phase\r
10 CONFIGURATION = 0 ; Refer to documentation\r
11 CONFIGURATION_CALIBRATION = 2 ; Refer to documentation\r
12 DEV_A_ADDR = 98 ; I2C slave write addr for device A\r
13 DEV_B_ADDR = 9a ; I2C slave write addr for device B\r
14 \r
15 ; Obtained from Speaker Manufacturer\r
16 SPK_T_MAX = 80 ; Speaker Maximum Temperature (C)\r
17 SPK_RE_TOL_PER = 10 ; Re +/- tolerance (%)\r
18 SPK_RE_ALPHA = 0.0039 ; Temperature coefficient alpha (1/K)\r
19 \r
20 ; Obtained from PurePath Console 3 (PPC3)\r
21 PPC3_RE0 = 7.49 ; Re0 (ohm)\r
22 PPC3_RTV = 44.9 ; Rtv (K/W)\r
23 PPC3_RTM = 80.7 ; Rtm (K/W)\r
24 PPC3_RTVA = 1723 ; Rtva (K/W)\r
25 PPC3_SYSGAIN = 9.35 ; System Gain (V/FS)\r
26 PPC3_DEV_NONLIN_PER = 1.5 ; Device Non-linearity (%)\r
27 PPC3_DELTA_T_LIMIT = 60 ; Delta Thermal Limit (C)\r
28 FS_RATE = 48000 ; TAS2555 Sample Rate\r
29 \r