1 \r
2 ; TAS2557 Factory Test and Calibration Configuration File\r
3 ; -----------------------------------------------------------------------------\r
4 ; PPC3 File: example.ppc3\r
5 ; DDC Name: N48M1V2\r
6 ; Comments: [Write Comments Here]\r
7 \r
8 ; FTC Settings\r
9 CALIBRATION_TIME = 6000 ; Duration (in ms) of calibration phase\r
10 DEV_ADDR = 98 ; I2C slave write addr for device A\r
11 \r
12 ; Obtained from Speaker Manufacturer\r
13 SPK_T_MAX = 80 ; Speaker Maximum Temperature (C)\r
14 SPK_RE_TOL_PER = 10 ; Re +/- tolerance (%)\r
15 SPK_RE_ALPHA = 0.0039 ; Temperature coefficient alpha (1/K)\r
16 \r
17 ; Pass/Fail Limits\r
18 RE_HI = 8.0\r
19 RE_LO = 6.0\r
20 \r
21 ; Obtained from PurePath Console 3 (PPC3)\r
22 PPC3_RE0 = 7.0 ; Re0 (ohm)\r
23 PPC3_RTV = 44.9 ; Rtv (K/W)\r
24 PPC3_RTM = 80.7 ; Rtm (K/W)\r
25 PPC3_RTVA = 1723 ; Rtva (K/W)\r
26 PPC3_SYSGAIN = 9.35 ; System Gain (V/FS)\r
27 PPC3_DEV_NONLIN_PER = 1.5 ; Device Non-linearity (%)\r
28 \r