diff --git a/tas2557_ftc_lib.h b/tas2557_ftc_lib.h
index 640f41302d66f673d1dbefbf78621411e50b86a2..ea5344652e2403711d6b1dec325750f8214df065 100755 (executable)
--- a/tas2557_ftc_lib.h
+++ b/tas2557_ftc_lib.h
double get_re(double re_ppc3);\r
double CalcRe(double re_ppc3, uint32_t prm_r0);\r
uint32_t calc_prm_pow(double re, double delta_t_max, double nRTV, double nRTM, double nRTVA, double nSysGain);\r
-uint32_t calc_prm_tlimit(double delta_t_max, double alpha, double nDevNonlinPer, double nRTV, double nRTM, double nRTVA);\r
+uint32_t calc_prm_tlimit(double delta_t_max, double alpha, double nDevNonlinPer, double nRTV, double nRTM, double nRTVA, double nPIG);\r
void tas2557_ftc_stop(void);\r
#endif /* TAS2557_LIB_FTC_H_ */\r