diff --git a/tas2557evm_aacspk_a.ftcfg b/tas2557evm_aacspk_a.ftcfg
--- /dev/null
@@ -0,0 +1,45 @@
+\r
+; TAS2557 Factory Test and Calibration Configuration File\r
+; -----------------------------------------------------------------------------\r
+; PPC3 File: AAC_v2_vC3_48000_HP_TAS2557_pg2p1_dm.ppc3\r
+; DDC Name: TAS2557MSS_20170411\r
+; Comments: [Write Comments Here]\r
+\r
+; FTC Settings\r
+FTC_BYPASS = 0 ; Refer to documentation\r
+TEST_DELTA_T = 80 ; Delta Temperature Limit during verification phase\r
+CALIBRATION_TIME = 2000 ; Duration (in ms) of calibration phase\r
+VERIFICATION_TIME = 4000 ; Duration (in ms) of the verification phase\r
+CONFIGURATION = 0 ; Refer to documentation\r
+CONFIGURATION_CALIBRATION = 1 ; Refer to documentation\r
+DEV_ADDR = 98 ; I2C slave write addr (in hex) for device A\r
+\r
+; Pass/Fail Limits\r
+RE_HI = 7.975\r
+RE_LO = 6.525\r
+F0_HI = 924\r
+F0_LO = 616\r
+Q_HI = 1.704\r
+Q_LO = 1.136\r
+T_HI = 40\r
+T_LO = 0\r
+\r
+; Obtained from Speaker Manufacturer\r
+SPK_T_MAX = 100 ; Speaker Maximum Temperature (C)\r
+SPK_RE_TOL_PER = 10 ; Re +/- tolerance (%)\r
+\r
+; Obtained from PurePath Console 3 (PPC3)\r
+PPC3_RE0 = 6.7 ; Re0 (ohm)\r
+PPC3_FWARP = 891 ; CMWF (Hz)\r
+PPC3_BL = 0.814 ; Bl (Tm)\r
+PPC3_MMS = 0.0666 ; Mms (g)\r
+PPC3_RTV = 63.4 ; Rtv (K/W)\r
+PPC3_RTM = 566.7 ; Rtm (K/W)\r
+PPC3_RTVA = 136 ; Rtva (K/W)\r
+PPC3_SYSGAIN = 9.35 ; System Gain (V/FS)\r
+PPC3_DEV_NONLIN_PER = 1.5 ; Device Non-linearity (%)\r
+PPC3_DELTA_T_LIMIT = 80 ; Delta Thermal Limit (C)\r
+PPC3_PIG = 1 ; Refer to documentation\r
+PPC3_RE_ALPHA = 0.0033 ; Temperature coefficient alpha (1/K)\r
+FS_RATE = 48000 ; TAS2557 Sample Rate\r
+\r