1 \r
2 ; TAS2559 Factory Test and Calibration Configuration File\r
3 ; -----------------------------------------------------------------------------\r
4 ; PPC3 File: AAC_v2_a1_v4_TAS2559_stereo.ppc3\r
5 ; DDC Name: TAS2559MSS_3P0P5B5_20170425\r
6 ; Comments: [Write Comments Here]\r
7 \r
8 ; FTC Settings\r
9 FTC_BYPASS = 0 ; Refer to documentation\r
10 TEST_DELTA_T = 80 ; Delta Temperature Limit during verification phase\r
11 CALIBRATION_TIME = 2000 ; Duration (in ms) of calibration phase\r
12 VERIFICATION_TIME = 4000 ; Duration (in ms) of the verification phase\r
13 CONFIGURATION = 0 ; Refer to documentation\r
14 CONFIGURATION_CALIBRATION = 3 ; Refer to documentation\r
15 DEV_ADDR = 98 ; I2C slave write addr (in hex) for device A\r
16 \r
17 ; Pass/Fail Limits\r
18 RE_HI = 7.975\r
19 RE_LO = 6.525\r
20 F0_HI = 924\r
21 F0_LO = 616\r
22 Q_HI = 1.704\r
23 Q_LO = 1.136\r
24 T_HI = 40\r
25 T_LO = 0\r
26 \r
27 ; Obtained from Speaker Manufacturer\r
28 SPK_T_MAX = 100 ; Speaker Maximum Temperature (C)\r
29 SPK_RE_TOL_PER = 10 ; Re +/- tolerance (%)\r
30 \r
31 ; Obtained from PurePath Console 3 (PPC3)\r
32 PPC3_RE0 = 6.7 ; Re0 (ohm)\r
33 PPC3_FWARP = 891 ; CMWF (Hz)\r
34 PPC3_BL = 0.814 ; Bl (Tm)\r
35 PPC3_MMS = 0.0667 ; Mms (g)\r
36 PPC3_RTV = 63.4 ; Rtv (K/W)\r
37 PPC3_RTM = 566.7 ; Rtm (K/W)\r
38 PPC3_RTVA = 136 ; Rtva (K/W)\r
39 PPC3_SYSGAIN = 7.43 ; System Gain (V/FS)\r
40 PPC3_DEV_NONLIN_PER = 1.5 ; Device Non-linearity (%)\r
41 PPC3_DELTA_T_LIMIT = 80 ; Delta Thermal Limit (C)\r
42 PPC3_PIG = 1 ; Refer to documentation\r
43 PPC3_RE_ALPHA = 0.0039 ; Temperature coefficient alpha (1/K)\r
44 FS_RATE = 48000 ; TAS2559 Sample Rate\r
45 \r