1 disable all the algo in the audio path, bypass all the gains, do the following tests:\r
2 \r
3 (1) - Use R close to speaker Re\r
4 * - Capture IV for -12db WN + -34 dB PT (in waves folder)\r
5 * - Capture IV for -18dB WN + -34 dB PT (in waves folder)\r
6 * - Capture IV with Sweep data used for Le Comp (in waves folder)\r
7 \r
8 (2) with R (same as above) + L (33uH)\r
9 * - Capture IV for -12db WN + -34 dB PT (in waves folder)\r
10 * - Capture IV for -18dB WN + -34 dB PT (in waves folder)\r
11 \r
12 (3) - Connect speaker \r
13 * - Capture IV with Sweep data used for Le Comp\r