]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-analog-linux-kernel/afd-analog.git/shortlog
ti-analog-linux-kernel/afd-analog.git
2016-08-29 Andrew F. DavisAdd OPTEE node to dra7.dtsi hs/dra7x/optee
2016-08-29 Andrew F. Davisti_config_fragments: baseport: Enable TEE and OPTEE
2016-08-29 Jens WiklanderDocumentation: tee subsystem and op-tee driver
2016-08-29 Jens Wiklandertee: add OP-TEE driver
2016-08-29 Jens Wiklandertee: generic TEE subsystem
2016-08-29 Jens Wiklanderdt/bindings: add bindings for optee
2016-08-29 Harinarayan... smscc-call: save r8-r11 and set r12 to 0x200
2016-08-26 Jens WiklanderARM: 8480/2: arm64: add implementation for arm-smccc
2016-08-26 Jens WiklanderARM: 8479/2: add implementation for arm-smccc
2016-08-26 Jens WiklanderARM: 8478/2: arm/arm64: add arm-smccc
2016-08-22 Dan MurphyMerge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux...
2016-08-20 LCPD Auto MergerMerge tag 'v4.4.19' of http://git.kernel.org/pub/scm...
2016-08-20 Greg Kroah... Linux 4.4.19
2016-08-20 Ben HutchingsDocumentation/module-signing.txt: Note need for version...
2016-08-20 Ben Hutchingsmodule: Invalidate signatures on force-loaded modules
2016-08-20 Mike Snitzerdm flakey: error READ bios during the down_interval
2016-08-20 Alim Akhtarrtc: s3c: Add s3c_rtc_{enable/disable}_clk in s3c_rtc_s...
2016-08-20 Mauricio Faria... lpfc: fix oops in lpfc_sli4_scmd_to_wqidx_distr() from...
2016-08-20 Lv ZhengACPI / EC: Work around method reentrancy limit in ACPIC...
2016-08-20 Andy Shevchenkox86/platform/intel_mid_pci: Rework IRQ0 workaround
2016-08-20 Chris BlakePCI: Mark Atheros AR9485 and QCA9882 to avoid bus reset
2016-08-20 Huacai ChenMIPS: hpet: Increase HPET_MIN_PROG_DELTA and decrease...
2016-08-20 Huacai ChenMIPS: Don't register r4k sched clock when CPUFREQ enabled
2016-08-20 Matt RedfearnMIPS: mm: Fix definition of R6 cache instruction
2016-08-20 Trond MyklebustSUNRPC: Don't allocate a full sockaddr_storage for...
2016-08-20 KT LiaoInput: elan_i2c - properly wake up touchpad on ASUS...
2016-08-20 Nicholas Bellingertarget: Fix ordered task CHECK_CONDITION early exceptio...
2016-08-20 Mike Christietarget: Fix max_unmap_lba_count calc overflow
2016-08-20 Nicholas Bellingertarget: Fix race between iscsi-target connection shutdo...
2016-08-20 Nicholas Bellingertarget: Fix missing complete during ABORT_TASK + CMD_T_...
2016-08-20 Nicholas Bellingertarget: Fix ordered task target_setup_cmd_from_cdb...
2016-08-20 Feng Liiscsi-target: Fix panic when adding second TCP connecti...
2016-08-20 Iosif Harutyunovubi: Fix race condition between ubi device creation...
2016-08-20 Richard Weinbergerubi: Fix early logging
2016-08-20 Richard Weinbergerubi: Make volume resize power cut aware
2016-08-20 Frank Rowandof: fix memory leak related to safe_name()
2016-08-20 Dotan BarakIB/mlx4: Fix memory leak if QP creation failed
2016-08-20 Yishai HadasIB/mlx4: Fix error flow when sending mads under SRIOV
2016-08-20 Yishai HadasIB/mlx4: Fix the SQ size of an RC QP
2016-08-20 Mark BlochIB/IWPM: Fix a potential skb leak
2016-08-20 Erez ShitritIB/IPoIB: Don't update neigh validity for unresolved...
2016-08-20 Mark BlochIB/SA: Use correct free function
2016-08-20 Noa OsherovichIB/mlx5: Return PORT_ERR in Active to Initializing...
2016-08-20 Eli CohenIB/mlx5: Fix post send fence logic
2016-08-20 Noa OsherovichIB/mlx5: Fix entries check in mlx5_ib_resize_cq
2016-08-20 Noa OsherovichIB/mlx5: Fix returned values of query QP
2016-08-20 Noa OsherovichIB/mlx5: Fix entries checks in mlx5_ib_create_cq
2016-08-20 Artemy KovalyovIB/mlx5: Fix MODIFY_QP command input structure
2016-08-20 Hui WangALSA: hda - Fix headset mic detection problem for two...
2016-08-20 Maruthi Srinivas... ALSA: hda: add AMD Bonaire AZ PCI ID with proper driver...
2016-08-20 Hui WangALSA: hda/realtek - Can't adjust speaker's volume on...
2016-08-20 Takashi IwaiALSA: hda: Fix krealloc() with __GFP_ZERO usage
2016-08-20 Jia Hemm/hugetlb: avoid soft lockup in set_max_huge_pages()
2016-08-20 Hector Palaciosmtd: nand: fix bug writing 1 byte less than page size
2016-08-20 Dan Williamsblock: fix bdi vs gendisk lifetime mismatch
2016-08-20 Paolo Valenteblock: add missing group association in bio-cloning...
2016-08-20 James Hoganmetag: Fix __cmpxchg_u32 asm constraint for CMP
2016-08-20 Laura Abbottftrace/recordmcount: Work around for addition of metag...
2016-08-20 Konstantin... balloon: check the number of available pages in leak...
2016-08-20 Mario Kleinerdrm/i915/dp: Revert "drm/i915/dp: fall back to 18 bpp...
2016-08-20 Ville Syrjälädrm/i915: Never fully mask the the EI up rps interrupt...
2016-08-20 Mario Kleinerdrm/edid: Add 6 bpc quirk for display AEO model 0.
2016-08-20 Chris Wilsondrm: Restore double clflush on the last partial cacheline
2016-08-20 Mikulas Patockadrm/nouveau/fbcon: fix font width not divisible by 8
2016-08-20 Ilia Mirkindrm/nouveau/gr/nv3x: fix instobj write offsets in gr...
2016-08-20 Ben Skeggsdrm/nouveau: check for supported chipset before booting...
2016-08-20 Alex Deucherdrm/radeon: support backlight control for UNIPHY3
2016-08-20 Alex Deucherdrm/radeon: fix firmware info version checks
2016-08-20 Lyudedrm/radeon: Poll for both connect/disconnect on analog...
2016-08-20 Alex Deucherdrm/radeon: add a delay after ATPX dGPU power off
2016-08-20 Alex Deucherdrm/amdgpu/gmc7: add missing mullins case
2016-08-20 Alex Deucherdrm/amdgpu: fix firmware info version checks
2016-08-20 Lyudedrm/amdgpu: Disable RPM helpers while reprobing connect...
2016-08-20 Alex Deucherdrm/amdgpu: support backlight control for UNIPHY3
2016-08-20 Lyudedrm/amdgpu: Poll for both connect/disconnect on analog...
2016-08-20 Alex Deucherdrm/amdgpu: add a delay after ATPX dGPU power off
2016-08-20 H. Nikolaus... w1:omap_hdq: fix regression
2016-08-20 Paul Moorenetlabel: add address family checks to netlbl_{sock...
2016-08-20 Hans de GoedeARM: dts: sunxi: Add a startup delay for fixed regulato...
2016-08-20 Paul Mooreaudit: fix a double fetch in audit_log_single_execve_arg()
2016-08-20 Joerg Roedeliommu/amd: Update Alias-DTE in update_device_table()
2016-08-20 Joerg Roedeliommu/amd: Init unity mappings only for dma_ops domains
2016-08-20 Joerg Roedeliommu/amd: Handle IOMMU_DOMAIN_DMA in ops->domain_free...
2016-08-20 Wei Yangiommu/vt-d: Return error code in domain_context_mapping...
2016-08-20 Marek Szyprowskiiommu/exynos: Suppress unbinding to prevent system...
2016-08-20 Daniel Vetterdrm/i915: Don't complain about lack of ACPI video bios
2016-08-20 Jeff Laytonnfsd: don't return an unhashed lock stateid after takin...
2016-08-20 Chuck Levernfsd: Fix race between FREE_STATEID and LOCK
2016-08-20 Benjamin Coddingtonnfs: don't create zero-length requests
2016-08-20 James HoganMIPS: KVM: Propagate kseg0/mapped tlb fault errors
2016-08-20 James HoganMIPS: KVM: Fix gfn range check in kseg0 tlb faults
2016-08-20 James HoganMIPS: KVM: Add missing gfn range check
2016-08-20 James HoganMIPS: KVM: Fix mapped fault broken commpage handling
2016-08-20 Stephan Muellerrandom: add interrupt callback to VMBus IRQ handler
2016-08-20 Theodore Ts'orandom: print a warning for the first ten uninitialized...
2016-08-20 Theodore Ts'orandom: initialize the non-blocking pool via add_hwgene...
2016-08-20 Pavel ShilovskyCIFS: Fix a possible invalid memory access in smb2_quer...
2016-08-20 Rabin Vincentcifs: fix crash due to race in hmac(md5) handling
2016-08-20 Sachin Prabhucifs: Check for existing directory when opening file...
2016-08-20 Aurelien Aptelfs/cifs: make share unaccessible at root level mountable
next