]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-analog-linux-kernel/dmurphy-analog.git/blob - crypto/crypto_null.c
defconfig: Enable M_CAN for dra7
[ti-analog-linux-kernel/dmurphy-analog.git] / crypto / crypto_null.c
1 /*
2  * Cryptographic API.
3  *
4  * Null algorithms, aka Much Ado About Nothing.
5  *
6  * These are needed for IPsec, and may be useful in general for
7  * testing & debugging.
8  *
9  * The null cipher is compliant with RFC2410.
10  *
11  * Copyright (c) 2002 James Morris <jmorris@intercode.com.au>
12  *
13  * This program is free software; you can redistribute it and/or modify
14  * it under the terms of the GNU General Public License as published by
15  * the Free Software Foundation; either version 2 of the License, or
16  * (at your option) any later version.
17  *
18  */
20 #include <crypto/null.h>
21 #include <crypto/internal/hash.h>
22 #include <crypto/internal/skcipher.h>
23 #include <linux/init.h>
24 #include <linux/module.h>
25 #include <linux/mm.h>
26 #include <linux/string.h>
28 static DEFINE_MUTEX(crypto_default_null_skcipher_lock);
29 static struct crypto_sync_skcipher *crypto_default_null_skcipher;
30 static int crypto_default_null_skcipher_refcnt;
32 static int null_compress(struct crypto_tfm *tfm, const u8 *src,
33                          unsigned int slen, u8 *dst, unsigned int *dlen)
34 {
35         if (slen > *dlen)
36                 return -EINVAL;
37         memcpy(dst, src, slen);
38         *dlen = slen;
39         return 0;
40 }
42 static int null_init(struct shash_desc *desc)
43 {
44         return 0;
45 }
47 static int null_update(struct shash_desc *desc, const u8 *data,
48                        unsigned int len)
49 {
50         return 0;
51 }
53 static int null_final(struct shash_desc *desc, u8 *out)
54 {
55         return 0;
56 }
58 static int null_digest(struct shash_desc *desc, const u8 *data,
59                        unsigned int len, u8 *out)
60 {
61         return 0;
62 }
64 static int null_hash_setkey(struct crypto_shash *tfm, const u8 *key,
65                             unsigned int keylen)
66 { return 0; }
68 static int null_setkey(struct crypto_tfm *tfm, const u8 *key,
69                        unsigned int keylen)
70 { return 0; }
72 static void null_crypt(struct crypto_tfm *tfm, u8 *dst, const u8 *src)
73 {
74         memcpy(dst, src, NULL_BLOCK_SIZE);
75 }
77 static int skcipher_null_crypt(struct blkcipher_desc *desc,
78                                struct scatterlist *dst,
79                                struct scatterlist *src, unsigned int nbytes)
80 {
81         struct blkcipher_walk walk;
82         int err;
84         blkcipher_walk_init(&walk, dst, src, nbytes);
85         err = blkcipher_walk_virt(desc, &walk);
87         while (walk.nbytes) {
88                 if (walk.src.virt.addr != walk.dst.virt.addr)
89                         memcpy(walk.dst.virt.addr, walk.src.virt.addr,
90                                walk.nbytes);
91                 err = blkcipher_walk_done(desc, &walk, 0);
92         }
94         return err;
95 }
97 static struct shash_alg digest_null = {
98         .digestsize             =       NULL_DIGEST_SIZE,
99         .setkey                 =       null_hash_setkey,
100         .init                   =       null_init,
101         .update                 =       null_update,
102         .finup                  =       null_digest,
103         .digest                 =       null_digest,
104         .final                  =       null_final,
105         .base                   =       {
106                 .cra_name               =       "digest_null",
107                 .cra_blocksize          =       NULL_BLOCK_SIZE,
108                 .cra_module             =       THIS_MODULE,
109         }
110 };
112 static struct crypto_alg null_algs[3] = { {
113         .cra_name               =       "cipher_null",
114         .cra_flags              =       CRYPTO_ALG_TYPE_CIPHER,
115         .cra_blocksize          =       NULL_BLOCK_SIZE,
116         .cra_ctxsize            =       0,
117         .cra_module             =       THIS_MODULE,
118         .cra_u                  =       { .cipher = {
119         .cia_min_keysize        =       NULL_KEY_SIZE,
120         .cia_max_keysize        =       NULL_KEY_SIZE,
121         .cia_setkey             =       null_setkey,
122         .cia_encrypt            =       null_crypt,
123         .cia_decrypt            =       null_crypt } }
124 }, {
125         .cra_name               =       "ecb(cipher_null)",
126         .cra_driver_name        =       "ecb-cipher_null",
127         .cra_priority           =       100,
128         .cra_flags              =       CRYPTO_ALG_TYPE_BLKCIPHER,
129         .cra_blocksize          =       NULL_BLOCK_SIZE,
130         .cra_type               =       &crypto_blkcipher_type,
131         .cra_ctxsize            =       0,
132         .cra_module             =       THIS_MODULE,
133         .cra_u                  =       { .blkcipher = {
134         .min_keysize            =       NULL_KEY_SIZE,
135         .max_keysize            =       NULL_KEY_SIZE,
136         .ivsize                 =       NULL_IV_SIZE,
137         .setkey                 =       null_setkey,
138         .encrypt                =       skcipher_null_crypt,
139         .decrypt                =       skcipher_null_crypt } }
140 }, {
141         .cra_name               =       "compress_null",
142         .cra_flags              =       CRYPTO_ALG_TYPE_COMPRESS,
143         .cra_blocksize          =       NULL_BLOCK_SIZE,
144         .cra_ctxsize            =       0,
145         .cra_module             =       THIS_MODULE,
146         .cra_u                  =       { .compress = {
147         .coa_compress           =       null_compress,
148         .coa_decompress         =       null_compress } }
149 } };
151 MODULE_ALIAS_CRYPTO("compress_null");
152 MODULE_ALIAS_CRYPTO("digest_null");
153 MODULE_ALIAS_CRYPTO("cipher_null");
155 struct crypto_sync_skcipher *crypto_get_default_null_skcipher(void)
157         struct crypto_sync_skcipher *tfm;
159         mutex_lock(&crypto_default_null_skcipher_lock);
160         tfm = crypto_default_null_skcipher;
162         if (!tfm) {
163                 tfm = crypto_alloc_sync_skcipher("ecb(cipher_null)", 0, 0);
164                 if (IS_ERR(tfm))
165                         goto unlock;
167                 crypto_default_null_skcipher = tfm;
168         }
170         crypto_default_null_skcipher_refcnt++;
172 unlock:
173         mutex_unlock(&crypto_default_null_skcipher_lock);
175         return tfm;
177 EXPORT_SYMBOL_GPL(crypto_get_default_null_skcipher);
179 void crypto_put_default_null_skcipher(void)
181         mutex_lock(&crypto_default_null_skcipher_lock);
182         if (!--crypto_default_null_skcipher_refcnt) {
183                 crypto_free_sync_skcipher(crypto_default_null_skcipher);
184                 crypto_default_null_skcipher = NULL;
185         }
186         mutex_unlock(&crypto_default_null_skcipher_lock);
188 EXPORT_SYMBOL_GPL(crypto_put_default_null_skcipher);
190 static int __init crypto_null_mod_init(void)
192         int ret = 0;
194         ret = crypto_register_algs(null_algs, ARRAY_SIZE(null_algs));
195         if (ret < 0)
196                 goto out;
198         ret = crypto_register_shash(&digest_null);
199         if (ret < 0)
200                 goto out_unregister_algs;
202         return 0;
204 out_unregister_algs:
205         crypto_unregister_algs(null_algs, ARRAY_SIZE(null_algs));
206 out:
207         return ret;
210 static void __exit crypto_null_mod_fini(void)
212         crypto_unregister_shash(&digest_null);
213         crypto_unregister_algs(null_algs, ARRAY_SIZE(null_algs));
216 module_init(crypto_null_mod_init);
217 module_exit(crypto_null_mod_fini);
219 MODULE_LICENSE("GPL");
220 MODULE_DESCRIPTION("Null Cryptographic Algorithms");