1 /*
2 * Copyright (C) 2010 Red Hat, Inc.
3 * Copyright (c) 2016-2018 Christoph Hellwig.
4 *
5 * This program is free software; you can redistribute it and/or modify it
6 * under the terms and conditions of the GNU General Public License,
7 * version 2, as published by the Free Software Foundation.
8 *
9 * This program is distributed in the hope it will be useful, but WITHOUT
10 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
12 * more details.
13 */
14 #include <linux/module.h>
15 #include <linux/compiler.h>
16 #include <linux/fs.h>
17 #include <linux/iomap.h>
18 #include <linux/uaccess.h>
19 #include <linux/gfp.h>
20 #include <linux/migrate.h>
21 #include <linux/mm.h>
22 #include <linux/mm_inline.h>
23 #include <linux/swap.h>
24 #include <linux/pagemap.h>
25 #include <linux/pagevec.h>
26 #include <linux/file.h>
27 #include <linux/uio.h>
28 #include <linux/backing-dev.h>
29 #include <linux/buffer_head.h>
30 #include <linux/task_io_accounting_ops.h>
31 #include <linux/dax.h>
32 #include <linux/sched/signal.h>
34 #include "internal.h"
36 /*
37 * Execute a iomap write on a segment of the mapping that spans a
38 * contiguous range of pages that have identical block mapping state.
39 *
40 * This avoids the need to map pages individually, do individual allocations
41 * for each page and most importantly avoid the need for filesystem specific
42 * locking per page. Instead, all the operations are amortised over the entire
43 * range of pages. It is assumed that the filesystems will lock whatever
44 * resources they require in the iomap_begin call, and release them in the
45 * iomap_end call.
46 */
47 loff_t
48 iomap_apply(struct inode *inode, loff_t pos, loff_t length, unsigned flags,
49 const struct iomap_ops *ops, void *data, iomap_actor_t actor)
50 {
51 struct iomap iomap = { 0 };
52 loff_t written = 0, ret;
54 /*
55 * Need to map a range from start position for length bytes. This can
56 * span multiple pages - it is only guaranteed to return a range of a
57 * single type of pages (e.g. all into a hole, all mapped or all
58 * unwritten). Failure at this point has nothing to undo.
59 *
60 * If allocation is required for this range, reserve the space now so
61 * that the allocation is guaranteed to succeed later on. Once we copy
62 * the data into the page cache pages, then we cannot fail otherwise we
63 * expose transient stale data. If the reserve fails, we can safely
64 * back out at this point as there is nothing to undo.
65 */
66 ret = ops->iomap_begin(inode, pos, length, flags, &iomap);
67 if (ret)
68 return ret;
69 if (WARN_ON(iomap.offset > pos))
70 return -EIO;
71 if (WARN_ON(iomap.length == 0))
72 return -EIO;
74 /*
75 * Cut down the length to the one actually provided by the filesystem,
76 * as it might not be able to give us the whole size that we requested.
77 */
78 if (iomap.offset + iomap.length < pos + length)
79 length = iomap.offset + iomap.length - pos;
81 /*
82 * Now that we have guaranteed that the space allocation will succeed.
83 * we can do the copy-in page by page without having to worry about
84 * failures exposing transient data.
85 */
86 written = actor(inode, pos, length, data, &iomap);
88 /*
89 * Now the data has been copied, commit the range we've copied. This
90 * should not fail unless the filesystem has had a fatal error.
91 */
92 if (ops->iomap_end) {
93 ret = ops->iomap_end(inode, pos, length,
94 written > 0 ? written : 0,
95 flags, &iomap);
96 }
98 return written ? written : ret;
99 }
101 static sector_t
102 iomap_sector(struct iomap *iomap, loff_t pos)
103 {
104 return (iomap->addr + pos - iomap->offset) >> SECTOR_SHIFT;
105 }
107 static struct iomap_page *
108 iomap_page_create(struct inode *inode, struct page *page)
109 {
110 struct iomap_page *iop = to_iomap_page(page);
112 if (iop || i_blocksize(inode) == PAGE_SIZE)
113 return iop;
115 iop = kmalloc(sizeof(*iop), GFP_NOFS | __GFP_NOFAIL);
116 atomic_set(&iop->read_count, 0);
117 atomic_set(&iop->write_count, 0);
118 bitmap_zero(iop->uptodate, PAGE_SIZE / SECTOR_SIZE);
120 /*
121 * migrate_page_move_mapping() assumes that pages with private data have
122 * their count elevated by 1.
123 */
124 get_page(page);
125 set_page_private(page, (unsigned long)iop);
126 SetPagePrivate(page);
127 return iop;
128 }
130 static void
131 iomap_page_release(struct page *page)
132 {
133 struct iomap_page *iop = to_iomap_page(page);
135 if (!iop)
136 return;
137 WARN_ON_ONCE(atomic_read(&iop->read_count));
138 WARN_ON_ONCE(atomic_read(&iop->write_count));
139 ClearPagePrivate(page);
140 set_page_private(page, 0);
141 put_page(page);
142 kfree(iop);
143 }
145 /*
146 * Calculate the range inside the page that we actually need to read.
147 */
148 static void
149 iomap_adjust_read_range(struct inode *inode, struct iomap_page *iop,
150 loff_t *pos, loff_t length, unsigned *offp, unsigned *lenp)
151 {
152 loff_t orig_pos = *pos;
153 loff_t isize = i_size_read(inode);
154 unsigned block_bits = inode->i_blkbits;
155 unsigned block_size = (1 << block_bits);
156 unsigned poff = offset_in_page(*pos);
157 unsigned plen = min_t(loff_t, PAGE_SIZE - poff, length);
158 unsigned first = poff >> block_bits;
159 unsigned last = (poff + plen - 1) >> block_bits;
161 /*
162 * If the block size is smaller than the page size we need to check the
163 * per-block uptodate status and adjust the offset and length if needed
164 * to avoid reading in already uptodate ranges.
165 */
166 if (iop) {
167 unsigned int i;
169 /* move forward for each leading block marked uptodate */
170 for (i = first; i <= last; i++) {
171 if (!test_bit(i, iop->uptodate))
172 break;
173 *pos += block_size;
174 poff += block_size;
175 plen -= block_size;
176 first++;
177 }
179 /* truncate len if we find any trailing uptodate block(s) */
180 for ( ; i <= last; i++) {
181 if (test_bit(i, iop->uptodate)) {
182 plen -= (last - i + 1) * block_size;
183 last = i - 1;
184 break;
185 }
186 }
187 }
189 /*
190 * If the extent spans the block that contains the i_size we need to
191 * handle both halves separately so that we properly zero data in the
192 * page cache for blocks that are entirely outside of i_size.
193 */
194 if (orig_pos <= isize && orig_pos + length > isize) {
195 unsigned end = offset_in_page(isize - 1) >> block_bits;
197 if (first <= end && last > end)
198 plen -= (last - end) * block_size;
199 }
201 *offp = poff;
202 *lenp = plen;
203 }
205 static void
206 iomap_set_range_uptodate(struct page *page, unsigned off, unsigned len)
207 {
208 struct iomap_page *iop = to_iomap_page(page);
209 struct inode *inode = page->mapping->host;
210 unsigned first = off >> inode->i_blkbits;
211 unsigned last = (off + len - 1) >> inode->i_blkbits;
212 unsigned int i;
213 bool uptodate = true;
215 if (iop) {
216 for (i = 0; i < PAGE_SIZE / i_blocksize(inode); i++) {
217 if (i >= first && i <= last)
218 set_bit(i, iop->uptodate);
219 else if (!test_bit(i, iop->uptodate))
220 uptodate = false;
221 }
222 }
224 if (uptodate && !PageError(page))
225 SetPageUptodate(page);
226 }
228 static void
229 iomap_read_finish(struct iomap_page *iop, struct page *page)
230 {
231 if (!iop || atomic_dec_and_test(&iop->read_count))
232 unlock_page(page);
233 }
235 static void
236 iomap_read_page_end_io(struct bio_vec *bvec, int error)
237 {
238 struct page *page = bvec->bv_page;
239 struct iomap_page *iop = to_iomap_page(page);
241 if (unlikely(error)) {
242 ClearPageUptodate(page);
243 SetPageError(page);
244 } else {
245 iomap_set_range_uptodate(page, bvec->bv_offset, bvec->bv_len);
246 }
248 iomap_read_finish(iop, page);
249 }
251 static void
252 iomap_read_inline_data(struct inode *inode, struct page *page,
253 struct iomap *iomap)
254 {
255 size_t size = i_size_read(inode);
256 void *addr;
258 if (PageUptodate(page))
259 return;
261 BUG_ON(page->index);
262 BUG_ON(size > PAGE_SIZE - offset_in_page(iomap->inline_data));
264 addr = kmap_atomic(page);
265 memcpy(addr, iomap->inline_data, size);
266 memset(addr + size, 0, PAGE_SIZE - size);
267 kunmap_atomic(addr);
268 SetPageUptodate(page);
269 }
271 static void
272 iomap_read_end_io(struct bio *bio)
273 {
274 int error = blk_status_to_errno(bio->bi_status);
275 struct bio_vec *bvec;
276 int i;
278 bio_for_each_segment_all(bvec, bio, i)
279 iomap_read_page_end_io(bvec, error);
280 bio_put(bio);
281 }
283 struct iomap_readpage_ctx {
284 struct page *cur_page;
285 bool cur_page_in_bio;
286 bool is_readahead;
287 struct bio *bio;
288 struct list_head *pages;
289 };
291 static loff_t
292 iomap_readpage_actor(struct inode *inode, loff_t pos, loff_t length, void *data,
293 struct iomap *iomap)
294 {
295 struct iomap_readpage_ctx *ctx = data;
296 struct page *page = ctx->cur_page;
297 struct iomap_page *iop = iomap_page_create(inode, page);
298 bool is_contig = false;
299 loff_t orig_pos = pos;
300 unsigned poff, plen;
301 sector_t sector;
303 if (iomap->type == IOMAP_INLINE) {
304 WARN_ON_ONCE(pos);
305 iomap_read_inline_data(inode, page, iomap);
306 return PAGE_SIZE;
307 }
309 /* zero post-eof blocks as the page may be mapped */
310 iomap_adjust_read_range(inode, iop, &pos, length, &poff, &plen);
311 if (plen == 0)
312 goto done;
314 if (iomap->type != IOMAP_MAPPED || pos >= i_size_read(inode)) {
315 zero_user(page, poff, plen);
316 iomap_set_range_uptodate(page, poff, plen);
317 goto done;
318 }
320 ctx->cur_page_in_bio = true;
322 /*
323 * Try to merge into a previous segment if we can.
324 */
325 sector = iomap_sector(iomap, pos);
326 if (ctx->bio && bio_end_sector(ctx->bio) == sector) {
327 if (__bio_try_merge_page(ctx->bio, page, plen, poff))
328 goto done;
329 is_contig = true;
330 }
332 /*
333 * If we start a new segment we need to increase the read count, and we
334 * need to do so before submitting any previous full bio to make sure
335 * that we don't prematurely unlock the page.
336 */
337 if (iop)
338 atomic_inc(&iop->read_count);
340 if (!ctx->bio || !is_contig || bio_full(ctx->bio)) {
341 gfp_t gfp = mapping_gfp_constraint(page->mapping, GFP_KERNEL);
342 int nr_vecs = (length + PAGE_SIZE - 1) >> PAGE_SHIFT;
344 if (ctx->bio)
345 submit_bio(ctx->bio);
347 if (ctx->is_readahead) /* same as readahead_gfp_mask */
348 gfp |= __GFP_NORETRY | __GFP_NOWARN;
349 ctx->bio = bio_alloc(gfp, min(BIO_MAX_PAGES, nr_vecs));
350 ctx->bio->bi_opf = REQ_OP_READ;
351 if (ctx->is_readahead)
352 ctx->bio->bi_opf |= REQ_RAHEAD;
353 ctx->bio->bi_iter.bi_sector = sector;
354 bio_set_dev(ctx->bio, iomap->bdev);
355 ctx->bio->bi_end_io = iomap_read_end_io;
356 }
358 __bio_add_page(ctx->bio, page, plen, poff);
359 done:
360 /*
361 * Move the caller beyond our range so that it keeps making progress.
362 * For that we have to include any leading non-uptodate ranges, but
363 * we can skip trailing ones as they will be handled in the next
364 * iteration.
365 */
366 return pos - orig_pos + plen;
367 }
369 int
370 iomap_readpage(struct page *page, const struct iomap_ops *ops)
371 {
372 struct iomap_readpage_ctx ctx = { .cur_page = page };
373 struct inode *inode = page->mapping->host;
374 unsigned poff;
375 loff_t ret;
377 for (poff = 0; poff < PAGE_SIZE; poff += ret) {
378 ret = iomap_apply(inode, page_offset(page) + poff,
379 PAGE_SIZE - poff, 0, ops, &ctx,
380 iomap_readpage_actor);
381 if (ret <= 0) {
382 WARN_ON_ONCE(ret == 0);
383 SetPageError(page);
384 break;
385 }
386 }
388 if (ctx.bio) {
389 submit_bio(ctx.bio);
390 WARN_ON_ONCE(!ctx.cur_page_in_bio);
391 } else {
392 WARN_ON_ONCE(ctx.cur_page_in_bio);
393 unlock_page(page);
394 }
396 /*
397 * Just like mpage_readpages and block_read_full_page we always
398 * return 0 and just mark the page as PageError on errors. This
399 * should be cleaned up all through the stack eventually.
400 */
401 return 0;
402 }
403 EXPORT_SYMBOL_GPL(iomap_readpage);
405 static struct page *
406 iomap_next_page(struct inode *inode, struct list_head *pages, loff_t pos,
407 loff_t length, loff_t *done)
408 {
409 while (!list_empty(pages)) {
410 struct page *page = lru_to_page(pages);
412 if (page_offset(page) >= (u64)pos + length)
413 break;
415 list_del(&page->lru);
416 if (!add_to_page_cache_lru(page, inode->i_mapping, page->index,
417 GFP_NOFS))
418 return page;
420 /*
421 * If we already have a page in the page cache at index we are
422 * done. Upper layers don't care if it is uptodate after the
423 * readpages call itself as every page gets checked again once
424 * actually needed.
425 */
426 *done += PAGE_SIZE;
427 put_page(page);
428 }
430 return NULL;
431 }
433 static loff_t
434 iomap_readpages_actor(struct inode *inode, loff_t pos, loff_t length,
435 void *data, struct iomap *iomap)
436 {
437 struct iomap_readpage_ctx *ctx = data;
438 loff_t done, ret;
440 for (done = 0; done < length; done += ret) {
441 if (ctx->cur_page && offset_in_page(pos + done) == 0) {
442 if (!ctx->cur_page_in_bio)
443 unlock_page(ctx->cur_page);
444 put_page(ctx->cur_page);
445 ctx->cur_page = NULL;
446 }
447 if (!ctx->cur_page) {
448 ctx->cur_page = iomap_next_page(inode, ctx->pages,
449 pos, length, &done);
450 if (!ctx->cur_page)
451 break;
452 ctx->cur_page_in_bio = false;
453 }
454 ret = iomap_readpage_actor(inode, pos + done, length - done,
455 ctx, iomap);
456 }
458 return done;
459 }
461 int
462 iomap_readpages(struct address_space *mapping, struct list_head *pages,
463 unsigned nr_pages, const struct iomap_ops *ops)
464 {
465 struct iomap_readpage_ctx ctx = {
466 .pages = pages,
467 .is_readahead = true,
468 };
469 loff_t pos = page_offset(list_entry(pages->prev, struct page, lru));
470 loff_t last = page_offset(list_entry(pages->next, struct page, lru));
471 loff_t length = last - pos + PAGE_SIZE, ret = 0;
473 while (length > 0) {
474 ret = iomap_apply(mapping->host, pos, length, 0, ops,
475 &ctx, iomap_readpages_actor);
476 if (ret <= 0) {
477 WARN_ON_ONCE(ret == 0);
478 goto done;
479 }
480 pos += ret;
481 length -= ret;
482 }
483 ret = 0;
484 done:
485 if (ctx.bio)
486 submit_bio(ctx.bio);
487 if (ctx.cur_page) {
488 if (!ctx.cur_page_in_bio)
489 unlock_page(ctx.cur_page);
490 put_page(ctx.cur_page);
491 }
493 /*
494 * Check that we didn't lose a page due to the arcance calling
495 * conventions..
496 */
497 WARN_ON_ONCE(!ret && !list_empty(ctx.pages));
498 return ret;
499 }
500 EXPORT_SYMBOL_GPL(iomap_readpages);
502 /*
503 * iomap_is_partially_uptodate checks whether blocks within a page are
504 * uptodate or not.
505 *
506 * Returns true if all blocks which correspond to a file portion
507 * we want to read within the page are uptodate.
508 */
509 int
510 iomap_is_partially_uptodate(struct page *page, unsigned long from,
511 unsigned long count)
512 {
513 struct iomap_page *iop = to_iomap_page(page);
514 struct inode *inode = page->mapping->host;
515 unsigned len, first, last;
516 unsigned i;
518 /* Limit range to one page */
519 len = min_t(unsigned, PAGE_SIZE - from, count);
521 /* First and last blocks in range within page */
522 first = from >> inode->i_blkbits;
523 last = (from + len - 1) >> inode->i_blkbits;
525 if (iop) {
526 for (i = first; i <= last; i++)
527 if (!test_bit(i, iop->uptodate))
528 return 0;
529 return 1;
530 }
532 return 0;
533 }
534 EXPORT_SYMBOL_GPL(iomap_is_partially_uptodate);
536 int
537 iomap_releasepage(struct page *page, gfp_t gfp_mask)
538 {
539 /*
540 * mm accommodates an old ext3 case where clean pages might not have had
541 * the dirty bit cleared. Thus, it can send actual dirty pages to
542 * ->releasepage() via shrink_active_list(), skip those here.
543 */
544 if (PageDirty(page) || PageWriteback(page))
545 return 0;
546 iomap_page_release(page);
547 return 1;
548 }
549 EXPORT_SYMBOL_GPL(iomap_releasepage);
551 void
552 iomap_invalidatepage(struct page *page, unsigned int offset, unsigned int len)
553 {
554 /*
555 * If we are invalidating the entire page, clear the dirty state from it
556 * and release it to avoid unnecessary buildup of the LRU.
557 */
558 if (offset == 0 && len == PAGE_SIZE) {
559 WARN_ON_ONCE(PageWriteback(page));
560 cancel_dirty_page(page);
561 iomap_page_release(page);
562 }
563 }
564 EXPORT_SYMBOL_GPL(iomap_invalidatepage);
566 #ifdef CONFIG_MIGRATION
567 int
568 iomap_migrate_page(struct address_space *mapping, struct page *newpage,
569 struct page *page, enum migrate_mode mode)
570 {
571 int ret;
573 ret = migrate_page_move_mapping(mapping, newpage, page, mode, 0);
574 if (ret != MIGRATEPAGE_SUCCESS)
575 return ret;
577 if (page_has_private(page)) {
578 ClearPagePrivate(page);
579 get_page(newpage);
580 set_page_private(newpage, page_private(page));
581 set_page_private(page, 0);
582 put_page(page);
583 SetPagePrivate(newpage);
584 }
586 if (mode != MIGRATE_SYNC_NO_COPY)
587 migrate_page_copy(newpage, page);
588 else
589 migrate_page_states(newpage, page);
590 return MIGRATEPAGE_SUCCESS;
591 }
592 EXPORT_SYMBOL_GPL(iomap_migrate_page);
593 #endif /* CONFIG_MIGRATION */
595 static void
596 iomap_write_failed(struct inode *inode, loff_t pos, unsigned len)
597 {
598 loff_t i_size = i_size_read(inode);
600 /*
601 * Only truncate newly allocated pages beyoned EOF, even if the
602 * write started inside the existing inode size.
603 */
604 if (pos + len > i_size)
605 truncate_pagecache_range(inode, max(pos, i_size), pos + len);
606 }
608 static int
609 iomap_read_page_sync(struct inode *inode, loff_t block_start, struct page *page,
610 unsigned poff, unsigned plen, unsigned from, unsigned to,
611 struct iomap *iomap)
612 {
613 struct bio_vec bvec;
614 struct bio bio;
616 if (iomap->type != IOMAP_MAPPED || block_start >= i_size_read(inode)) {
617 zero_user_segments(page, poff, from, to, poff + plen);
618 iomap_set_range_uptodate(page, poff, plen);
619 return 0;
620 }
622 bio_init(&bio, &bvec, 1);
623 bio.bi_opf = REQ_OP_READ;
624 bio.bi_iter.bi_sector = iomap_sector(iomap, block_start);
625 bio_set_dev(&bio, iomap->bdev);
626 __bio_add_page(&bio, page, plen, poff);
627 return submit_bio_wait(&bio);
628 }
630 static int
631 __iomap_write_begin(struct inode *inode, loff_t pos, unsigned len,
632 struct page *page, struct iomap *iomap)
633 {
634 struct iomap_page *iop = iomap_page_create(inode, page);
635 loff_t block_size = i_blocksize(inode);
636 loff_t block_start = pos & ~(block_size - 1);
637 loff_t block_end = (pos + len + block_size - 1) & ~(block_size - 1);
638 unsigned from = offset_in_page(pos), to = from + len, poff, plen;
639 int status = 0;
641 if (PageUptodate(page))
642 return 0;
644 do {
645 iomap_adjust_read_range(inode, iop, &block_start,
646 block_end - block_start, &poff, &plen);
647 if (plen == 0)
648 break;
650 if ((from > poff && from < poff + plen) ||
651 (to > poff && to < poff + plen)) {
652 status = iomap_read_page_sync(inode, block_start, page,
653 poff, plen, from, to, iomap);
654 if (status)
655 break;
656 }
658 } while ((block_start += plen) < block_end);
660 return status;
661 }
663 static int
664 iomap_write_begin(struct inode *inode, loff_t pos, unsigned len, unsigned flags,
665 struct page **pagep, struct iomap *iomap)
666 {
667 pgoff_t index = pos >> PAGE_SHIFT;
668 struct page *page;
669 int status = 0;
671 BUG_ON(pos + len > iomap->offset + iomap->length);
673 if (fatal_signal_pending(current))
674 return -EINTR;
676 page = grab_cache_page_write_begin(inode->i_mapping, index, flags);
677 if (!page)
678 return -ENOMEM;
680 if (iomap->type == IOMAP_INLINE)
681 iomap_read_inline_data(inode, page, iomap);
682 else if (iomap->flags & IOMAP_F_BUFFER_HEAD)
683 status = __block_write_begin_int(page, pos, len, NULL, iomap);
684 else
685 status = __iomap_write_begin(inode, pos, len, page, iomap);
686 if (unlikely(status)) {
687 unlock_page(page);
688 put_page(page);
689 page = NULL;
691 iomap_write_failed(inode, pos, len);
692 }
694 *pagep = page;
695 return status;
696 }
698 int
699 iomap_set_page_dirty(struct page *page)
700 {
701 struct address_space *mapping = page_mapping(page);
702 int newly_dirty;
704 if (unlikely(!mapping))
705 return !TestSetPageDirty(page);
707 /*
708 * Lock out page->mem_cgroup migration to keep PageDirty
709 * synchronized with per-memcg dirty page counters.
710 */
711 lock_page_memcg(page);
712 newly_dirty = !TestSetPageDirty(page);
713 if (newly_dirty)
714 __set_page_dirty(page, mapping, 0);
715 unlock_page_memcg(page);
717 if (newly_dirty)
718 __mark_inode_dirty(mapping->host, I_DIRTY_PAGES);
719 return newly_dirty;
720 }
721 EXPORT_SYMBOL_GPL(iomap_set_page_dirty);
723 static int
724 __iomap_write_end(struct inode *inode, loff_t pos, unsigned len,
725 unsigned copied, struct page *page, struct iomap *iomap)
726 {
727 flush_dcache_page(page);
729 /*
730 * The blocks that were entirely written will now be uptodate, so we
731 * don't have to worry about a readpage reading them and overwriting a
732 * partial write. However if we have encountered a short write and only
733 * partially written into a block, it will not be marked uptodate, so a
734 * readpage might come in and destroy our partial write.
735 *
736 * Do the simplest thing, and just treat any short write to a non
737 * uptodate page as a zero-length write, and force the caller to redo
738 * the whole thing.
739 */
740 if (unlikely(copied < len && !PageUptodate(page))) {
741 copied = 0;
742 } else {
743 iomap_set_range_uptodate(page, offset_in_page(pos), len);
744 iomap_set_page_dirty(page);
745 }
746 return __generic_write_end(inode, pos, copied, page);
747 }
749 static int
750 iomap_write_end_inline(struct inode *inode, struct page *page,
751 struct iomap *iomap, loff_t pos, unsigned copied)
752 {
753 void *addr;
755 WARN_ON_ONCE(!PageUptodate(page));
756 BUG_ON(pos + copied > PAGE_SIZE - offset_in_page(iomap->inline_data));
758 addr = kmap_atomic(page);
759 memcpy(iomap->inline_data + pos, addr + pos, copied);
760 kunmap_atomic(addr);
762 mark_inode_dirty(inode);
763 __generic_write_end(inode, pos, copied, page);
764 return copied;
765 }
767 static int
768 iomap_write_end(struct inode *inode, loff_t pos, unsigned len,
769 unsigned copied, struct page *page, struct iomap *iomap)
770 {
771 int ret;
773 if (iomap->type == IOMAP_INLINE) {
774 ret = iomap_write_end_inline(inode, page, iomap, pos, copied);
775 } else if (iomap->flags & IOMAP_F_BUFFER_HEAD) {
776 ret = generic_write_end(NULL, inode->i_mapping, pos, len,
777 copied, page, NULL);
778 } else {
779 ret = __iomap_write_end(inode, pos, len, copied, page, iomap);
780 }
782 if (iomap->page_done)
783 iomap->page_done(inode, pos, copied, page, iomap);
785 if (ret < len)
786 iomap_write_failed(inode, pos, len);
787 return ret;
788 }
790 static loff_t
791 iomap_write_actor(struct inode *inode, loff_t pos, loff_t length, void *data,
792 struct iomap *iomap)
793 {
794 struct iov_iter *i = data;
795 long status = 0;
796 ssize_t written = 0;
797 unsigned int flags = AOP_FLAG_NOFS;
799 do {
800 struct page *page;
801 unsigned long offset; /* Offset into pagecache page */
802 unsigned long bytes; /* Bytes to write to page */
803 size_t copied; /* Bytes copied from user */
805 offset = offset_in_page(pos);
806 bytes = min_t(unsigned long, PAGE_SIZE - offset,
807 iov_iter_count(i));
808 again:
809 if (bytes > length)
810 bytes = length;
812 /*
813 * Bring in the user page that we will copy from _first_.
814 * Otherwise there's a nasty deadlock on copying from the
815 * same page as we're writing to, without it being marked
816 * up-to-date.
817 *
818 * Not only is this an optimisation, but it is also required
819 * to check that the address is actually valid, when atomic
820 * usercopies are used, below.
821 */
822 if (unlikely(iov_iter_fault_in_readable(i, bytes))) {
823 status = -EFAULT;
824 break;
825 }
827 status = iomap_write_begin(inode, pos, bytes, flags, &page,
828 iomap);
829 if (unlikely(status))
830 break;
832 if (mapping_writably_mapped(inode->i_mapping))
833 flush_dcache_page(page);
835 copied = iov_iter_copy_from_user_atomic(page, i, offset, bytes);
837 flush_dcache_page(page);
839 status = iomap_write_end(inode, pos, bytes, copied, page,
840 iomap);
841 if (unlikely(status < 0))
842 break;
843 copied = status;
845 cond_resched();
847 iov_iter_advance(i, copied);
848 if (unlikely(copied == 0)) {
849 /*
850 * If we were unable to copy any data at all, we must
851 * fall back to a single segment length write.
852 *
853 * If we didn't fallback here, we could livelock
854 * because not all segments in the iov can be copied at
855 * once without a pagefault.
856 */
857 bytes = min_t(unsigned long, PAGE_SIZE - offset,
858 iov_iter_single_seg_count(i));
859 goto again;
860 }
861 pos += copied;
862 written += copied;
863 length -= copied;
865 balance_dirty_pages_ratelimited(inode->i_mapping);
866 } while (iov_iter_count(i) && length);
868 return written ? written : status;
869 }
871 ssize_t
872 iomap_file_buffered_write(struct kiocb *iocb, struct iov_iter *iter,
873 const struct iomap_ops *ops)
874 {
875 struct inode *inode = iocb->ki_filp->f_mapping->host;
876 loff_t pos = iocb->ki_pos, ret = 0, written = 0;
878 while (iov_iter_count(iter)) {
879 ret = iomap_apply(inode, pos, iov_iter_count(iter),
880 IOMAP_WRITE, ops, iter, iomap_write_actor);
881 if (ret <= 0)
882 break;
883 pos += ret;
884 written += ret;
885 }
887 return written ? written : ret;
888 }
889 EXPORT_SYMBOL_GPL(iomap_file_buffered_write);
891 static struct page *
892 __iomap_read_page(struct inode *inode, loff_t offset)
893 {
894 struct address_space *mapping = inode->i_mapping;
895 struct page *page;
897 page = read_mapping_page(mapping, offset >> PAGE_SHIFT, NULL);
898 if (IS_ERR(page))
899 return page;
900 if (!PageUptodate(page)) {
901 put_page(page);
902 return ERR_PTR(-EIO);
903 }
904 return page;
905 }
907 static loff_t
908 iomap_dirty_actor(struct inode *inode, loff_t pos, loff_t length, void *data,
909 struct iomap *iomap)
910 {
911 long status = 0;
912 ssize_t written = 0;
914 do {
915 struct page *page, *rpage;
916 unsigned long offset; /* Offset into pagecache page */
917 unsigned long bytes; /* Bytes to write to page */
919 offset = offset_in_page(pos);
920 bytes = min_t(loff_t, PAGE_SIZE - offset, length);
922 rpage = __iomap_read_page(inode, pos);
923 if (IS_ERR(rpage))
924 return PTR_ERR(rpage);
926 status = iomap_write_begin(inode, pos, bytes,
927 AOP_FLAG_NOFS, &page, iomap);
928 put_page(rpage);
929 if (unlikely(status))
930 return status;
932 WARN_ON_ONCE(!PageUptodate(page));
934 status = iomap_write_end(inode, pos, bytes, bytes, page, iomap);
935 if (unlikely(status <= 0)) {
936 if (WARN_ON_ONCE(status == 0))
937 return -EIO;
938 return status;
939 }
941 cond_resched();
943 pos += status;
944 written += status;
945 length -= status;
947 balance_dirty_pages_ratelimited(inode->i_mapping);
948 } while (length);
950 return written;
951 }
953 int
954 iomap_file_dirty(struct inode *inode, loff_t pos, loff_t len,
955 const struct iomap_ops *ops)
956 {
957 loff_t ret;
959 while (len) {
960 ret = iomap_apply(inode, pos, len, IOMAP_WRITE, ops, NULL,
961 iomap_dirty_actor);
962 if (ret <= 0)
963 return ret;
964 pos += ret;
965 len -= ret;
966 }
968 return 0;
969 }
970 EXPORT_SYMBOL_GPL(iomap_file_dirty);
972 static int iomap_zero(struct inode *inode, loff_t pos, unsigned offset,
973 unsigned bytes, struct iomap *iomap)
974 {
975 struct page *page;
976 int status;
978 status = iomap_write_begin(inode, pos, bytes, AOP_FLAG_NOFS, &page,
979 iomap);
980 if (status)
981 return status;
983 zero_user(page, offset, bytes);
984 mark_page_accessed(page);
986 return iomap_write_end(inode, pos, bytes, bytes, page, iomap);
987 }
989 static int iomap_dax_zero(loff_t pos, unsigned offset, unsigned bytes,
990 struct iomap *iomap)
991 {
992 return __dax_zero_page_range(iomap->bdev, iomap->dax_dev,
993 iomap_sector(iomap, pos & PAGE_MASK), offset, bytes);
994 }
996 static loff_t
997 iomap_zero_range_actor(struct inode *inode, loff_t pos, loff_t count,
998 void *data, struct iomap *iomap)
999 {
1000 bool *did_zero = data;
1001 loff_t written = 0;
1002 int status;
1004 /* already zeroed? we're done. */
1005 if (iomap->type == IOMAP_HOLE || iomap->type == IOMAP_UNWRITTEN)
1006 return count;
1008 do {
1009 unsigned offset, bytes;
1011 offset = offset_in_page(pos);
1012 bytes = min_t(loff_t, PAGE_SIZE - offset, count);
1014 if (IS_DAX(inode))
1015 status = iomap_dax_zero(pos, offset, bytes, iomap);
1016 else
1017 status = iomap_zero(inode, pos, offset, bytes, iomap);
1018 if (status < 0)
1019 return status;
1021 pos += bytes;
1022 count -= bytes;
1023 written += bytes;
1024 if (did_zero)
1025 *did_zero = true;
1026 } while (count > 0);
1028 return written;
1029 }
1031 int
1032 iomap_zero_range(struct inode *inode, loff_t pos, loff_t len, bool *did_zero,
1033 const struct iomap_ops *ops)
1034 {
1035 loff_t ret;
1037 while (len > 0) {
1038 ret = iomap_apply(inode, pos, len, IOMAP_ZERO,
1039 ops, did_zero, iomap_zero_range_actor);
1040 if (ret <= 0)
1041 return ret;
1043 pos += ret;
1044 len -= ret;
1045 }
1047 return 0;
1048 }
1049 EXPORT_SYMBOL_GPL(iomap_zero_range);
1051 int
1052 iomap_truncate_page(struct inode *inode, loff_t pos, bool *did_zero,
1053 const struct iomap_ops *ops)
1054 {
1055 unsigned int blocksize = i_blocksize(inode);
1056 unsigned int off = pos & (blocksize - 1);
1058 /* Block boundary? Nothing to do */
1059 if (!off)
1060 return 0;
1061 return iomap_zero_range(inode, pos, blocksize - off, did_zero, ops);
1062 }
1063 EXPORT_SYMBOL_GPL(iomap_truncate_page);
1065 static loff_t
1066 iomap_page_mkwrite_actor(struct inode *inode, loff_t pos, loff_t length,
1067 void *data, struct iomap *iomap)
1068 {
1069 struct page *page = data;
1070 int ret;
1072 if (iomap->flags & IOMAP_F_BUFFER_HEAD) {
1073 ret = __block_write_begin_int(page, pos, length, NULL, iomap);
1074 if (ret)
1075 return ret;
1076 block_commit_write(page, 0, length);
1077 } else {
1078 WARN_ON_ONCE(!PageUptodate(page));
1079 iomap_page_create(inode, page);
1080 set_page_dirty(page);
1081 }
1083 return length;
1084 }
1086 vm_fault_t iomap_page_mkwrite(struct vm_fault *vmf, const struct iomap_ops *ops)
1087 {
1088 struct page *page = vmf->page;
1089 struct inode *inode = file_inode(vmf->vma->vm_file);
1090 unsigned long length;
1091 loff_t offset, size;
1092 ssize_t ret;
1094 lock_page(page);
1095 size = i_size_read(inode);
1096 if ((page->mapping != inode->i_mapping) ||
1097 (page_offset(page) > size)) {
1098 /* We overload EFAULT to mean page got truncated */
1099 ret = -EFAULT;
1100 goto out_unlock;
1101 }
1103 /* page is wholly or partially inside EOF */
1104 if (((page->index + 1) << PAGE_SHIFT) > size)
1105 length = offset_in_page(size);
1106 else
1107 length = PAGE_SIZE;
1109 offset = page_offset(page);
1110 while (length > 0) {
1111 ret = iomap_apply(inode, offset, length,
1112 IOMAP_WRITE | IOMAP_FAULT, ops, page,
1113 iomap_page_mkwrite_actor);
1114 if (unlikely(ret <= 0))
1115 goto out_unlock;
1116 offset += ret;
1117 length -= ret;
1118 }
1120 wait_for_stable_page(page);
1121 return VM_FAULT_LOCKED;
1122 out_unlock:
1123 unlock_page(page);
1124 return block_page_mkwrite_return(ret);
1125 }
1126 EXPORT_SYMBOL_GPL(iomap_page_mkwrite);
1128 struct fiemap_ctx {
1129 struct fiemap_extent_info *fi;
1130 struct iomap prev;
1131 };
1133 static int iomap_to_fiemap(struct fiemap_extent_info *fi,
1134 struct iomap *iomap, u32 flags)
1135 {
1136 switch (iomap->type) {
1137 case IOMAP_HOLE:
1138 /* skip holes */
1139 return 0;
1140 case IOMAP_DELALLOC:
1141 flags |= FIEMAP_EXTENT_DELALLOC | FIEMAP_EXTENT_UNKNOWN;
1142 break;
1143 case IOMAP_MAPPED:
1144 break;
1145 case IOMAP_UNWRITTEN:
1146 flags |= FIEMAP_EXTENT_UNWRITTEN;
1147 break;
1148 case IOMAP_INLINE:
1149 flags |= FIEMAP_EXTENT_DATA_INLINE;
1150 break;
1151 }
1153 if (iomap->flags & IOMAP_F_MERGED)
1154 flags |= FIEMAP_EXTENT_MERGED;
1155 if (iomap->flags & IOMAP_F_SHARED)
1156 flags |= FIEMAP_EXTENT_SHARED;
1158 return fiemap_fill_next_extent(fi, iomap->offset,
1159 iomap->addr != IOMAP_NULL_ADDR ? iomap->addr : 0,
1160 iomap->length, flags);
1161 }
1163 static loff_t
1164 iomap_fiemap_actor(struct inode *inode, loff_t pos, loff_t length, void *data,
1165 struct iomap *iomap)
1166 {
1167 struct fiemap_ctx *ctx = data;
1168 loff_t ret = length;
1170 if (iomap->type == IOMAP_HOLE)
1171 return length;
1173 ret = iomap_to_fiemap(ctx->fi, &ctx->prev, 0);
1174 ctx->prev = *iomap;
1175 switch (ret) {
1176 case 0: /* success */
1177 return length;
1178 case 1: /* extent array full */
1179 return 0;
1180 default:
1181 return ret;
1182 }
1183 }
1185 int iomap_fiemap(struct inode *inode, struct fiemap_extent_info *fi,
1186 loff_t start, loff_t len, const struct iomap_ops *ops)
1187 {
1188 struct fiemap_ctx ctx;
1189 loff_t ret;
1191 memset(&ctx, 0, sizeof(ctx));
1192 ctx.fi = fi;
1193 ctx.prev.type = IOMAP_HOLE;
1195 ret = fiemap_check_flags(fi, FIEMAP_FLAG_SYNC);
1196 if (ret)
1197 return ret;
1199 if (fi->fi_flags & FIEMAP_FLAG_SYNC) {
1200 ret = filemap_write_and_wait(inode->i_mapping);
1201 if (ret)
1202 return ret;
1203 }
1205 while (len > 0) {
1206 ret = iomap_apply(inode, start, len, IOMAP_REPORT, ops, &ctx,
1207 iomap_fiemap_actor);
1208 /* inode with no (attribute) mapping will give ENOENT */
1209 if (ret == -ENOENT)
1210 break;
1211 if (ret < 0)
1212 return ret;
1213 if (ret == 0)
1214 break;
1216 start += ret;
1217 len -= ret;
1218 }
1220 if (ctx.prev.type != IOMAP_HOLE) {
1221 ret = iomap_to_fiemap(fi, &ctx.prev, FIEMAP_EXTENT_LAST);
1222 if (ret < 0)
1223 return ret;
1224 }
1226 return 0;
1227 }
1228 EXPORT_SYMBOL_GPL(iomap_fiemap);
1230 /*
1231 * Seek for SEEK_DATA / SEEK_HOLE within @page, starting at @lastoff.
1232 * Returns true if found and updates @lastoff to the offset in file.
1233 */
1234 static bool
1235 page_seek_hole_data(struct inode *inode, struct page *page, loff_t *lastoff,
1236 int whence)
1237 {
1238 const struct address_space_operations *ops = inode->i_mapping->a_ops;
1239 unsigned int bsize = i_blocksize(inode), off;
1240 bool seek_data = whence == SEEK_DATA;
1241 loff_t poff = page_offset(page);
1243 if (WARN_ON_ONCE(*lastoff >= poff + PAGE_SIZE))
1244 return false;
1246 if (*lastoff < poff) {
1247 /*
1248 * Last offset smaller than the start of the page means we found
1249 * a hole:
1250 */
1251 if (whence == SEEK_HOLE)
1252 return true;
1253 *lastoff = poff;
1254 }
1256 /*
1257 * Just check the page unless we can and should check block ranges:
1258 */
1259 if (bsize == PAGE_SIZE || !ops->is_partially_uptodate)
1260 return PageUptodate(page) == seek_data;
1262 lock_page(page);
1263 if (unlikely(page->mapping != inode->i_mapping))
1264 goto out_unlock_not_found;
1266 for (off = 0; off < PAGE_SIZE; off += bsize) {
1267 if (offset_in_page(*lastoff) >= off + bsize)
1268 continue;
1269 if (ops->is_partially_uptodate(page, off, bsize) == seek_data) {
1270 unlock_page(page);
1271 return true;
1272 }
1273 *lastoff = poff + off + bsize;
1274 }
1276 out_unlock_not_found:
1277 unlock_page(page);
1278 return false;
1279 }
1281 /*
1282 * Seek for SEEK_DATA / SEEK_HOLE in the page cache.
1283 *
1284 * Within unwritten extents, the page cache determines which parts are holes
1285 * and which are data: uptodate buffer heads count as data; everything else
1286 * counts as a hole.
1287 *
1288 * Returns the resulting offset on successs, and -ENOENT otherwise.
1289 */
1290 static loff_t
1291 page_cache_seek_hole_data(struct inode *inode, loff_t offset, loff_t length,
1292 int whence)
1293 {
1294 pgoff_t index = offset >> PAGE_SHIFT;
1295 pgoff_t end = DIV_ROUND_UP(offset + length, PAGE_SIZE);
1296 loff_t lastoff = offset;
1297 struct pagevec pvec;
1299 if (length <= 0)
1300 return -ENOENT;
1302 pagevec_init(&pvec);
1304 do {
1305 unsigned nr_pages, i;
1307 nr_pages = pagevec_lookup_range(&pvec, inode->i_mapping, &index,
1308 end - 1);
1309 if (nr_pages == 0)
1310 break;
1312 for (i = 0; i < nr_pages; i++) {
1313 struct page *page = pvec.pages[i];
1315 if (page_seek_hole_data(inode, page, &lastoff, whence))
1316 goto check_range;
1317 lastoff = page_offset(page) + PAGE_SIZE;
1318 }
1319 pagevec_release(&pvec);
1320 } while (index < end);
1322 /* When no page at lastoff and we are not done, we found a hole. */
1323 if (whence != SEEK_HOLE)
1324 goto not_found;
1326 check_range:
1327 if (lastoff < offset + length)
1328 goto out;
1329 not_found:
1330 lastoff = -ENOENT;
1331 out:
1332 pagevec_release(&pvec);
1333 return lastoff;
1334 }
1337 static loff_t
1338 iomap_seek_hole_actor(struct inode *inode, loff_t offset, loff_t length,
1339 void *data, struct iomap *iomap)
1340 {
1341 switch (iomap->type) {
1342 case IOMAP_UNWRITTEN:
1343 offset = page_cache_seek_hole_data(inode, offset, length,
1344 SEEK_HOLE);
1345 if (offset < 0)
1346 return length;
1347 /* fall through */
1348 case IOMAP_HOLE:
1349 *(loff_t *)data = offset;
1350 return 0;
1351 default:
1352 return length;
1353 }
1354 }
1356 loff_t
1357 iomap_seek_hole(struct inode *inode, loff_t offset, const struct iomap_ops *ops)
1358 {
1359 loff_t size = i_size_read(inode);
1360 loff_t length = size - offset;
1361 loff_t ret;
1363 /* Nothing to be found before or beyond the end of the file. */
1364 if (offset < 0 || offset >= size)
1365 return -ENXIO;
1367 while (length > 0) {
1368 ret = iomap_apply(inode, offset, length, IOMAP_REPORT, ops,
1369 &offset, iomap_seek_hole_actor);
1370 if (ret < 0)
1371 return ret;
1372 if (ret == 0)
1373 break;
1375 offset += ret;
1376 length -= ret;
1377 }
1379 return offset;
1380 }
1381 EXPORT_SYMBOL_GPL(iomap_seek_hole);
1383 static loff_t
1384 iomap_seek_data_actor(struct inode *inode, loff_t offset, loff_t length,
1385 void *data, struct iomap *iomap)
1386 {
1387 switch (iomap->type) {
1388 case IOMAP_HOLE:
1389 return length;
1390 case IOMAP_UNWRITTEN:
1391 offset = page_cache_seek_hole_data(inode, offset, length,
1392 SEEK_DATA);
1393 if (offset < 0)
1394 return length;
1395 /*FALLTHRU*/
1396 default:
1397 *(loff_t *)data = offset;
1398 return 0;
1399 }
1400 }
1402 loff_t
1403 iomap_seek_data(struct inode *inode, loff_t offset, const struct iomap_ops *ops)
1404 {
1405 loff_t size = i_size_read(inode);
1406 loff_t length = size - offset;
1407 loff_t ret;
1409 /* Nothing to be found before or beyond the end of the file. */
1410 if (offset < 0 || offset >= size)
1411 return -ENXIO;
1413 while (length > 0) {
1414 ret = iomap_apply(inode, offset, length, IOMAP_REPORT, ops,
1415 &offset, iomap_seek_data_actor);
1416 if (ret < 0)
1417 return ret;
1418 if (ret == 0)
1419 break;
1421 offset += ret;
1422 length -= ret;
1423 }
1425 if (length <= 0)
1426 return -ENXIO;
1427 return offset;
1428 }
1429 EXPORT_SYMBOL_GPL(iomap_seek_data);
1431 /*
1432 * Private flags for iomap_dio, must not overlap with the public ones in
1433 * iomap.h:
1434 */
1435 #define IOMAP_DIO_WRITE_FUA (1 << 28)
1436 #define IOMAP_DIO_NEED_SYNC (1 << 29)
1437 #define IOMAP_DIO_WRITE (1 << 30)
1438 #define IOMAP_DIO_DIRTY (1 << 31)
1440 struct iomap_dio {
1441 struct kiocb *iocb;
1442 iomap_dio_end_io_t *end_io;
1443 loff_t i_size;
1444 loff_t size;
1445 atomic_t ref;
1446 unsigned flags;
1447 int error;
1448 bool wait_for_completion;
1450 union {
1451 /* used during submission and for synchronous completion: */
1452 struct {
1453 struct iov_iter *iter;
1454 struct task_struct *waiter;
1455 struct request_queue *last_queue;
1456 blk_qc_t cookie;
1457 } submit;
1459 /* used for aio completion: */
1460 struct {
1461 struct work_struct work;
1462 } aio;
1463 };
1464 };
1466 static ssize_t iomap_dio_complete(struct iomap_dio *dio)
1467 {
1468 struct kiocb *iocb = dio->iocb;
1469 struct inode *inode = file_inode(iocb->ki_filp);
1470 loff_t offset = iocb->ki_pos;
1471 ssize_t ret;
1473 if (dio->end_io) {
1474 ret = dio->end_io(iocb,
1475 dio->error ? dio->error : dio->size,
1476 dio->flags);
1477 } else {
1478 ret = dio->error;
1479 }
1481 if (likely(!ret)) {
1482 ret = dio->size;
1483 /* check for short read */
1484 if (offset + ret > dio->i_size &&
1485 !(dio->flags & IOMAP_DIO_WRITE))
1486 ret = dio->i_size - offset;
1487 iocb->ki_pos += ret;
1488 }
1490 /*
1491 * Try again to invalidate clean pages which might have been cached by
1492 * non-direct readahead, or faulted in by get_user_pages() if the source
1493 * of the write was an mmap'ed region of the file we're writing. Either
1494 * one is a pretty crazy thing to do, so we don't support it 100%. If
1495 * this invalidation fails, tough, the write still worked...
1496 *
1497 * And this page cache invalidation has to be after dio->end_io(), as
1498 * some filesystems convert unwritten extents to real allocations in
1499 * end_io() when necessary, otherwise a racing buffer read would cache
1500 * zeros from unwritten extents.
1501 */
1502 if (!dio->error &&
1503 (dio->flags & IOMAP_DIO_WRITE) && inode->i_mapping->nrpages) {
1504 int err;
1505 err = invalidate_inode_pages2_range(inode->i_mapping,
1506 offset >> PAGE_SHIFT,
1507 (offset + dio->size - 1) >> PAGE_SHIFT);
1508 if (err)
1509 dio_warn_stale_pagecache(iocb->ki_filp);
1510 }
1512 /*
1513 * If this is a DSYNC write, make sure we push it to stable storage now
1514 * that we've written data.
1515 */
1516 if (ret > 0 && (dio->flags & IOMAP_DIO_NEED_SYNC))
1517 ret = generic_write_sync(iocb, ret);
1519 inode_dio_end(file_inode(iocb->ki_filp));
1520 kfree(dio);
1522 return ret;
1523 }
1525 static void iomap_dio_complete_work(struct work_struct *work)
1526 {
1527 struct iomap_dio *dio = container_of(work, struct iomap_dio, aio.work);
1528 struct kiocb *iocb = dio->iocb;
1530 iocb->ki_complete(iocb, iomap_dio_complete(dio), 0);
1531 }
1533 /*
1534 * Set an error in the dio if none is set yet. We have to use cmpxchg
1535 * as the submission context and the completion context(s) can race to
1536 * update the error.
1537 */
1538 static inline void iomap_dio_set_error(struct iomap_dio *dio, int ret)
1539 {
1540 cmpxchg(&dio->error, 0, ret);
1541 }
1543 static void iomap_dio_bio_end_io(struct bio *bio)
1544 {
1545 struct iomap_dio *dio = bio->bi_private;
1546 bool should_dirty = (dio->flags & IOMAP_DIO_DIRTY);
1548 if (bio->bi_status)
1549 iomap_dio_set_error(dio, blk_status_to_errno(bio->bi_status));
1551 if (atomic_dec_and_test(&dio->ref)) {
1552 if (dio->wait_for_completion) {
1553 struct task_struct *waiter = dio->submit.waiter;
1554 WRITE_ONCE(dio->submit.waiter, NULL);
1555 blk_wake_io_task(waiter);
1556 } else if (dio->flags & IOMAP_DIO_WRITE) {
1557 struct inode *inode = file_inode(dio->iocb->ki_filp);
1559 INIT_WORK(&dio->aio.work, iomap_dio_complete_work);
1560 queue_work(inode->i_sb->s_dio_done_wq, &dio->aio.work);
1561 } else {
1562 iomap_dio_complete_work(&dio->aio.work);
1563 }
1564 }
1566 if (should_dirty) {
1567 bio_check_pages_dirty(bio);
1568 } else {
1569 struct bio_vec *bvec;
1570 int i;
1572 bio_for_each_segment_all(bvec, bio, i)
1573 put_page(bvec->bv_page);
1574 bio_put(bio);
1575 }
1576 }
1578 static blk_qc_t
1579 iomap_dio_zero(struct iomap_dio *dio, struct iomap *iomap, loff_t pos,
1580 unsigned len)
1581 {
1582 struct page *page = ZERO_PAGE(0);
1583 int flags = REQ_SYNC | REQ_IDLE;
1584 struct bio *bio;
1586 bio = bio_alloc(GFP_KERNEL, 1);
1587 bio_set_dev(bio, iomap->bdev);
1588 bio->bi_iter.bi_sector = iomap_sector(iomap, pos);
1589 bio->bi_private = dio;
1590 bio->bi_end_io = iomap_dio_bio_end_io;
1592 if (dio->iocb->ki_flags & IOCB_HIPRI)
1593 flags |= REQ_HIPRI;
1595 get_page(page);
1596 __bio_add_page(bio, page, len, 0);
1597 bio_set_op_attrs(bio, REQ_OP_WRITE, flags);
1599 atomic_inc(&dio->ref);
1600 return submit_bio(bio);
1601 }
1603 static loff_t
1604 iomap_dio_bio_actor(struct inode *inode, loff_t pos, loff_t length,
1605 struct iomap_dio *dio, struct iomap *iomap)
1606 {
1607 unsigned int blkbits = blksize_bits(bdev_logical_block_size(iomap->bdev));
1608 unsigned int fs_block_size = i_blocksize(inode), pad;
1609 unsigned int align = iov_iter_alignment(dio->submit.iter);
1610 struct iov_iter iter;
1611 struct bio *bio;
1612 bool need_zeroout = false;
1613 bool use_fua = false;
1614 int nr_pages, ret = 0;
1615 size_t copied = 0;
1617 if ((pos | length | align) & ((1 << blkbits) - 1))
1618 return -EINVAL;
1620 if (iomap->type == IOMAP_UNWRITTEN) {
1621 dio->flags |= IOMAP_DIO_UNWRITTEN;
1622 need_zeroout = true;
1623 }
1625 if (iomap->flags & IOMAP_F_SHARED)
1626 dio->flags |= IOMAP_DIO_COW;
1628 if (iomap->flags & IOMAP_F_NEW) {
1629 need_zeroout = true;
1630 } else if (iomap->type == IOMAP_MAPPED) {
1631 /*
1632 * Use a FUA write if we need datasync semantics, this is a pure
1633 * data IO that doesn't require any metadata updates (including
1634 * after IO completion such as unwritten extent conversion) and
1635 * the underlying device supports FUA. This allows us to avoid
1636 * cache flushes on IO completion.
1637 */
1638 if (!(iomap->flags & (IOMAP_F_SHARED|IOMAP_F_DIRTY)) &&
1639 (dio->flags & IOMAP_DIO_WRITE_FUA) &&
1640 blk_queue_fua(bdev_get_queue(iomap->bdev)))
1641 use_fua = true;
1642 }
1644 /*
1645 * Operate on a partial iter trimmed to the extent we were called for.
1646 * We'll update the iter in the dio once we're done with this extent.
1647 */
1648 iter = *dio->submit.iter;
1649 iov_iter_truncate(&iter, length);
1651 nr_pages = iov_iter_npages(&iter, BIO_MAX_PAGES);
1652 if (nr_pages <= 0)
1653 return nr_pages;
1655 if (need_zeroout) {
1656 /* zero out from the start of the block to the write offset */
1657 pad = pos & (fs_block_size - 1);
1658 if (pad)
1659 iomap_dio_zero(dio, iomap, pos - pad, pad);
1660 }
1662 do {
1663 size_t n;
1664 if (dio->error) {
1665 iov_iter_revert(dio->submit.iter, copied);
1666 return 0;
1667 }
1669 bio = bio_alloc(GFP_KERNEL, nr_pages);
1670 bio_set_dev(bio, iomap->bdev);
1671 bio->bi_iter.bi_sector = iomap_sector(iomap, pos);
1672 bio->bi_write_hint = dio->iocb->ki_hint;
1673 bio->bi_ioprio = dio->iocb->ki_ioprio;
1674 bio->bi_private = dio;
1675 bio->bi_end_io = iomap_dio_bio_end_io;
1677 ret = bio_iov_iter_get_pages(bio, &iter);
1678 if (unlikely(ret)) {
1679 /*
1680 * We have to stop part way through an IO. We must fall
1681 * through to the sub-block tail zeroing here, otherwise
1682 * this short IO may expose stale data in the tail of
1683 * the block we haven't written data to.
1684 */
1685 bio_put(bio);
1686 goto zero_tail;
1687 }
1689 n = bio->bi_iter.bi_size;
1690 if (dio->flags & IOMAP_DIO_WRITE) {
1691 bio->bi_opf = REQ_OP_WRITE | REQ_SYNC | REQ_IDLE;
1692 if (use_fua)
1693 bio->bi_opf |= REQ_FUA;
1694 else
1695 dio->flags &= ~IOMAP_DIO_WRITE_FUA;
1696 task_io_account_write(n);
1697 } else {
1698 bio->bi_opf = REQ_OP_READ;
1699 if (dio->flags & IOMAP_DIO_DIRTY)
1700 bio_set_pages_dirty(bio);
1701 }
1703 if (dio->iocb->ki_flags & IOCB_HIPRI)
1704 bio->bi_opf |= REQ_HIPRI;
1706 iov_iter_advance(dio->submit.iter, n);
1708 dio->size += n;
1709 pos += n;
1710 copied += n;
1712 nr_pages = iov_iter_npages(&iter, BIO_MAX_PAGES);
1714 atomic_inc(&dio->ref);
1716 dio->submit.last_queue = bdev_get_queue(iomap->bdev);
1717 dio->submit.cookie = submit_bio(bio);
1718 } while (nr_pages);
1720 /*
1721 * We need to zeroout the tail of a sub-block write if the extent type
1722 * requires zeroing or the write extends beyond EOF. If we don't zero
1723 * the block tail in the latter case, we can expose stale data via mmap
1724 * reads of the EOF block.
1725 */
1726 zero_tail:
1727 if (need_zeroout ||
1728 ((dio->flags & IOMAP_DIO_WRITE) && pos >= i_size_read(inode))) {
1729 /* zero out from the end of the write to the end of the block */
1730 pad = pos & (fs_block_size - 1);
1731 if (pad)
1732 iomap_dio_zero(dio, iomap, pos, fs_block_size - pad);
1733 }
1734 return copied ? copied : ret;
1735 }
1737 static loff_t
1738 iomap_dio_hole_actor(loff_t length, struct iomap_dio *dio)
1739 {
1740 length = iov_iter_zero(length, dio->submit.iter);
1741 dio->size += length;
1742 return length;
1743 }
1745 static loff_t
1746 iomap_dio_inline_actor(struct inode *inode, loff_t pos, loff_t length,
1747 struct iomap_dio *dio, struct iomap *iomap)
1748 {
1749 struct iov_iter *iter = dio->submit.iter;
1750 size_t copied;
1752 BUG_ON(pos + length > PAGE_SIZE - offset_in_page(iomap->inline_data));
1754 if (dio->flags & IOMAP_DIO_WRITE) {
1755 loff_t size = inode->i_size;
1757 if (pos > size)
1758 memset(iomap->inline_data + size, 0, pos - size);
1759 copied = copy_from_iter(iomap->inline_data + pos, length, iter);
1760 if (copied) {
1761 if (pos + copied > size)
1762 i_size_write(inode, pos + copied);
1763 mark_inode_dirty(inode);
1764 }
1765 } else {
1766 copied = copy_to_iter(iomap->inline_data + pos, length, iter);
1767 }
1768 dio->size += copied;
1769 return copied;
1770 }
1772 static loff_t
1773 iomap_dio_actor(struct inode *inode, loff_t pos, loff_t length,
1774 void *data, struct iomap *iomap)
1775 {
1776 struct iomap_dio *dio = data;
1778 switch (iomap->type) {
1779 case IOMAP_HOLE:
1780 if (WARN_ON_ONCE(dio->flags & IOMAP_DIO_WRITE))
1781 return -EIO;
1782 return iomap_dio_hole_actor(length, dio);
1783 case IOMAP_UNWRITTEN:
1784 if (!(dio->flags & IOMAP_DIO_WRITE))
1785 return iomap_dio_hole_actor(length, dio);
1786 return iomap_dio_bio_actor(inode, pos, length, dio, iomap);
1787 case IOMAP_MAPPED:
1788 return iomap_dio_bio_actor(inode, pos, length, dio, iomap);
1789 case IOMAP_INLINE:
1790 return iomap_dio_inline_actor(inode, pos, length, dio, iomap);
1791 default:
1792 WARN_ON_ONCE(1);
1793 return -EIO;
1794 }
1795 }
1797 /*
1798 * iomap_dio_rw() always completes O_[D]SYNC writes regardless of whether the IO
1799 * is being issued as AIO or not. This allows us to optimise pure data writes
1800 * to use REQ_FUA rather than requiring generic_write_sync() to issue a
1801 * REQ_FLUSH post write. This is slightly tricky because a single request here
1802 * can be mapped into multiple disjoint IOs and only a subset of the IOs issued
1803 * may be pure data writes. In that case, we still need to do a full data sync
1804 * completion.
1805 */
1806 ssize_t
1807 iomap_dio_rw(struct kiocb *iocb, struct iov_iter *iter,
1808 const struct iomap_ops *ops, iomap_dio_end_io_t end_io)
1809 {
1810 struct address_space *mapping = iocb->ki_filp->f_mapping;
1811 struct inode *inode = file_inode(iocb->ki_filp);
1812 size_t count = iov_iter_count(iter);
1813 loff_t pos = iocb->ki_pos, start = pos;
1814 loff_t end = iocb->ki_pos + count - 1, ret = 0;
1815 unsigned int flags = IOMAP_DIRECT;
1816 bool wait_for_completion = is_sync_kiocb(iocb);
1817 struct blk_plug plug;
1818 struct iomap_dio *dio;
1820 lockdep_assert_held(&inode->i_rwsem);
1822 if (!count)
1823 return 0;
1825 dio = kmalloc(sizeof(*dio), GFP_KERNEL);
1826 if (!dio)
1827 return -ENOMEM;
1829 dio->iocb = iocb;
1830 atomic_set(&dio->ref, 1);
1831 dio->size = 0;
1832 dio->i_size = i_size_read(inode);
1833 dio->end_io = end_io;
1834 dio->error = 0;
1835 dio->flags = 0;
1837 dio->submit.iter = iter;
1838 dio->submit.waiter = current;
1839 dio->submit.cookie = BLK_QC_T_NONE;
1840 dio->submit.last_queue = NULL;
1842 if (iov_iter_rw(iter) == READ) {
1843 if (pos >= dio->i_size)
1844 goto out_free_dio;
1846 if (iter_is_iovec(iter) && iov_iter_rw(iter) == READ)
1847 dio->flags |= IOMAP_DIO_DIRTY;
1848 } else {
1849 flags |= IOMAP_WRITE;
1850 dio->flags |= IOMAP_DIO_WRITE;
1852 /* for data sync or sync, we need sync completion processing */
1853 if (iocb->ki_flags & IOCB_DSYNC)
1854 dio->flags |= IOMAP_DIO_NEED_SYNC;
1856 /*
1857 * For datasync only writes, we optimistically try using FUA for
1858 * this IO. Any non-FUA write that occurs will clear this flag,
1859 * hence we know before completion whether a cache flush is
1860 * necessary.
1861 */
1862 if ((iocb->ki_flags & (IOCB_DSYNC | IOCB_SYNC)) == IOCB_DSYNC)
1863 dio->flags |= IOMAP_DIO_WRITE_FUA;
1864 }
1866 if (iocb->ki_flags & IOCB_NOWAIT) {
1867 if (filemap_range_has_page(mapping, start, end)) {
1868 ret = -EAGAIN;
1869 goto out_free_dio;
1870 }
1871 flags |= IOMAP_NOWAIT;
1872 }
1874 ret = filemap_write_and_wait_range(mapping, start, end);
1875 if (ret)
1876 goto out_free_dio;
1878 /*
1879 * Try to invalidate cache pages for the range we're direct
1880 * writing. If this invalidation fails, tough, the write will
1881 * still work, but racing two incompatible write paths is a
1882 * pretty crazy thing to do, so we don't support it 100%.
1883 */
1884 ret = invalidate_inode_pages2_range(mapping,
1885 start >> PAGE_SHIFT, end >> PAGE_SHIFT);
1886 if (ret)
1887 dio_warn_stale_pagecache(iocb->ki_filp);
1888 ret = 0;
1890 if (iov_iter_rw(iter) == WRITE && !wait_for_completion &&
1891 !inode->i_sb->s_dio_done_wq) {
1892 ret = sb_init_dio_done_wq(inode->i_sb);
1893 if (ret < 0)
1894 goto out_free_dio;
1895 }
1897 inode_dio_begin(inode);
1899 blk_start_plug(&plug);
1900 do {
1901 ret = iomap_apply(inode, pos, count, flags, ops, dio,
1902 iomap_dio_actor);
1903 if (ret <= 0) {
1904 /* magic error code to fall back to buffered I/O */
1905 if (ret == -ENOTBLK) {
1906 wait_for_completion = true;
1907 ret = 0;
1908 }
1909 break;
1910 }
1911 pos += ret;
1913 if (iov_iter_rw(iter) == READ && pos >= dio->i_size)
1914 break;
1915 } while ((count = iov_iter_count(iter)) > 0);
1916 blk_finish_plug(&plug);
1918 if (ret < 0)
1919 iomap_dio_set_error(dio, ret);
1921 /*
1922 * If all the writes we issued were FUA, we don't need to flush the
1923 * cache on IO completion. Clear the sync flag for this case.
1924 */
1925 if (dio->flags & IOMAP_DIO_WRITE_FUA)
1926 dio->flags &= ~IOMAP_DIO_NEED_SYNC;
1928 /*
1929 * We are about to drop our additional submission reference, which
1930 * might be the last reference to the dio. There are three three
1931 * different ways we can progress here:
1932 *
1933 * (a) If this is the last reference we will always complete and free
1934 * the dio ourselves.
1935 * (b) If this is not the last reference, and we serve an asynchronous
1936 * iocb, we must never touch the dio after the decrement, the
1937 * I/O completion handler will complete and free it.
1938 * (c) If this is not the last reference, but we serve a synchronous
1939 * iocb, the I/O completion handler will wake us up on the drop
1940 * of the final reference, and we will complete and free it here
1941 * after we got woken by the I/O completion handler.
1942 */
1943 dio->wait_for_completion = wait_for_completion;
1944 if (!atomic_dec_and_test(&dio->ref)) {
1945 if (!wait_for_completion)
1946 return -EIOCBQUEUED;
1948 for (;;) {
1949 set_current_state(TASK_UNINTERRUPTIBLE);
1950 if (!READ_ONCE(dio->submit.waiter))
1951 break;
1953 if (!(iocb->ki_flags & IOCB_HIPRI) ||
1954 !dio->submit.last_queue ||
1955 !blk_poll(dio->submit.last_queue,
1956 dio->submit.cookie, true))
1957 io_schedule();
1958 }
1959 __set_current_state(TASK_RUNNING);
1960 }
1962 return iomap_dio_complete(dio);
1964 out_free_dio:
1965 kfree(dio);
1966 return ret;
1967 }
1968 EXPORT_SYMBOL_GPL(iomap_dio_rw);
1970 /* Swapfile activation */
1972 #ifdef CONFIG_SWAP
1973 struct iomap_swapfile_info {
1974 struct iomap iomap; /* accumulated iomap */
1975 struct swap_info_struct *sis;
1976 uint64_t lowest_ppage; /* lowest physical addr seen (pages) */
1977 uint64_t highest_ppage; /* highest physical addr seen (pages) */
1978 unsigned long nr_pages; /* number of pages collected */
1979 int nr_extents; /* extent count */
1980 };
1982 /*
1983 * Collect physical extents for this swap file. Physical extents reported to
1984 * the swap code must be trimmed to align to a page boundary. The logical
1985 * offset within the file is irrelevant since the swapfile code maps logical
1986 * page numbers of the swap device to the physical page-aligned extents.
1987 */
1988 static int iomap_swapfile_add_extent(struct iomap_swapfile_info *isi)
1989 {
1990 struct iomap *iomap = &isi->iomap;
1991 unsigned long nr_pages;
1992 uint64_t first_ppage;
1993 uint64_t first_ppage_reported;
1994 uint64_t next_ppage;
1995 int error;
1997 /*
1998 * Round the start up and the end down so that the physical
1999 * extent aligns to a page boundary.
2000 */
2001 first_ppage = ALIGN(iomap->addr, PAGE_SIZE) >> PAGE_SHIFT;
2002 next_ppage = ALIGN_DOWN(iomap->addr + iomap->length, PAGE_SIZE) >>
2003 PAGE_SHIFT;
2005 /* Skip too-short physical extents. */
2006 if (first_ppage >= next_ppage)
2007 return 0;
2008 nr_pages = next_ppage - first_ppage;
2010 /*
2011 * Calculate how much swap space we're adding; the first page contains
2012 * the swap header and doesn't count. The mm still wants that first
2013 * page fed to add_swap_extent, however.
2014 */
2015 first_ppage_reported = first_ppage;
2016 if (iomap->offset == 0)
2017 first_ppage_reported++;
2018 if (isi->lowest_ppage > first_ppage_reported)
2019 isi->lowest_ppage = first_ppage_reported;
2020 if (isi->highest_ppage < (next_ppage - 1))
2021 isi->highest_ppage = next_ppage - 1;
2023 /* Add extent, set up for the next call. */
2024 error = add_swap_extent(isi->sis, isi->nr_pages, nr_pages, first_ppage);
2025 if (error < 0)
2026 return error;
2027 isi->nr_extents += error;
2028 isi->nr_pages += nr_pages;
2029 return 0;
2030 }
2032 /*
2033 * Accumulate iomaps for this swap file. We have to accumulate iomaps because
2034 * swap only cares about contiguous page-aligned physical extents and makes no
2035 * distinction between written and unwritten extents.
2036 */
2037 static loff_t iomap_swapfile_activate_actor(struct inode *inode, loff_t pos,
2038 loff_t count, void *data, struct iomap *iomap)
2039 {
2040 struct iomap_swapfile_info *isi = data;
2041 int error;
2043 switch (iomap->type) {
2044 case IOMAP_MAPPED:
2045 case IOMAP_UNWRITTEN:
2046 /* Only real or unwritten extents. */
2047 break;
2048 case IOMAP_INLINE:
2049 /* No inline data. */
2050 pr_err("swapon: file is inline\n");
2051 return -EINVAL;
2052 default:
2053 pr_err("swapon: file has unallocated extents\n");
2054 return -EINVAL;
2055 }
2057 /* No uncommitted metadata or shared blocks. */
2058 if (iomap->flags & IOMAP_F_DIRTY) {
2059 pr_err("swapon: file is not committed\n");
2060 return -EINVAL;
2061 }
2062 if (iomap->flags & IOMAP_F_SHARED) {
2063 pr_err("swapon: file has shared extents\n");
2064 return -EINVAL;
2065 }
2067 /* Only one bdev per swap file. */
2068 if (iomap->bdev != isi->sis->bdev) {
2069 pr_err("swapon: file is on multiple devices\n");
2070 return -EINVAL;
2071 }
2073 if (isi->iomap.length == 0) {
2074 /* No accumulated extent, so just store it. */
2075 memcpy(&isi->iomap, iomap, sizeof(isi->iomap));
2076 } else if (isi->iomap.addr + isi->iomap.length == iomap->addr) {
2077 /* Append this to the accumulated extent. */
2078 isi->iomap.length += iomap->length;
2079 } else {
2080 /* Otherwise, add the retained iomap and store this one. */
2081 error = iomap_swapfile_add_extent(isi);
2082 if (error)
2083 return error;
2084 memcpy(&isi->iomap, iomap, sizeof(isi->iomap));
2085 }
2086 return count;
2087 }
2089 /*
2090 * Iterate a swap file's iomaps to construct physical extents that can be
2091 * passed to the swapfile subsystem.
2092 */
2093 int iomap_swapfile_activate(struct swap_info_struct *sis,
2094 struct file *swap_file, sector_t *pagespan,
2095 const struct iomap_ops *ops)
2096 {
2097 struct iomap_swapfile_info isi = {
2098 .sis = sis,
2099 .lowest_ppage = (sector_t)-1ULL,
2100 };
2101 struct address_space *mapping = swap_file->f_mapping;
2102 struct inode *inode = mapping->host;
2103 loff_t pos = 0;
2104 loff_t len = ALIGN_DOWN(i_size_read(inode), PAGE_SIZE);
2105 loff_t ret;
2107 /*
2108 * Persist all file mapping metadata so that we won't have any
2109 * IOMAP_F_DIRTY iomaps.
2110 */
2111 ret = vfs_fsync(swap_file, 1);
2112 if (ret)
2113 return ret;
2115 while (len > 0) {
2116 ret = iomap_apply(inode, pos, len, IOMAP_REPORT,
2117 ops, &isi, iomap_swapfile_activate_actor);
2118 if (ret <= 0)
2119 return ret;
2121 pos += ret;
2122 len -= ret;
2123 }
2125 if (isi.iomap.length) {
2126 ret = iomap_swapfile_add_extent(&isi);
2127 if (ret)
2128 return ret;
2129 }
2131 *pagespan = 1 + isi.highest_ppage - isi.lowest_ppage;
2132 sis->max = isi.nr_pages;
2133 sis->pages = isi.nr_pages - 1;
2134 sis->highest_bit = isi.nr_pages - 1;
2135 return isi.nr_extents;
2136 }
2137 EXPORT_SYMBOL_GPL(iomap_swapfile_activate);
2138 #endif /* CONFIG_SWAP */
2140 static loff_t
2141 iomap_bmap_actor(struct inode *inode, loff_t pos, loff_t length,
2142 void *data, struct iomap *iomap)
2143 {
2144 sector_t *bno = data, addr;
2146 if (iomap->type == IOMAP_MAPPED) {
2147 addr = (pos - iomap->offset + iomap->addr) >> inode->i_blkbits;
2148 if (addr > INT_MAX)
2149 WARN(1, "would truncate bmap result\n");
2150 else
2151 *bno = addr;
2152 }
2153 return 0;
2154 }
2156 /* legacy ->bmap interface. 0 is the error return (!) */
2157 sector_t
2158 iomap_bmap(struct address_space *mapping, sector_t bno,
2159 const struct iomap_ops *ops)
2160 {
2161 struct inode *inode = mapping->host;
2162 loff_t pos = bno << inode->i_blkbits;
2163 unsigned blocksize = i_blocksize(inode);
2165 if (filemap_write_and_wait(mapping))
2166 return 0;
2168 bno = 0;
2169 iomap_apply(inode, pos, blocksize, 0, ops, &bno, iomap_bmap_actor);
2170 return bno;
2171 }
2172 EXPORT_SYMBOL_GPL(iomap_bmap);