1 // SPDX-License-Identifier: GPL-2.0
2 /*
3 * Generate lookup table for the table-driven CRC64 calculation.
4 *
5 * gen_crc64table is executed in kernel build time and generates
6 * lib/crc64table.h. This header is included by lib/crc64.c for
7 * the table-driven CRC64 calculation.
8 *
9 * See lib/crc64.c for more information about which specification
10 * and polynomial arithmetic that gen_crc64table.c follows to
11 * generate the lookup table.
12 *
13 * Copyright 2018 SUSE Linux.
14 * Author: Coly Li <colyli@suse.de>
15 */
16 #include <inttypes.h>
17 #include <stdio.h>
19 #define CRC64_ECMA182_POLY 0x42F0E1EBA9EA3693ULL
21 static uint64_t crc64_table[256] = {0};
23 static void generate_crc64_table(void)
24 {
25 uint64_t i, j, c, crc;
27 for (i = 0; i < 256; i++) {
28 crc = 0;
29 c = i << 56;
31 for (j = 0; j < 8; j++) {
32 if ((crc ^ c) & 0x8000000000000000ULL)
33 crc = (crc << 1) ^ CRC64_ECMA182_POLY;
34 else
35 crc <<= 1;
36 c <<= 1;
37 }
39 crc64_table[i] = crc;
40 }
41 }
43 static void print_crc64_table(void)
44 {
45 int i;
47 printf("/* this file is generated - do not edit */\n\n");
48 printf("#include <linux/types.h>\n");
49 printf("#include <linux/cache.h>\n\n");
50 printf("static const u64 ____cacheline_aligned crc64table[256] = {\n");
51 for (i = 0; i < 256; i++) {
52 printf("\t0x%016" PRIx64 "ULL", crc64_table[i]);
53 if (i & 0x1)
54 printf(",\n");
55 else
56 printf(", ");
57 }
58 printf("};\n");
59 }
61 int main(int argc, char *argv[])
62 {
63 generate_crc64_table();
64 print_crc64_table();
65 return 0;
66 }