]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-analog-linux-kernel/dmurphy-analog.git/blob - lib/hweight.c
defconfig: Enable M_CAN for dra7
[ti-analog-linux-kernel/dmurphy-analog.git] / lib / hweight.c
1 // SPDX-License-Identifier: GPL-2.0
2 #include <linux/export.h>
3 #include <linux/bitops.h>
4 #include <asm/types.h>
6 /**
7  * hweightN - returns the hamming weight of a N-bit word
8  * @x: the word to weigh
9  *
10  * The Hamming Weight of a number is the total number of bits set in it.
11  */
13 #ifndef __HAVE_ARCH_SW_HWEIGHT
14 unsigned int __sw_hweight32(unsigned int w)
15 {
16 #ifdef CONFIG_ARCH_HAS_FAST_MULTIPLIER
17         w -= (w >> 1) & 0x55555555;
18         w =  (w & 0x33333333) + ((w >> 2) & 0x33333333);
19         w =  (w + (w >> 4)) & 0x0f0f0f0f;
20         return (w * 0x01010101) >> 24;
21 #else
22         unsigned int res = w - ((w >> 1) & 0x55555555);
23         res = (res & 0x33333333) + ((res >> 2) & 0x33333333);
24         res = (res + (res >> 4)) & 0x0F0F0F0F;
25         res = res + (res >> 8);
26         return (res + (res >> 16)) & 0x000000FF;
27 #endif
28 }
29 EXPORT_SYMBOL(__sw_hweight32);
30 #endif
32 unsigned int __sw_hweight16(unsigned int w)
33 {
34         unsigned int res = w - ((w >> 1) & 0x5555);
35         res = (res & 0x3333) + ((res >> 2) & 0x3333);
36         res = (res + (res >> 4)) & 0x0F0F;
37         return (res + (res >> 8)) & 0x00FF;
38 }
39 EXPORT_SYMBOL(__sw_hweight16);
41 unsigned int __sw_hweight8(unsigned int w)
42 {
43         unsigned int res = w - ((w >> 1) & 0x55);
44         res = (res & 0x33) + ((res >> 2) & 0x33);
45         return (res + (res >> 4)) & 0x0F;
46 }
47 EXPORT_SYMBOL(__sw_hweight8);
49 #ifndef __HAVE_ARCH_SW_HWEIGHT
50 unsigned long __sw_hweight64(__u64 w)
51 {
52 #if BITS_PER_LONG == 32
53         return __sw_hweight32((unsigned int)(w >> 32)) +
54                __sw_hweight32((unsigned int)w);
55 #elif BITS_PER_LONG == 64
56 #ifdef CONFIG_ARCH_HAS_FAST_MULTIPLIER
57         w -= (w >> 1) & 0x5555555555555555ul;
58         w =  (w & 0x3333333333333333ul) + ((w >> 2) & 0x3333333333333333ul);
59         w =  (w + (w >> 4)) & 0x0f0f0f0f0f0f0f0ful;
60         return (w * 0x0101010101010101ul) >> 56;
61 #else
62         __u64 res = w - ((w >> 1) & 0x5555555555555555ul);
63         res = (res & 0x3333333333333333ul) + ((res >> 2) & 0x3333333333333333ul);
64         res = (res + (res >> 4)) & 0x0F0F0F0F0F0F0F0Ful;
65         res = res + (res >> 8);
66         res = res + (res >> 16);
67         return (res + (res >> 32)) & 0x00000000000000FFul;
68 #endif
69 #endif
70 }
71 EXPORT_SYMBOL(__sw_hweight64);
72 #endif