]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-analog-linux-kernel/dmurphy-analog.git/blob - mm/mmzone.c
defconfig: Enable M_CAN for dra7
[ti-analog-linux-kernel/dmurphy-analog.git] / mm / mmzone.c
1 // SPDX-License-Identifier: GPL-2.0
2 /*
3  * linux/mm/mmzone.c
4  *
5  * management codes for pgdats, zones and page flags
6  */
9 #include <linux/stddef.h>
10 #include <linux/mm.h>
11 #include <linux/mmzone.h>
13 struct pglist_data *first_online_pgdat(void)
14 {
15         return NODE_DATA(first_online_node);
16 }
18 struct pglist_data *next_online_pgdat(struct pglist_data *pgdat)
19 {
20         int nid = next_online_node(pgdat->node_id);
22         if (nid == MAX_NUMNODES)
23                 return NULL;
24         return NODE_DATA(nid);
25 }
27 /*
28  * next_zone - helper magic for for_each_zone()
29  */
30 struct zone *next_zone(struct zone *zone)
31 {
32         pg_data_t *pgdat = zone->zone_pgdat;
34         if (zone < pgdat->node_zones + MAX_NR_ZONES - 1)
35                 zone++;
36         else {
37                 pgdat = next_online_pgdat(pgdat);
38                 if (pgdat)
39                         zone = pgdat->node_zones;
40                 else
41                         zone = NULL;
42         }
43         return zone;
44 }
46 static inline int zref_in_nodemask(struct zoneref *zref, nodemask_t *nodes)
47 {
48 #ifdef CONFIG_NUMA
49         return node_isset(zonelist_node_idx(zref), *nodes);
50 #else
51         return 1;
52 #endif /* CONFIG_NUMA */
53 }
55 /* Returns the next zone at or below highest_zoneidx in a zonelist */
56 struct zoneref *__next_zones_zonelist(struct zoneref *z,
57                                         enum zone_type highest_zoneidx,
58                                         nodemask_t *nodes)
59 {
60         /*
61          * Find the next suitable zone to use for the allocation.
62          * Only filter based on nodemask if it's set
63          */
64         if (unlikely(nodes == NULL))
65                 while (zonelist_zone_idx(z) > highest_zoneidx)
66                         z++;
67         else
68                 while (zonelist_zone_idx(z) > highest_zoneidx ||
69                                 (z->zone && !zref_in_nodemask(z, nodes)))
70                         z++;
72         return z;
73 }
75 #ifdef CONFIG_ARCH_HAS_HOLES_MEMORYMODEL
76 bool memmap_valid_within(unsigned long pfn,
77                                         struct page *page, struct zone *zone)
78 {
79         if (page_to_pfn(page) != pfn)
80                 return false;
82         if (page_zone(page) != zone)
83                 return false;
85         return true;
86 }
87 #endif /* CONFIG_ARCH_HAS_HOLES_MEMORYMODEL */
89 void lruvec_init(struct lruvec *lruvec)
90 {
91         enum lru_list lru;
93         memset(lruvec, 0, sizeof(struct lruvec));
95         for_each_lru(lru)
96                 INIT_LIST_HEAD(&lruvec->lists[lru]);
97 }
99 #if defined(CONFIG_NUMA_BALANCING) && !defined(LAST_CPUPID_NOT_IN_PAGE_FLAGS)
100 int page_cpupid_xchg_last(struct page *page, int cpupid)
102         unsigned long old_flags, flags;
103         int last_cpupid;
105         do {
106                 old_flags = flags = page->flags;
107                 last_cpupid = page_cpupid_last(page);
109                 flags &= ~(LAST_CPUPID_MASK << LAST_CPUPID_PGSHIFT);
110                 flags |= (cpupid & LAST_CPUPID_MASK) << LAST_CPUPID_PGSHIFT;
111         } while (unlikely(cmpxchg(&page->flags, old_flags, flags) != old_flags));
113         return last_cpupid;
115 #endif