]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-analog-linux-kernel/dmurphy-analog.git/commit
Merge branch 'clk-qcom-sdm845' into clk-next
authorStephen Boyd <sboyd@kernel.org>
Mon, 4 Jun 2018 19:34:51 +0000 (12:34 -0700)
committerStephen Boyd <sboyd@kernel.org>
Mon, 4 Jun 2018 19:34:51 +0000 (12:34 -0700)
commit77122d6f7477899ba6d1b2d340956bd6fd9ee3b5
tree40911e85581bc92ba22408867531d7f7e3fcfa99
parent36851edd7ea96ac74266de27b2ff7870e14563c8
parenta3dcdc7e5417a369f59214f67cd642c95017cf3b
Merge branch 'clk-qcom-sdm845' into clk-next

* clk-qcom-sdm845:
  clk: qcom: Export clk_fabia_pll_configure()
  clk: qcom: Add video clock controller driver for SDM845
  dt-bindings: clock: Introduce QCOM Video clock bindings
  clk: qcom: Add Global Clock controller (GCC) driver for SDM845
  clk: qcom: Add DT bindings for SDM845 gcc clock controller
  clk: qcom: Configure the RCGs to a safe source as needed
  clk: qcom: Add support for BRANCH_HALT_SKIP flag for branch clocks
  clk: qcom: Simplify gdsc status checking logic
  clk: qcom: gdsc: Add support to poll CFG register to check GDSC state
  clk: qcom: gdsc: Add support to poll for higher timeout value
  clk: qcom: gdsc: Add support to reset AON and block reset logic
  clk: qcom: Add support for controlling Fabia PLL
  clk: qcom: Clear hardware clock control bit of RCG

Also fixup the Kconfig mess where SDM845 GCC has msm8998 in the
description and also the video Kconfig says things slightly differently
from the GCC one so just make it the same.
Documentation/devicetree/bindings/clock/qcom,gcc.txt
drivers/clk/qcom/Kconfig
drivers/clk/qcom/Makefile
drivers/clk/qcom/clk-rcg2.c
drivers/clk/qcom/gdsc.c
drivers/clk/qcom/gdsc.h