summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: c0a47e4)
raw | patch | inline | side by side (parent: c0a47e4)
author | Hangbin Liu <liuhangbin@gmail.com> | |
Thu, 7 Feb 2019 10:36:11 +0000 (18:36 +0800) | ||
committer | David S. Miller <davem@davemloft.net> | |
Thu, 7 Feb 2019 18:48:42 +0000 (10:48 -0800) |
If we disabled IPv6 from the kernel command line (ipv6.disable=1), we should
not call ip6_err_gen_icmpv6_unreach(). This:
ip link add sit1 type sit local 192.0.2.1 remote 192.0.2.2 ttl 1
ip link set sit1 up
ip addr add 198.51.100.1/24 dev sit1
ping 198.51.100.2
if IPv6 is disabled at boot time, will crash the kernel.
v2: there's no need to use in6_dev_get(), use __in6_dev_get() instead,
as we only need to check that idev exists and we are under
rcu_read_lock() (from netif_receive_skb_internal()).
Reported-by: Jianlin Shi <jishi@redhat.com>
Fixes: ca15a078bd90 ("sit: generate icmpv6 error when receiving icmpv4 error")
Cc: Oussama Ghorbel <ghorbel@pivasoftware.com>
Signed-off-by: Hangbin Liu <liuhangbin@gmail.com>
Reviewed-by: Stefano Brivio <sbrivio@redhat.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
not call ip6_err_gen_icmpv6_unreach(). This:
ip link add sit1 type sit local 192.0.2.1 remote 192.0.2.2 ttl 1
ip link set sit1 up
ip addr add 198.51.100.1/24 dev sit1
ping 198.51.100.2
if IPv6 is disabled at boot time, will crash the kernel.
v2: there's no need to use in6_dev_get(), use __in6_dev_get() instead,
as we only need to check that idev exists and we are under
rcu_read_lock() (from netif_receive_skb_internal()).
Reported-by: Jianlin Shi <jishi@redhat.com>
Fixes: ca15a078bd90 ("sit: generate icmpv6 error when receiving icmpv4 error")
Cc: Oussama Ghorbel <ghorbel@pivasoftware.com>
Signed-off-by: Hangbin Liu <liuhangbin@gmail.com>
Reviewed-by: Stefano Brivio <sbrivio@redhat.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
net/ipv6/sit.c | patch | blob | history |
diff --git a/net/ipv6/sit.c b/net/ipv6/sit.c
index 1e03305c0549220550d1e940c66fce967062aa89..e8a1dabef803e5583b0fb3bd70d75a48dad46e9c 100644 (file)
--- a/net/ipv6/sit.c
+++ b/net/ipv6/sit.c
}
err = 0;
- if (!ip6_err_gen_icmpv6_unreach(skb, iph->ihl * 4, type, data_len))
+ if (__in6_dev_get(skb->dev) &&
+ !ip6_err_gen_icmpv6_unreach(skb, iph->ihl * 4, type, data_len))
goto out;
if (t->parms.iph.daddr == 0)