author | Linus Torvalds <torvalds@linux-foundation.org> | |
Tue, 1 Jan 2019 21:24:31 +0000 (13:24 -0800) | ||
committer | Linus Torvalds <torvalds@linux-foundation.org> | |
Tue, 1 Jan 2019 21:24:31 +0000 (13:24 -0800) |
Pull RTC updates from Alexandre Belloni:
"Subsystem:
- new %ptR printk format
- rename core files
- allow registration of multiple nvmem devices
New driver:
- i.MX system controller RTC
Driver updates:
- abx80x: handle voltage ioctls, correct binding doc
- m41t80: correct month in alarm reads
- pcf85363: add pcf85263 support
- pcf8523: properly handle battery low flag
- s3c: limit alarm to one year in the future as ALMYEAR is broken
- sun6i: rework clock output binding"
* tag 'rtc-4.21' of git://git.kernel.org/pub/scm/linux/kernel/git/abelloni/linux: (54 commits)
rtc: rename core files
rtc: nvmem: fix possible use after free
rtc: add i.MX system controller RTC support
dt-bindings: fsl: scu: add rtc binding
rtc: pcf2123: Add Microcrystal rv2123
rtc: class: reimplement devm_rtc_device_register
rtc: enforce rtc_timer_init private_data type
rtc: abx80x: Implement RTC_VL_READ,CLR ioctls
rtc: pcf85363: Add support for NXP pcf85263 rtc
dt-bindings: rtc: pcf85363: Document pcf85263 real-time clock
rtc: pcf8523: don't return invalid date when battery is low
dt-bindings: rtc: use a generic node name for ds1307
PM: Switch to use %ptR
m68k/mac: Switch to use %ptR
Input: hp_sdc_rtc - Switch to use %ptR
rtc: tegra: Switch to use %ptR
rtc: s5m: Switch to use %ptR
rtc: s3c: Switch to use %ptR
rtc: rx8025: Switch to use %ptR
rtc: rx6110: Switch to use %ptR
...
"Subsystem:
- new %ptR printk format
- rename core files
- allow registration of multiple nvmem devices
New driver:
- i.MX system controller RTC
Driver updates:
- abx80x: handle voltage ioctls, correct binding doc
- m41t80: correct month in alarm reads
- pcf85363: add pcf85263 support
- pcf8523: properly handle battery low flag
- s3c: limit alarm to one year in the future as ALMYEAR is broken
- sun6i: rework clock output binding"
* tag 'rtc-4.21' of git://git.kernel.org/pub/scm/linux/kernel/git/abelloni/linux: (54 commits)
rtc: rename core files
rtc: nvmem: fix possible use after free
rtc: add i.MX system controller RTC support
dt-bindings: fsl: scu: add rtc binding
rtc: pcf2123: Add Microcrystal rv2123
rtc: class: reimplement devm_rtc_device_register
rtc: enforce rtc_timer_init private_data type
rtc: abx80x: Implement RTC_VL_READ,CLR ioctls
rtc: pcf85363: Add support for NXP pcf85263 rtc
dt-bindings: rtc: pcf85363: Document pcf85263 real-time clock
rtc: pcf8523: don't return invalid date when battery is low
dt-bindings: rtc: use a generic node name for ds1307
PM: Switch to use %ptR
m68k/mac: Switch to use %ptR
Input: hp_sdc_rtc - Switch to use %ptR
rtc: tegra: Switch to use %ptR
rtc: s5m: Switch to use %ptR
rtc: s3c: Switch to use %ptR
rtc: rx8025: Switch to use %ptR
rtc: rx6110: Switch to use %ptR
...
index 0af618b6a44806adf103094cb771c7b0824644f9,0860346fc9ebfde11007c1ca6e7803a5aaaa3067..27784b6edfeddfada4cd156615fbd0911cfa7823
...
};
- imx8qx-pm {
- compatible = "fsl,scu-pd";
- #address-cells = <1>;
- #size-cells = <0>;
-
- pd_dma: dma-power-domain {
- #power-domain-cells = <0>;
-
- pd_dma_lpuart0: dma-lpuart0@57 {
- reg = <SC_R_UART_0>;
- #power-domain-cells = <0>;
- power-domains = <&pd_dma>;
- };
- ...
- };
- ...
+ pd: imx8qx-pd {
+ compatible = "fsl,imx8qxp-scu-pd";
+ #power-domain-cells = <1>;
};
+
+ rtc: rtc {
+ compatible = "fsl,imx8qxp-sc-rtc";
+ };
};
};
diff --cc drivers/char/rtc.c
Simple merge
diff --cc drivers/rtc/hctosys.c
Simple merge