summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3bff240)
raw | patch | inline | side by side (parent: 3bff240)
author | Charles Keepax <ckeepax@opensource.cirrus.com> | |
Tue, 5 Feb 2019 16:29:40 +0000 (16:29 +0000) | ||
committer | Takashi Iwai <tiwai@suse.de> | |
Tue, 5 Feb 2019 21:01:41 +0000 (22:01 +0100) |
It is normal user behaviour to start, stop, then start a stream
again without closing it. Currently this works for compressed
playback streams but not capture ones.
The states on a compressed capture stream go directly from OPEN to
PREPARED, unlike a playback stream which moves to SETUP and waits
for a write of data before moving to PREPARED. Currently however,
when a stop is sent the state is set to SETUP for both types of
streams. This leaves a capture stream in the situation where a new
start can't be sent as that requires the state to be PREPARED and
a new set_params can't be sent as that requires the state to be
OPEN. The only option being to close the stream, and then reopen.
Correct this issues by allowing snd_compr_drain_notify to set the
state depending on the stream direction, as we already do in
set_params.
Fixes: 49bb6402f1aa ("ALSA: compress_core: Add support for capture streams")
Signed-off-by: Charles Keepax <ckeepax@opensource.cirrus.com>
Cc: <stable@vger.kernel.org>
Signed-off-by: Takashi Iwai <tiwai@suse.de>
again without closing it. Currently this works for compressed
playback streams but not capture ones.
The states on a compressed capture stream go directly from OPEN to
PREPARED, unlike a playback stream which moves to SETUP and waits
for a write of data before moving to PREPARED. Currently however,
when a stop is sent the state is set to SETUP for both types of
streams. This leaves a capture stream in the situation where a new
start can't be sent as that requires the state to be PREPARED and
a new set_params can't be sent as that requires the state to be
OPEN. The only option being to close the stream, and then reopen.
Correct this issues by allowing snd_compr_drain_notify to set the
state depending on the stream direction, as we already do in
set_params.
Fixes: 49bb6402f1aa ("ALSA: compress_core: Add support for capture streams")
Signed-off-by: Charles Keepax <ckeepax@opensource.cirrus.com>
Cc: <stable@vger.kernel.org>
Signed-off-by: Takashi Iwai <tiwai@suse.de>
include/sound/compress_driver.h | patch | blob | history |
index 0cdc3999ecfa84ebb289eca932b33d1806c2fa13..c5188ff724d1220b991e7e2c1591f8f396138796 100644 (file)
if (snd_BUG_ON(!stream))
return;
- stream->runtime->state = SNDRV_PCM_STATE_SETUP;
+ if (stream->direction == SND_COMPRESS_PLAYBACK)
+ stream->runtime->state = SNDRV_PCM_STATE_SETUP;
+ else
+ stream->runtime->state = SNDRV_PCM_STATE_PREPARED;
+
wake_up(&stream->runtime->sleep);
}