]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-analog-linux-kernel/dmurphy-analog.git/commitdiff
Merge tag 'scsi-misc' of git://git.kernel.org/pub/scm/linux/kernel/git/jejb/scsi
authorLinus Torvalds <torvalds@linux-foundation.org>
Sat, 12 Sep 2015 01:15:18 +0000 (18:15 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Sat, 12 Sep 2015 01:15:18 +0000 (18:15 -0700)
Pull second round of SCSI updates from James Bottomley:
 "There's one late arriving patch here (added today), fixing a build
  issue which the scsi_dh patch set in here uncovered.  Other than that,
  everything has been incubated in -next and the checkers for a week.

  The major pieces of this patch are a set patches facilitating better
  integration between scsi and scsi_dh (the device handling layer used
  by multi-path; all the dm parts are acked by Mike Snitzer).

  This also includes driver updates for mp3sas, scsi_debug and an
  assortment of bug fixes"

* tag 'scsi-misc' of git://git.kernel.org/pub/scm/linux/kernel/git/jejb/scsi: (50 commits)
  scsi_dh: fix randconfig build error
  scsi: fix scsi_error_handler vs. scsi_host_dev_release race
  fcoe: Convert use of __constant_htons to htons
  mpt2sas: setpci reset kernel oops fix
  pm80xx: Don't override ts->stat on IO_OPEN_CNX_ERROR_HW_RESOURCE_BUSY
  lpfc: Fix possible use-after-free and double free in lpfc_mbx_cmpl_rdp_page_a2()
  bfa: Fix incorrect de-reference of pointer
  bfa: Fix indentation
  scsi_transport_sas: Remove check for SAS expander when querying bay/enclosure IDs.
  scsi_debug: resp_request: remove unused variable
  scsi_debug: fix REPORT LUNS Well Known LU
  scsi_debug: schedule_resp fix input variable check
  scsi_debug: make dump_sector static
  scsi_debug: vfree is null safe so drop the check
  scsi_debug: use SCSI_W_LUN_REPORT_LUNS instead of SAM2_WLUN_REPORT_LUNS;
  scsi_debug: define pr_fmt() for consistent logging
  mpt2sas: Refcount fw_events and fix unsafe list usage
  mpt2sas: Refcount sas_device objects and fix unsafe list usage
  scsi_dh: return SCSI_DH_NOTCONN in scsi_dh_activate()
  scsi_dh: don't allow to detach device handlers at runtime
  ...

1  2 
drivers/md/Kconfig
drivers/scsi/scsi_error.c

Simple merge
Simple merge