]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-analog-linux-kernel/dmurphy-analog.git/commitdiff
Merge tag 'armsoc-soc' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-soc
authorLinus Torvalds <torvalds@linux-foundation.org>
Thu, 23 Aug 2018 20:44:43 +0000 (13:44 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Thu, 23 Aug 2018 20:44:43 +0000 (13:44 -0700)
Pull ARM 32-bit SoC platform updates from Olof Johansson:
 "Most of the SoC updates in this cycle are cleanups and moves to more
  modern infrastructure:

   - Davinci was moved to common clock framework

   - OMAP1-based Amstrad E3 "Superphone" saw a bunch of cleanups to the
     keyboard interface (bitbanged AT keyboard via GPIO).

   - Removal of some stale code for Renesas platforms

   - Power management improvements for i.MX6LL"

* tag 'armsoc-soc' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-soc: (112 commits)
  ARM: uniphier: select RESET_CONTROLLER
  arm64: uniphier: select RESET_CONTROLLER
  ARM: uniphier: remove empty Makefile
  ARM: exynos: Clear global variable on init error path
  ARM: exynos: Remove outdated maintainer information
  ARM: shmobile: Always enable ARCH_TIMER on SoCs with A7 and/or A15
  ARM: shmobile: r8a7779: hide unused r8a7779_platform_cpu_kill
  soc: r9a06g032: don't build SMP files for non-SMP config
  ARM: shmobile: Add the R9A06G032 SMP enabler driver
  ARM: at91: pm: configure wakeup sources for ULP1 mode
  ARM: at91: pm: add PMC fast startup registers defines
  ARM: at91: pm: Add ULP1 mode support
  ARM: at91: pm: Use ULP0 naming instead of slow clock
  ARM: hisi: handle of_iomap and fix missing of_node_put
  ARM: hisi: check of_iomap and fix missing of_node_put
  ARM: hisi: fix error handling and missing of_node_put
  ARM: mx5: Set the DBGEN bit in ARM_GPC register
  ARM: imx51: Configure M4IF to avoid visual artifacts
  ARM: imx: call imx6sx_cpuidle_init() conditionally for 6sll
  ARM: imx: fix i.MX6SLL build
  ...

1  2 
MAINTAINERS
arch/arm/Kconfig
arch/arm/Kconfig.debug
arch/arm/Makefile
arch/arm/mach-exynos/suspend.c
include/linux/cpuhotplug.h

diff --cc MAINTAINERS
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge
Simple merge