]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-analog-linux-kernel/dmurphy-analog.git/commitdiff
Merge branch 'fixes' into next/soc
authorOlof Johansson <olof@lixom.net>
Mon, 31 Dec 2018 19:54:03 +0000 (11:54 -0800)
committerOlof Johansson <olof@lixom.net>
Mon, 31 Dec 2018 19:54:03 +0000 (11:54 -0800)
Merge in fixes here, since the last batch didn't make it in before the
release of 4.20, and we might as well group them with this set of
patches.

* fixes: (822 commits)
  arm64: dts: renesas: draak: Fix CVBS input
  ARM: dts: Fix OMAP4430 SDP Ethernet startup
  ARM: dts: am335x-pdu001: Fix polarity of card detection input
  ARM: OMAP1: ams-delta: Fix audio permanently muted
  ARM: dts: omap5: Fix dual-role mode on Super-Speed port
  arm64: dts: rockchip: fix rk3399-rockpro64 regulator gpios
  ARM: dts: imx7d-nitrogen7: Fix the description of the Wifi clock
  ARM: imx: update the cpu power up timing setting on i.mx6sx
  Revert "arm64: dts: marvell: add CPU Idle power state support on Armada 7K/8K"
  ARM: dts: imx7d-pico: Describe the Wifi clock
  ARM: dts: realview: Fix some more duplicate regulator nodes
  MAINTAINERS: update entry for MMP platform
  ARM: mmp/mmp2: fix cpu_is_mmp2() on mmp2-dt
  MAINTAINERS: mediatek: Update SoC entry
  ARM: dts: bcm2837: Fix polarity of wifi reset GPIOs
  + Linux 4.20-rc5

Signed-off-by: Olof Johansson <olof@lixom.net>
1  2 
MAINTAINERS
arch/arm/mach-omap1/board-ams-delta.c

diff --cc MAINTAINERS
Simple merge
Simple merge