]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-analog-linux-kernel/dmurphy-analog.git/commitdiff
Merge tag 'fuse-update-4.18' of git://git.kernel.org/pub/scm/linux/kernel/git/mszered...
authorLinus Torvalds <torvalds@linux-foundation.org>
Thu, 7 Jun 2018 15:50:57 +0000 (08:50 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Thu, 7 Jun 2018 15:50:57 +0000 (08:50 -0700)
Pull fuse updates from Miklos Szeredi:
 "The most interesting part of this update is user namespace support,
  mostly done by Eric Biederman. This enables safe unprivileged fuse
  mounts within a user namespace.

  There are also a couple of fixes for bugs found by syzbot and
  miscellaneous fixes and cleanups"

* tag 'fuse-update-4.18' of git://git.kernel.org/pub/scm/linux/kernel/git/mszeredi/fuse:
  fuse: don't keep dead fuse_conn at fuse_fill_super().
  fuse: fix control dir setup and teardown
  fuse: fix congested state leak on aborted connections
  fuse: Allow fully unprivileged mounts
  fuse: Ensure posix acls are translated outside of init_user_ns
  fuse: add writeback documentation
  fuse: honor AT_STATX_FORCE_SYNC
  fuse: honor AT_STATX_DONT_SYNC
  fuse: Restrict allow_other to the superblock's namespace or a descendant
  fuse: Support fuse filesystems outside of init_user_ns
  fuse: Fail all requests with invalid uids or gids
  fuse: Remove the buggy retranslation of pids in fuse_dev_do_read
  fuse: return -ECONNABORTED on /dev/fuse read after abort
  fuse: atomic_o_trunc should truncate pagecache

1  2 
fs/fuse/inode.c

diff --cc fs/fuse/inode.c
Simple merge