index acb11242bcc95d79e99b8dc72901fa16955856d9..ddefb8cab4a1ffb6f80d2b8cee4455ef69a7431a 100644 (file)
--- a/README
+++ b/README
Y = ROM SW Major Number\r
Z = ROM SW Minor Number\r
\r
- 6.6.15 = CC256xA/NL5500L Product, 6.15 ROM Version\r
- 6.7.16 = CC256xB Product, 7.16 ROM Version\r
- 7.6.15 = WL127x Product, 6.15 ROM Version\r
- 10.6.15 = WL128x, 6.15 ROM Version\r
- 11.8.32 = WL180x, WL183x, WL185x PG2.1 or PG2.2, 8.32 ROM Version\r
- 12.8.32 = WL187x PG2.1 or PG2.2, 8.32 ROM Version\r
+ 6.6.15 = CC256xA/NL5500L Product, 6.15 ROM Version\r
+ 6.7.16 = CC256xB Product, 7.16 ROM Version\r
+ 6.12.26 = CC256xC Product, 12.26 ROM Version\r
+ 7.6.15 = WL127x Product, 6.15 ROM Version\r
+ 10.6.15 = WL128x, 6.15 ROM Version\r
+ 11.8.32 = WL180x, WL183x, WL185x PG2.1 or PG2.2, 8.32 ROM Version\r
+ 12.8.32 = WL187x PG2.1 or PG2.2, 8.32 ROM Version\r
12.10.28 = WL18xxQ PG1.11, 10.28 ROM Version\r
\r
- Exception is the initialization files of CC256xA/B devices which are \r
+ Exceptions are the initialization files of CC256xB/C devices which are also\r
provided as three separate bts files: \r
\r
- TIInit_6.7.16_bt_spec_4.x.bts - BT main bts file \r
- TIInit_6.7.16_ble_add-on.bts - BLE functionality add-on\r
- TIInit_6.7.16_avpr_add-on.bts - AVPR (WBS, Assisted A2DP) functionality add-On\r
+ initscripts-TIInit_6.7.16_bt_spec_4.1.bts \r
+ -OR- initscripts-TIInit_6.12.26.bts - BT main bts file \r
+ initscripts-TIInit_6.7.16_ble_add-on.bts \r
+ -OR- initscripts-TIInit_6.12.26_ble_add-on.bts - BLE functionality add-on\r
+ initscripts-TIInit_6.7.16_avpr_add-on.bts \r
+ -OR- initscripts-TIInit_6.12.26_avpr_add-on.bts - AVPR (WBS, Assisted A2DP) functionality add-On\r
+ \r
+ When using CC256xB or CC256xC with linux (either TI dual-mode Bluetooth stack or BlueZ), \r
+ use the TIInit_6.7.16.bts or TIInit_6.12.26.bts respectively. It combines the main bts with \r
+ ble add-on.\r
\r
For additional details, please refer to: \r
- http://processors.wiki.ti.com/index.php/CC256x_Downloads\r
+ http://www.ti.com/tool/wl18xx-bt-sp\r
+ http://www.ti.com/tool/cc256xc-bt-sp\r
+ http://www.ti.com/tool/cc256xb-bt-sp\r
\ No newline at end of file