1 Linux kernel
2 ============
4 This file was moved to Documentation/admin-guide/README.rst
6 Please notice that there are several guides for kernel developers and users.
7 These guides can be rendered in a number of formats, like HTML and PDF.
9 In order to build the documentation, use ``make htmldocs`` or
10 ``make pdfdocs``.
12 There are various text files in the Documentation/ subdirectory,
13 several of them using the Restructured Text markup notation.
14 See Documentation/00-INDEX for a list of what is contained in each file.
16 Please read the Documentation/process/changes.rst file, as it contains the
17 requirements for building and running the kernel, and information about
18 the problems which may result by upgrading your kernel.