]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/commit
USB: serial: qcserial: add Sierra Wireless EM7565
authorReinhard Speyerer <rspmn@arcor.de>
Thu, 14 Dec 2017 23:39:27 +0000 (00:39 +0100)
committerGreg Kroah-Hartman <gregkh@linuxfoundation.org>
Tue, 2 Jan 2018 19:33:27 +0000 (20:33 +0100)
commit232972f7393681cbf1aadc709d8619d8b2704471
treef05480c9a554e9e792e6922c695b101a44c6c9e4
parent24162c1781c1c9c5f2442feff94b456e5e4c2766
USB: serial: qcserial: add Sierra Wireless EM7565

commit 92a18a657fb2e2ffbfa0659af32cc18fd2346516 upstream.

Sierra Wireless EM7565 devices use the QCSERIAL_SWI layout for their
serial ports

T:  Bus=01 Lev=03 Prnt=29 Port=01 Cnt=02 Dev#= 31 Spd=480  MxCh= 0
D:  Ver= 2.00 Cls=00(>ifc ) Sub=00 Prot=00 MxPS=64 #Cfgs=  1
P:  Vendor=1199 ProdID=9091 Rev= 0.06
S:  Manufacturer=Sierra Wireless, Incorporated
S:  Product=Sierra Wireless EM7565 Qualcomm Snapdragon X16 LTE-A
S:  SerialNumber=xxxxxxxx
C:* #Ifs= 4 Cfg#= 1 Atr=a0 MxPwr=500mA
I:* If#= 0 Alt= 0 #EPs= 2 Cls=ff(vend.) Sub=ff Prot=ff Driver=qcserial
E:  Ad=81(I) Atr=02(Bulk) MxPS= 512 Ivl=0ms
E:  Ad=01(O) Atr=02(Bulk) MxPS= 512 Ivl=0ms
I:* If#= 2 Alt= 0 #EPs= 3 Cls=ff(vend.) Sub=00 Prot=00 Driver=qcserial
E:  Ad=83(I) Atr=03(Int.) MxPS=  10 Ivl=32ms
E:  Ad=82(I) Atr=02(Bulk) MxPS= 512 Ivl=0ms
E:  Ad=02(O) Atr=02(Bulk) MxPS= 512 Ivl=0ms
I:* If#= 3 Alt= 0 #EPs= 3 Cls=ff(vend.) Sub=00 Prot=00 Driver=qcserial
E:  Ad=85(I) Atr=03(Int.) MxPS=  10 Ivl=32ms
E:  Ad=84(I) Atr=02(Bulk) MxPS= 512 Ivl=0ms
E:  Ad=03(O) Atr=02(Bulk) MxPS= 512 Ivl=0ms
I:* If#= 8 Alt= 0 #EPs= 3 Cls=ff(vend.) Sub=ff Prot=ff Driver=qmi_wwan
E:  Ad=86(I) Atr=03(Int.) MxPS=   8 Ivl=32ms
E:  Ad=8e(I) Atr=02(Bulk) MxPS= 512 Ivl=0ms
E:  Ad=0f(O) Atr=02(Bulk) MxPS= 512 Ivl=0ms

but need sendsetup = true for the NMEA port to make it work properly.

Simplify the patch compared to v1 as suggested by Bjørn Mork by taking
advantage of the fact that existing devices work with sendsetup = true
too.

Use sendsetup = true for the NMEA interface of QCSERIAL_SWI and add
DEVICE_SWI entries for the EM7565 PID 0x9091 and the EM7565 QDL PID
0x9090.

Tests with several MC73xx/MC74xx/MC77xx devices have been performed in
order to verify backward compatibility.

Signed-off-by: Reinhard Speyerer <rspmn@arcor.de>
Signed-off-by: Johan Hovold <johan@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/usb/serial/qcserial.c