Merged TI feature ti_linux_base_rt into ti-rt-linux-4.19.y ti-rt-linux-4.19.y-next-20191026 ti-rt-linux-4.19.y-next-20191027 ti-rt-linux-4.19.y-next-20191028
authorLCPD Auto Merger <lcpd_integration@list.ti.com>
Fri, 25 Oct 2019 15:24:34 +0000 (10:24 -0500)
committerLCPD Auto Merger <lcpd_integration@list.ti.com>
Fri, 25 Oct 2019 15:24:34 +0000 (10:24 -0500)
commite4a59159df0d6dd4c51b0bd2226529db440823ed
tree8e76b0d4735f7bf9e52ee12e821f788141c7e05e
parent5c24aba32de69336be9304e14b49c60d5c459f46
parent9da80f6d55c653037d779fd9ffee743fcce91330
Merged TI feature ti_linux_base_rt into ti-rt-linux-4.19.y

TI-Feature: ti_linux_base_rt
TI-Branch: ti-linux-4.19.y

* 'ti-linux-4.19.y' of ssh://bitbucket.itg.ti.com/lcpdpub/ti-linux-kernel: (26 commits)
  arm64: dts: ti: k3-j721e: Disable MHDP in SoC- and enable in board-dt
  arm64: dts: ti: k3-j721: cleanup DP connector data
  arm64: dts: ti: k3-j721: move DP routing and pinmux to board DT file
  phy: ti: j721e-wiz: Implement DisplayPort mode to the wiz driver
  Revert "HACK: phy: ti: j721e-wiz: override WIZ settings for DP"
  arm64: dts: ti: k3-j721e-proc-board-tps65917: Update wiz lane<n>-mode props
  arm64: dts: ti: k3-j721e-common-proc-board: Update wiz lane<n>-mode props
  dt-bindings: phy: ti,phy-j721e-wiz: Add "lane<n>-mode" properties
  dt-bindings: phy: Add PHY_TYPE_DP definition
  arm64: dts: ti: k3-j721e-main: Update wiz node compatible strings
  phy: ti: j721e-wiz: Use "ti,j721e-wiz-10g" or "ti,j721e-wiz-16g" compatible
  dt-bindings: phy: ti,phy-j721e-wiz: Add *-10g and *-16g to compatible
  drm/bridge: cdns-mhdp: Add error handling for phy_configure() function.
  drm/bridge: cdns-mhdp: Set correct value in framer config register.
  drm/bridge: cdns-mhdp: Add support for SSC handling.
  drm/bridge: cdns-mhdp: Add function to get max number of lanes.
  drm/bridge: cdns-mhdp: Remove extra phy configuration calls.
  drm/bridge: cdns-mhdp: Add separate function to improve code redability.
  drm/bridge: cdns-mhdp: Fix to read correct DPCD registers for DP 1.4+ devices
  drm/bridge: cdns-mhdp: Remove setting register DP_SET_POWER twice.
  ...

Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>