]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/commit
Merge branch 'ti-linux-4.19.y-next' of git.ti.com:ti-linux-kernel/ti-linux-kernel... ti-rt-linux-4.19.y-next-20190502
authorLCPD Auto Merger <lcpd_integration@list.ti.com>
Thu, 2 May 2019 08:35:26 +0000 (03:35 -0500)
committerLCPD Auto Merger <lcpd_integration@list.ti.com>
Thu, 2 May 2019 08:35:26 +0000 (03:35 -0500)
commitef48b3daa77ea202a998878a8d9dc816a82d25f4
tree61c1f81088e1e3b3819d6d5b324c4f4d541f4b86
parenta822a65ebd68ac674d170148e2354ed5f0b3dcc4
parentb5cfa92e43176d5fbf280802f253947dc23d0c43
Merge branch 'ti-linux-4.19.y-next' of git.ti.com:ti-linux-kernel/ti-linux-kernel-next into ti-rt-linux-4.19.y-next

TI-Feature: ti_linux_base_rt
TI-Tree: git@git.ti.com:ti-linux-kernel/ti-linux-kernel-next.git
TI-Branch: ti-linux-4.19.y-next

* 'ti-linux-4.19.y-next' of git.ti.com:ti-linux-kernel/ti-linux-kernel-next: (108 commits)
  Linux 4.19.38
  powerpc/fsl: Add FSL_PPC_BOOK3E as supported arch for nospectre_v2 boot arg
  net/tls: don't leak IV and record seq when offload fails
  net/tls: avoid potential deadlock in tls_set_device_offload_rx()
  net/mlx5e: Fix use-after-free after xdp_return_frame
  net/mlx5e: Fix the max MTU check in case of XDP
  mlxsw: spectrum: Put MC TCs into DWRR mode
  mlxsw: pci: Reincrease PCI reset timeout
  net: hns: Fix WARNING when hns modules installed
  team: fix possible recursive locking when add slaves
  stmmac: pci: Adjust IOT2000 matching
  net/tls: fix refcount adjustment in fallback
  net: stmmac: move stmmac_check_ether_addr() to driver probe
  net/rose: fix unbound loop in rose_loopback_timer()
  net: rds: exchange of 8K and 1M pool
  net/mlx5e: ethtool, Remove unsupported SFP EEPROM high pages query
  mlxsw: spectrum: Fix autoneg status in ethtool
  ipv4: set the tcp_min_rtt_wlen range from 0 to one day
  ipv4: add sanity checks in ipv4_link_failure()
  x86/fpu: Don't export __kernel_fpu_{begin,end}()
  ...

Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
12 files changed:
arch/x86/include/asm/fpu/api.h
arch/x86/kernel/fpu/core.c
drivers/block/zram/zram_drv.c
fs/aio.c
fs/proc/proc_sysctl.c
include/linux/fs.h
kernel/sched/deadline.c
kernel/sched/fair.c
kernel/trace/trace.c
kernel/workqueue.c
lib/Kconfig.debug
net/rds/ib_rdma.c