summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a8d8b1e)
raw | patch | inline | side by side (parent: a8d8b1e)
author | Patrick Williams <alpawi@amazon.com> | |
Tue, 1 Oct 2019 15:51:38 +0000 (10:51 -0500) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Sun, 27 Oct 2019 20:32:31 +0000 (21:32 +0100) |
commit b835d6953009dc350d61402a854b5a7178d8c615 upstream.
The configuration registers for the LED group have inverted
polarity, which puts the GPIO into open-drain state when used in
GPIO mode. Switch to '0' for GPIO and '1' for LED modes.
Fixes: 87466ccd9401 ("pinctrl: armada-37xx: Add pin controller support for Armada 37xx")
Signed-off-by: Patrick Williams <alpawi@amazon.com>
Cc: <stable@vger.kernel.org>
Link: https://lore.kernel.org/r/20191001155154.99710-1-alpawi@amazon.com
Signed-off-by: Linus Walleij <linus.walleij@linaro.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
The configuration registers for the LED group have inverted
polarity, which puts the GPIO into open-drain state when used in
GPIO mode. Switch to '0' for GPIO and '1' for LED modes.
Fixes: 87466ccd9401 ("pinctrl: armada-37xx: Add pin controller support for Armada 37xx")
Signed-off-by: Patrick Williams <alpawi@amazon.com>
Cc: <stable@vger.kernel.org>
Link: https://lore.kernel.org/r/20191001155154.99710-1-alpawi@amazon.com
Signed-off-by: Linus Walleij <linus.walleij@linaro.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/pinctrl/mvebu/pinctrl-armada-37xx.c | patch | blob | history |
diff --git a/drivers/pinctrl/mvebu/pinctrl-armada-37xx.c b/drivers/pinctrl/mvebu/pinctrl-armada-37xx.c
index 1d0831bcc3f7f24795fdaebac8a560052921d16b..3aac640596ad6e06a3fb359bfa8c3019be019def 100644 (file)
PIN_GRP_EXTRA("uart2", 9, 2, BIT(1) | BIT(13) | BIT(14) | BIT(19),
BIT(1) | BIT(13) | BIT(14), BIT(1) | BIT(19),
18, 2, "gpio", "uart"),
- PIN_GRP_GPIO("led0_od", 11, 1, BIT(20), "led"),
- PIN_GRP_GPIO("led1_od", 12, 1, BIT(21), "led"),
- PIN_GRP_GPIO("led2_od", 13, 1, BIT(22), "led"),
- PIN_GRP_GPIO("led3_od", 14, 1, BIT(23), "led"),
+ PIN_GRP_GPIO_2("led0_od", 11, 1, BIT(20), BIT(20), 0, "led"),
+ PIN_GRP_GPIO_2("led1_od", 12, 1, BIT(21), BIT(21), 0, "led"),
+ PIN_GRP_GPIO_2("led2_od", 13, 1, BIT(22), BIT(22), 0, "led"),
+ PIN_GRP_GPIO_2("led3_od", 14, 1, BIT(23), BIT(23), 0, "led"),
};