]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/commitdiff
arm64: simplify kernel segment mapping granularity
authorArd Biesheuvel <ard.biesheuvel@linaro.org>
Wed, 30 Mar 2016 15:43:09 +0000 (17:43 +0200)
committerArd Biesheuvel <ard.biesheuvel@linaro.org>
Fri, 29 Jul 2016 16:59:49 +0000 (18:59 +0200)
The mapping of the kernel consist of four segments, each of which is mapped
with different permission attributes and/or lifetimes. To optimize the TLB
and translation table footprint, we define various opaque constants in the
linker script that resolve to different aligment values depending on the
page size and whether CONFIG_DEBUG_ALIGN_RODATA is set.

Considering that
- a 4 KB granule kernel benefits from a 64 KB segment alignment (due to
  the fact that it allows the use of the contiguous bit),
- the minimum alignment of the .data segment is THREAD_SIZE already, not
  PAGE_SIZE (i.e., we already have padding between _data and the start of
  the .data payload in many cases),
- 2 MB is a suitable alignment value on all granule sizes, either for
  mapping directly (level 2 on 4 KB), or via the contiguous bit (level 3 on
  16 KB and 64 KB),
- anything beyond 2 MB exceeds the minimum alignment mandated by the boot
  protocol, and can only be mapped efficiently if the physical alignment
  happens to be the same,

we can simplify this by standardizing on 64 KB (or 2 MB) explicitly, i.e.,
regardless of granule size, all segments are aligned either to 64 KB, or to
2 MB if CONFIG_DEBUG_ALIGN_RODATA=y. This also means we can drop the Kconfig
dependency of CONFIG_DEBUG_ALIGN_RODATA on CONFIG_ARM64_4K_PAGES.

Signed-off-by: Ard Biesheuvel <ard.biesheuvel@linaro.org>
Signed-off-by: Will Deacon <will.deacon@arm.com>
(cherry picked from commit 97740051dd31d200a0efaa84544fe5e4713aac40)
Signed-off-by: Ard Biesheuvel <ard.biesheuvel@linaro.org>
arch/arm64/Kconfig.debug
arch/arm64/kernel/vmlinux.lds.S

index 04fb73b973f155b477425ff1841e370f0ba87d41..ab1cb1fc4e3d6c2891fd0381463020795bfb7b0e 100644 (file)
@@ -73,7 +73,7 @@ config DEBUG_RODATA
           If in doubt, say Y
 
 config DEBUG_ALIGN_RODATA
-       depends on DEBUG_RODATA && ARM64_4K_PAGES
+       depends on DEBUG_RODATA
        bool "Align linker sections up to SECTION_SIZE"
        help
          If this option is enabled, sections that may potentially be marked as
index 7a141c098bbb625ba375494ca1b3bffb2bb2b271..2c60d19b038c2a6237a58e60dd474d44b3e2664c 100644 (file)
@@ -63,14 +63,19 @@ PECOFF_FILE_ALIGNMENT = 0x200;
 #endif
 
 #if defined(CONFIG_DEBUG_ALIGN_RODATA)
-#define ALIGN_DEBUG_RO                 . = ALIGN(1<<SECTION_SHIFT);
-#define ALIGN_DEBUG_RO_MIN(min)                ALIGN_DEBUG_RO
-#elif defined(CONFIG_DEBUG_RODATA)
-#define ALIGN_DEBUG_RO                 . = ALIGN(1<<PAGE_SHIFT);
-#define ALIGN_DEBUG_RO_MIN(min)                ALIGN_DEBUG_RO
+/*
+ *  4 KB granule:   1 level 2 entry
+ * 16 KB granule: 128 level 3 entries, with contiguous bit
+ * 64 KB granule:  32 level 3 entries, with contiguous bit
+ */
+#define SEGMENT_ALIGN                  SZ_2M
 #else
-#define ALIGN_DEBUG_RO
-#define ALIGN_DEBUG_RO_MIN(min)                . = ALIGN(min);
+/*
+ *  4 KB granule:  16 level 3 entries, with contiguous bit
+ * 16 KB granule:   4 level 3 entries, without contiguous bit
+ * 64 KB granule:   1 level 3 entry
+ */
+#define SEGMENT_ALIGN                  SZ_64K
 #endif
 
 SECTIONS
@@ -113,12 +118,12 @@ SECTIONS
                *(.got)                 /* Global offset table          */
        }
 
-       ALIGN_DEBUG_RO_MIN(PAGE_SIZE)
+       . = ALIGN(SEGMENT_ALIGN);
        RO_DATA(PAGE_SIZE)              /* everything from this point to */
        EXCEPTION_TABLE(8)              /* _etext will be marked RO NX   */
        NOTES
 
-       ALIGN_DEBUG_RO_MIN(PAGE_SIZE)
+       . = ALIGN(SEGMENT_ALIGN);
        _etext = .;                     /* End of text and rodata section */
        __init_begin = .;
 
@@ -166,7 +171,7 @@ SECTIONS
                *(.hash)
        }
 
-       . = ALIGN(PAGE_SIZE);
+       . = ALIGN(SEGMENT_ALIGN);
        __init_end = .;
 
        _data = .;