]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/commitdiff
ipv4: Fix use-after-free when flushing FIB tables
authorIdo Schimmel <idosch@mellanox.com>
Wed, 20 Dec 2017 17:34:19 +0000 (19:34 +0200)
committerGreg Kroah-Hartman <gregkh@linuxfoundation.org>
Tue, 2 Jan 2018 19:33:26 +0000 (20:33 +0100)
[ Upstream commit b4681c2829e24943aadd1a7bb3a30d41d0a20050 ]

Since commit 0ddcf43d5d4a ("ipv4: FIB Local/MAIN table collapse") the
local table uses the same trie allocated for the main table when custom
rules are not in use.

When a net namespace is dismantled, the main table is flushed and freed
(via an RCU callback) before the local table. In case the callback is
invoked before the local table is iterated, a use-after-free can occur.

Fix this by iterating over the FIB tables in reverse order, so that the
main table is always freed after the local table.

v3: Reworded comment according to Alex's suggestion.
v2: Add a comment to make the fix more explicit per Dave's and Alex's
feedback.

Fixes: 0ddcf43d5d4a ("ipv4: FIB Local/MAIN table collapse")
Signed-off-by: Ido Schimmel <idosch@mellanox.com>
Reported-by: Fengguang Wu <fengguang.wu@intel.com>
Acked-by: Alexander Duyck <alexander.h.duyck@intel.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
net/ipv4/fib_frontend.c

index 0cb240c749bf114af51e8bd35c51cd0c14f031eb..c9e68ff48a72ab9655e943229aef1b596fef487d 100644 (file)
@@ -1252,7 +1252,7 @@ fail:
 
 static void ip_fib_net_exit(struct net *net)
 {
-       unsigned int i;
+       int i;
 
        rtnl_lock();
 #ifdef CONFIG_IP_MULTIPLE_TABLES
@@ -1260,7 +1260,12 @@ static void ip_fib_net_exit(struct net *net)
        RCU_INIT_POINTER(net->ipv4.fib_main, NULL);
        RCU_INIT_POINTER(net->ipv4.fib_default, NULL);
 #endif
-       for (i = 0; i < FIB_TABLE_HASHSZ; i++) {
+       /* Destroy the tables in reverse order to guarantee that the
+        * local table, ID 255, is destroyed before the main table, ID
+        * 254. This is necessary as the local table may contain
+        * references to data contained in the main table.
+        */
+       for (i = FIB_TABLE_HASHSZ - 1; i >= 0; i--) {
                struct hlist_head *head = &net->ipv4.fib_table_hash[i];
                struct hlist_node *tmp;
                struct fib_table *tb;