summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 59be73b)
raw | patch | inline | side by side (parent: 59be73b)
author | Grygorii Strashko <grygorii.strashko@ti.com> | |
Fri, 24 Jun 2016 12:40:38 +0000 (15:40 +0300) | ||
committer | Grygorii Strashko <grygorii.strashko@ti.com> | |
Fri, 29 Jul 2016 09:57:15 +0000 (12:57 +0300) |
Update cpdma_desc_pool_create/destroy() to accept only one parameter
struct cpdma_ctlr*, as this structure contains all required
information for pool creation/destruction.
Signed-off-by: Grygorii Strashko <grygorii.strashko@ti.com>
struct cpdma_ctlr*, as this structure contains all required
information for pool creation/destruction.
Signed-off-by: Grygorii Strashko <grygorii.strashko@ti.com>
drivers/net/ethernet/ti/davinci_cpdma.c | patch | blob | history |
index f0128ff610d2dc2d0835455ab7155f41a65b234f..be3a2b32e2a9584e047db38f1f207e9be85b7309 100644 (file)
void *cpumap; /* dma_alloc map */
int desc_size, mem_size;
int num_desc, used_desc;
- struct device *dev;
struct gen_pool *gen_pool;
};
(directed << CPDMA_TO_PORT_SHIFT)); \
} while (0)
-static void cpdma_desc_pool_destroy(struct cpdma_desc_pool *pool)
+static void cpdma_desc_pool_destroy(struct cpdma_ctlr *ctlr)
{
+ struct cpdma_desc_pool *pool = ctlr->pool;
+
if (!pool)
return;
WARN_ON(pool->used_desc);
if (pool->cpumap)
- dma_free_coherent(pool->dev, pool->mem_size, pool->cpumap,
+ dma_free_coherent(ctlr->dev, pool->mem_size, pool->cpumap,
pool->phys);
else
iounmap(pool->iomap);
* devices (e.g. cpsw switches) use plain old memory. Descriptor pools
* abstract out these details
*/
-static struct cpdma_desc_pool *
-cpdma_desc_pool_create(struct device *dev, u32 phys, dma_addr_t hw_addr,
- int size, int align)
+int cpdma_desc_pool_create(struct cpdma_ctlr *ctlr)
{
+ struct cpdma_params *cpdma_params = &ctlr->params;
struct cpdma_desc_pool *pool;
- int ret;
+ int ret = 0;
- pool = devm_kzalloc(dev, sizeof(*pool), GFP_KERNEL);
+ pool = devm_kzalloc(ctlr->dev, sizeof(*pool), GFP_KERNEL);
if (!pool)
goto gen_pool_create_fail;
+ ctlr->pool = pool;
- pool->dev = dev;
- pool->mem_size = size;
- pool->desc_size = ALIGN(sizeof(struct cpdma_desc), align);
- pool->num_desc = size / pool->desc_size;
+ pool->mem_size = cpdma_params->desc_mem_size;
+ pool->desc_size = ALIGN(sizeof(struct cpdma_desc),
+ cpdma_params->desc_align);
+ pool->num_desc = pool->mem_size / pool->desc_size;
- pool->gen_pool = devm_gen_pool_create(dev, ilog2(pool->desc_size), -1,
- "cpdma");
+ pool->gen_pool = devm_gen_pool_create(ctlr->dev, ilog2(pool->desc_size),
+ -1, "cpdma");
if (IS_ERR(pool->gen_pool)) {
- dev_err(dev, "pool create failed %ld\n",
- PTR_ERR(pool->gen_pool));
+ ret = PTR_ERR(pool->gen_pool);
+ dev_err(ctlr->dev, "pool create failed %d\n", ret);
goto gen_pool_create_fail;
}
- if (phys) {
- pool->phys = phys;
- pool->iomap = ioremap(phys, size); /* should be memremap? */
- pool->hw_addr = hw_addr;
+ if (cpdma_params->desc_mem_phys) {
+ pool->phys = cpdma_params->desc_mem_phys;
+ pool->iomap = ioremap(pool->phys, pool->mem_size);
+ pool->hw_addr = cpdma_params->desc_hw_addr;
} else {
- pool->cpumap = dma_alloc_coherent(dev, size, &pool->hw_addr,
- GFP_KERNEL);
+ pool->cpumap = dma_alloc_coherent(ctlr->dev, pool->mem_size,
+ &pool->hw_addr, GFP_KERNEL);
pool->iomap = (void __iomem __force *)pool->cpumap;
pool->phys = pool->hw_addr; /* assumes no IOMMU, don't use this value */
}
- if (!pool->iomap)
+ if (!pool->iomap) {
+ ret = -ENOMEM;
goto gen_pool_create_fail;
+ }
ret = gen_pool_add_virt(pool->gen_pool, (unsigned long)pool->iomap,
pool->phys, pool->mem_size, -1);
if (ret < 0) {
- dev_err(dev, "pool add failed %d\n", ret);
+ dev_err(ctlr->dev, "pool add failed %d\n", ret);
goto gen_pool_add_virt_fail;
}
- return pool;
+ return 0;
gen_pool_add_virt_fail:
- cpdma_desc_pool_destroy(pool);
+ cpdma_desc_pool_destroy(ctlr);
gen_pool_create_fail:
- return NULL;
+ ctlr->pool = NULL;
+ return ret;
}
static inline dma_addr_t desc_phys(struct cpdma_desc_pool *pool,
ctlr->dev = params->dev;
spin_lock_init(&ctlr->lock);
- ctlr->pool = cpdma_desc_pool_create(ctlr->dev,
- ctlr->params.desc_mem_phys,
- ctlr->params.desc_hw_addr,
- ctlr->params.desc_mem_size,
- ctlr->params.desc_align);
- if (!ctlr->pool)
+ if (cpdma_desc_pool_create(ctlr))
return NULL;
if (WARN_ON(ctlr->num_chan > CPDMA_MAX_CHANNELS))
for (i = 0; i < ARRAY_SIZE(ctlr->channels); i++)
cpdma_chan_destroy(ctlr->channels[i]);
- cpdma_desc_pool_destroy(ctlr->pool);
+ cpdma_desc_pool_destroy(ctlr);
spin_unlock_irqrestore(&ctlr->lock, flags);
return ret;
}