]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/commitdiff
Merge tag 'for-linus-5.4-rc2-tag' of git://git.kernel.org/pub/scm/linux/kernel/git...
authorLinus Torvalds <torvalds@linux-foundation.org>
Fri, 4 Oct 2019 18:13:09 +0000 (11:13 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Fri, 4 Oct 2019 18:13:09 +0000 (11:13 -0700)
Pull xen fixes and cleanups from Juergen Gross:

 - a fix in the Xen balloon driver avoiding hitting a BUG_ON() in some
   cases, plus a follow-on cleanup series for that driver

 - a patch for introducing non-blocking EFI callbacks in Xen's EFI
   driver, plu a cleanup patch for Xen EFI handling merging the x86 and
   ARM arch specific initialization into the Xen EFI driver

 - a fix of the Xen xenbus driver avoiding a self-deadlock when cleaning
   up after a user process has died

 - a fix for Xen on ARM after removal of ZONE_DMA

 - a cleanup patch for avoiding build warnings for Xen on ARM

* tag 'for-linus-5.4-rc2-tag' of git://git.kernel.org/pub/scm/linux/kernel/git/xen/tip:
  xen/xenbus: fix self-deadlock after killing user process
  xen/efi: have a common runtime setup function
  arm: xen: mm: use __GPF_DMA32 for arm64
  xen/balloon: Clear PG_offline in balloon_retrieve()
  xen/balloon: Mark pages PG_offline in balloon_append()
  xen/balloon: Drop __balloon_append()
  xen/balloon: Set pages PageOffline() in balloon_add_region()
  ARM: xen: unexport HYPERVISOR_platform_op function
  xen/efi: Set nonblocking callbacks

1  2 
arch/arm/xen/mm.c

Simple merge