summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 6a28d11)
raw | patch | inline | side by side (parent: 6a28d11)
author | Suman Anna <s-anna@ti.com> | |
Wed, 10 Oct 2018 01:45:21 +0000 (20:45 -0500) | ||
committer | Suman Anna <s-anna@ti.com> | |
Fri, 19 Oct 2018 18:55:12 +0000 (13:55 -0500) |
The commit 44dc2a65ba1d ("arm64: dts: ti: k3-am654-evm: Add DDR carveout
memory nodes for R5Fs") adds two carveout reserved memory nodes for each
of the MCU R5F remote processor devices. Split each of these regions into
two different regions for the all the TI K3 AM65x boards to support R5F
firmwares without any RSC_CARVEOUT entries in their resource tables. The
first region will be used as the DMA pool for the rproc devices, and the
second region will furnish the static carveout regions for the firmware
memory.
Signed-off-by: Suman Anna <s-anna@ti.com>
memory nodes for R5Fs") adds two carveout reserved memory nodes for each
of the MCU R5F remote processor devices. Split each of these regions into
two different regions for the all the TI K3 AM65x boards to support R5F
firmwares without any RSC_CARVEOUT entries in their resource tables. The
first region will be used as the DMA pool for the rproc devices, and the
second region will furnish the static carveout regions for the firmware
memory.
Signed-off-by: Suman Anna <s-anna@ti.com>
arch/arm64/boot/dts/ti/k3-am654-base-board.dts | patch | blob | history |
diff --git a/arch/arm64/boot/dts/ti/k3-am654-base-board.dts b/arch/arm64/boot/dts/ti/k3-am654-base-board.dts
index b112141622e659cf766aba4e9937ae7d5d9131f3..6e44cb426902ae25bddc38a4ac92d48dd70a2a15 100644 (file)
#size-cells = <2>;
ranges;
- r5f1_memory_region: r5f1-memory@9b000000 {
+ r5f1_dma_memory_region: r5f1-dma-memory@9b000000 {
compatible = "shared-dma-pool";
- reg = <0 0x9b000000 0 0x1000000>;
+ reg = <0 0x9b000000 0 0x100000>;
no-map;
};
- r5f0_memory_region: r5f0-memory@9c000000 {
+ r5f1_memory_region: r5f1-memory@9b100000 {
compatible = "shared-dma-pool";
- reg = <0 0x9c000000 0 0x800000>;
+ reg = <0 0x9b100000 0 0xf00000>;
+ no-map;
+ };
+
+ r5f0_dma_memory_region: r5f0-dma-memory@9c000000 {
+ compatible = "shared-dma-pool";
+ reg = <0 0x9c000000 0 0x100000>;
+ no-map;
+ };
+
+ r5f0_memory_region: r5f0-memory@9c100000 {
+ compatible = "shared-dma-pool";
+ reg = <0 0x9c100000 0 0x700000>;
no-map;
};
};
&mcu_r5f0 {
- memory-region = <&r5f0_memory_region>;
+ memory-region = <&r5f0_dma_memory_region>, <&r5f0_memory_region>;
};
&mcu_r5f1 {
- memory-region = <&r5f1_memory_region>;
+ memory-region = <&r5f1_dma_memory_region>, <&r5f1_memory_region>;
};
&main_uart0 {