]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/commitdiff
USB: serial: ti_usb_3410_5052: fix port-close races
authorJohan Hovold <johan@kernel.org>
Fri, 11 Oct 2019 09:57:35 +0000 (11:57 +0200)
committerGreg Kroah-Hartman <gregkh@linuxfoundation.org>
Sun, 27 Oct 2019 20:31:15 +0000 (21:31 +0100)
commit 6f1d1dc8d540a9aa6e39b9cb86d3a67bbc1c8d8d upstream.

Fix races between closing a port and opening or closing another port on
the same device which could lead to a failure to start or stop the
shared interrupt URB. The latter could potentially cause a
use-after-free or worse in the completion handler on driver unbind.

Fixes: 1da177e4c3f4 ("Linux-2.6.12-rc2")
Cc: stable <stable@vger.kernel.org>
Signed-off-by: Johan Hovold <johan@kernel.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
drivers/usb/serial/ti_usb_3410_5052.c

index e3c5832337e0bdbb83df78285a697ac5f5a8af3f..c9201e0a82417d08981006db6db3481705ae6a4f 100644 (file)
@@ -776,7 +776,6 @@ static void ti_close(struct usb_serial_port *port)
        struct ti_port *tport;
        int port_number;
        int status;
-       int do_unlock;
        unsigned long flags;
 
        tdev = usb_get_serial_data(port->serial);
@@ -800,16 +799,13 @@ static void ti_close(struct usb_serial_port *port)
                        "%s - cannot send close port command, %d\n"
                                                        , __func__, status);
 
-       /* if mutex_lock is interrupted, continue anyway */
-       do_unlock = !mutex_lock_interruptible(&tdev->td_open_close_lock);
+       mutex_lock(&tdev->td_open_close_lock);
        --tport->tp_tdev->td_open_port_count;
-       if (tport->tp_tdev->td_open_port_count <= 0) {
+       if (tport->tp_tdev->td_open_port_count == 0) {
                /* last port is closed, shut down interrupt urb */
                usb_kill_urb(port->serial->port[0]->interrupt_in_urb);
-               tport->tp_tdev->td_open_port_count = 0;
        }
-       if (do_unlock)
-               mutex_unlock(&tdev->td_open_close_lock);
+       mutex_unlock(&tdev->td_open_close_lock);
 }