]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/commitdiff
Merged TI feature linux-stable-4.19-rc into ti-linux-4.19.y-next
authorLCPD Auto Merger <lcpd_integration@list.ti.com>
Sat, 26 Oct 2019 07:24:26 +0000 (02:24 -0500)
committerLCPD Auto Merger <lcpd_integration@list.ti.com>
Sat, 26 Oct 2019 07:24:26 +0000 (02:24 -0500)
TI-Feature: linux-stable-4.19-rc
TI-Tree: http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable-rc.git
TI-Branch: linux-4.19.y

* 'linux-4.19.y' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux-stable-rc: (82 commits)
  Linux 4.19.80-rc1
  perf/hw_breakpoint: Fix arch_hw_breakpoint use-before-initialization
  PCI: vmd: Fix config addressing when using bus offsets
  x86/asm: Fix MWAITX C-state hint value
  hwmon: Fix HWMON_P_MIN_ALARM mask
  tracing: Get trace_array reference for available_tracers files
  ftrace: Get a reference counter for the trace_array on filter files
  tracing/hwlat: Don't ignore outer-loop duration when calculating max_latency
  tracing/hwlat: Report total time spent in all NMIs during the sample
  arm64/sve: Fix wrong free for task->thread.sve_state
  media: stkwebcam: fix runtime PM after driver unbind
  Fix the locking in dcache_readdir() and friends
  arm64: topology: Use PPTT to determine if PE is a thread
  ACPI/PPTT: Add support for ACPI 6.3 thread flag
  ACPICA: ACPI 6.3: PPTT add additional fields in Processor Structure Flags
  MIPS: elf_hwcap: Export userspace ASEs
  MIPS: Disable Loongson MMI instructions for kernel build
  NFS: Fix O_DIRECT accounting of number of bytes read/written
  btrfs: fix uninitialized ret in ref-verify
  btrfs: fix incorrect updating of log root tree
  ...

Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
1  2 
MAINTAINERS

diff --cc MAINTAINERS
Simple merge