]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/commit
ALSA: timer: Fix leftover link at closing
authorTakashi Iwai <tiwai@suse.de>
Thu, 4 Feb 2016 16:06:13 +0000 (17:06 +0100)
committerTakashi Iwai <tiwai@suse.de>
Thu, 4 Feb 2016 16:19:09 +0000 (17:19 +0100)
commit094fd3be87b0f102589e2d5c3fa5d06b7e20496d
tree4c03e57b6d246496a84fe5bf47c88c32db3a4768
parent2e5dc73fe1c4befaf894ca357edb5443b82148b1
ALSA: timer: Fix leftover link at closing

In ALSA timer core, the active timer instance is managed in
active_list linked list.  Each element is added / removed dynamically
at timer start, stop and in timer interrupt.  The problem is that
snd_timer_interrupt() has a thinko and leaves the element in
active_list when it's the last opened element.  This eventually leads
to list corruption or use-after-free error.

This hasn't been revealed because we used to delete the list forcibly
in snd_timer_stop() in the past.  However, the recent fix avoids the
double-stop behavior (in commit [f784beb75ce8: ALSA: timer: Fix link
corruption due to double start or stop]), and this leak hits reality.

This patch fixes the link management in snd_timer_interrupt().  Now it
simply unlinks no matter which stream is.

BugLink: http://lkml.kernel.org/r/CACT4Y+Yy2aukHP-EDp8-ziNqNNmb-NTf=jDWXMP7jB8HDa2vng@mail.gmail.com
Reported-by: Dmitry Vyukov <dvyukov@google.com>
Cc: <stable@vger.kernel.org>
Signed-off-by: Takashi Iwai <tiwai@suse.de>
sound/core/timer.c