]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/commit
scsi: sd: don't crash the host on invalid commands
authorJohannes Thumshirn <jthumshirn@suse.de>
Fri, 21 Sep 2018 07:01:01 +0000 (09:01 +0200)
committerMartin K. Petersen <martin.petersen@oracle.com>
Fri, 21 Sep 2018 16:42:57 +0000 (12:42 -0400)
commitf1f1fadacaf08b7cf11714c0c29f8fa4d4ef68a9
treebc8108d9a193f10828bbdb234c20f332493bbd5f
parent318ddb34b2052f838aa243d07173e2badf3e630e
scsi: sd: don't crash the host on invalid commands

When sd_init_command() get's a command with a unknown req_op() it crashes the
system via BUG().

This makes debugging the actual reason for the broken request cmd_flags pretty
hard as the system is down before it's able to write out debugging data on the
serial console or the trace buffer.

Change the BUG() to a WARN_ON() and return BLKPREP_KILL to fail gracefully and
return an I/O error to the producer of the request.

Signed-off-by: Johannes Thumshirn <jthumshirn@suse.de>
Cc: Hannes Reinecke <hare@suse.de>
Cc: Bart Van Assche <bvanassche@acm.org>
Cc: Christoph Hellwig <hch@lst.de>
Reviewed-by: Christoph Hellwig <hch@lst.de>
Reviewed-by: Bart Van Assche <bvanassche@acm.org>
Signed-off-by: Martin K. Petersen <martin.petersen@oracle.com>
drivers/scsi/sd.c