ti-linux-kernel/ti-linux-kernel-next.git
2018-01-04 LCPD Auto MergerMerge branch 'ti-linux-4.9.y-for-next' of git://git... ti-linux-4.9.y-next ti-linux-4.9.y-next-20180104
2018-01-04 LCPD Auto MergerMerge branch 'ti-linux-4.9.y-for-next' of git://git...
2018-01-04 LCPD Auto MergerMerge branch 'ti-linux-4.9.y-for-next' of git://git...
2018-01-04 LCPD Auto MergerMerge branch 'integration-ti-linux-4.9.y-next' of git...
2018-01-04 LCPD Auto MergerMerge branch 'linux-4.9.y' of git./linux/kernel/git...
2018-01-04 LCPD Auto MergerMerge branch 'for-dan' of git://git.ti.com/~nsekhar...
2018-01-03 Greg Kroah... Linux 4.9.75-rc1
2018-01-03 Kees CookKPTI: Report when enabled
2018-01-03 Kees CookKPTI: Rename to PAGE_TABLE_ISOLATION
2018-01-03 Borislav Petkovx86/kaiser: Move feature detection up
2018-01-03 Jiri Kosinakaiser: disabled on Xen PV
2018-01-03 Borislav Petkovx86/kaiser: Reenable PARAVIRT
2018-01-03 Thomas Gleixnerx86/paravirt: Dont patch flush_tlb_single
2018-01-03 Hugh Dickinskaiser: kaiser_flush_tlb_on_return_to_user() check...
2018-01-03 Hugh Dickinskaiser: asm/tlbflush.h handle noPGE at lower level
2018-01-03 Hugh Dickinskaiser: drop is_atomic arg to kaiser_pagetable_walk()
2018-01-03 Hugh Dickinskaiser: use ALTERNATIVE instead of x86_cr3_pcid_noflush
2018-01-03 Borislav Petkovx86/kaiser: Check boottime cmdline params
2018-01-03 Borislav Petkovx86/kaiser: Rename and simplify X86_FEATURE_KAISER...
2018-01-03 Hugh Dickinskaiser: add "nokaiser" boot option, using ALTERNATIVE
2018-01-03 Hugh Dickinskaiser: fix unlikely error in alloc_ldt_struct()
2018-01-03 Hugh Dickinskaiser: kaiser_remove_mapping() move along the pgd
2018-01-03 Hugh Dickinskaiser: paranoid_entry pass cr3 need to paranoid_exit
2018-01-03 Hugh Dickinskaiser: x86_cr3_pcid_noflush and x86_cr3_pcid_user
2018-01-03 Hugh Dickinskaiser: PCID 0 for kernel and 128 for user
2018-01-03 Hugh Dickinskaiser: load_new_mm_cr3() let SWITCH_USER_CR3 flush...
2018-01-03 Hugh Dickinskaiser: enhanced by kernel and user PCIDs
2018-01-03 Hugh Dickinskaiser: vmstat show NR_KAISERTABLE as nr_overhead
2018-01-03 Hugh Dickinskaiser: delete KAISER_REAL_SWITCH option
2018-01-03 Hugh Dickinskaiser: name that 0x1000 KAISER_SHADOW_PGD_OFFSET
2018-01-03 Hugh Dickinskaiser: cleanups while trying for gold link
2018-01-03 Hugh Dickinskaiser: align addition to x86/mm/Makefile
2018-01-03 Hugh Dickinskaiser: tidied up kaiser_add/remove_mapping slightly
2018-01-03 Hugh Dickinskaiser: tidied up asm/kaiser.h somewhat
2018-01-03 Hugh Dickinskaiser: ENOMEM if kaiser_pagetable_walk() NULL
2018-01-03 Hugh Dickinskaiser: fix perf crashes
2018-01-03 Hugh Dickinskaiser: fix regs to do_nmi() ifndef CONFIG_KAISER
2018-01-03 Hugh Dickinskaiser: KAISER depends on SMP
2018-01-03 Hugh Dickinskaiser: fix build and FIXME in alloc_ldt_struct()
2018-01-03 Hugh Dickinskaiser: stack map PAGE_SIZE at THREAD_SIZE-PAGE_SIZE
2018-01-03 Hugh Dickinskaiser: do not set _PAGE_NX on pgd_none
2018-01-03 Dave Hansenkaiser: merged update
2018-01-03 Richard FellnerKAISER: Kernel Address Isolation
2018-01-03 Tom Lendackyx86/boot: Add early cmdline parsing for options with...
2018-01-03 Neal Cardwelltcp_bbr: reset long-term bandwidth sampling on loss...
2018-01-03 Neal Cardwelltcp_bbr: reset full pipe detection on loss recovery...
2018-01-03 Dan MurphyMerge tag 'v4.9.74' of git./linux/kernel/git/stable...
2018-01-02 Greg Kroah... Linux 4.9.74
2018-01-02 Andy Lutomirskimm/vmstat: Make NR_TLB_REMOTE_FLUSH_RECEIVED available...
2018-01-02 Johan Hovoldtty: fix tty_ldisc_receive_buf() documentation
2018-01-02 Linus Torvaldsn_tty: fix EXTPROC vs ICANON interaction with TIOCINQ...
2018-01-02 Thomas Gleixnerx86/smpboot: Remove stale TLB flush invocations
2018-01-02 Thomas Gleixnernohz: Prevent a timer interrupt storm in tick_nohz_stop...
2018-01-02 Thomas Gleixnertimers: Reinitialize per cpu bases on hotplug
2018-01-02 Thomas Gleixnertimers: Invoke timer_start_debug() where it makes sense
2018-01-02 Anna-Maria... timers: Use deferrable base independent of base::nohz_a...
2018-01-02 Daniel Thompsonusb: xhci: Add XHCI_TRUST_TX_LENGTH for Renesas uPD720201
2018-01-02 Mathias NymanUSB: Fix off by one in type-specific length check of...
2018-01-02 Oliver Neukumusb: add RESET_RESUME for ELSA MicroLink 56K
2018-01-02 Dmitry Fleytman... usb: Add device quirk for Logitech HD Pro Webcam C925e
2018-01-02 SZ Lin (林上智)USB: serial: option: adding support for YUGA CLM920-NC5
2018-01-02 Daniele PalmasUSB: serial: option: add support for Telit ME910 PID...
2018-01-02 Reinhard SpeyererUSB: serial: qcserial: add Sierra Wireless EM7565
2018-01-02 Max SchulzeUSB: serial: ftdi_sio: add id for Airbus DS P8GR
2018-01-02 Shuah Khanusbip: vhci: stop printing kernel pointer addresses...
2018-01-02 Shuah Khanusbip: stub: stop printing kernel pointer addresses...
2018-01-02 Shuah Khanusbip: prevent leaking socket pointer address in messages
2018-01-02 Juan Zeausbip: fix usbip bind writing random string after comma...
2018-01-02 Julian Wiedmanns390/qeth: update takeover IPs after configuration...
2018-01-02 Julian Wiedmanns390/qeth: lock IP table while applying takeover changes
2018-01-02 Julian Wiedmanns390/qeth: don't apply takeover changes to RXIP
2018-01-02 Julian Wiedmanns390/qeth: apply takeover changes when mode is toggled
2018-01-02 Moni Shouanet/mlx5: Fix error flow in CREATE_QP command
2018-01-02 Gal Pressmannet/mlx5e: Prevent possible races in VXLAN control...
2018-01-02 Gal Pressmannet/mlx5e: Add refcount to VXLAN structure
2018-01-02 Gal Pressmannet/mlx5e: Fix possible deadlock of VXLAN lock
2018-01-02 Gal Pressmannet/mlx5e: Fix features check of IPv6 traffic
2018-01-02 Eran Ben Elishanet/mlx5: Fix rate limit packet pacing naming and struct
2018-01-02 Yousuk Seungtcp: invalidate rate samples during SACK reneging
2018-01-02 Willem de Bruijnsock: free skb in skb_complete_tx_timestamp on error
2018-01-02 Grygorii Strashkonet: phy: micrel: ksz9031: reconfigure autoneg after...
2018-01-02 Eric W. Biedermannet: Fix double free and memory corruption in get_net_n...
2018-01-02 Andrew Lunnnet: fec: Allow reception of frames bigger than 1522...
2018-01-02 Nikolay Aleksandrovnet: bridge: fix early call to br_stp_change_bridge_id...
2018-01-02 Ido Schimmelipv4: Fix use-after-free when flushing FIB tables
2018-01-02 Nikita V. Shirokovadding missing rcu_read_unlock in ipxip6_rcv
2018-01-02 Tonghao Zhangsctp: Replace use of sockets_allocated with specified...
2018-01-02 Tobias Jordannet: mvmdio: disable/unprepare clocks in EPROBE_DEFER...
2018-01-02 Mohamed Ghannamnet: ipv4: fix for a race condition in raw_sendmsg
2018-01-02 Brian Kingtg3: Fix rx hang on MTU change with 5717/5719
2018-01-02 Christoph Paaschtcp md5sig: Use skb's saddr when replying to an incomin...
2018-01-02 Neal Cardwelltcp_bbr: record "full bw reached" decision in new full_...
2018-01-02 Avinash RepakaRDS: Check cmsg_len before dereferencing CMSG_DATA
2018-01-02 Michael S.... ptr_ring: add barriers
2018-01-02 Shaohua Linet: reevalulate autoflowlabel setting after sysctl...
2018-01-02 Sebastian Sjoholmnet: qmi_wwan: add Sierra EM7565 1199:9091
2018-01-02 Kevin Cernekeenetlink: Add netns check on taps
2018-01-02 Kevin Cernekeenet: igmp: Use correct source address on IGMPv3 reports
2018-01-02 Fugang Duannet: fec: unmap the xmit buffer that are not transferre...
2018-01-02 Eric Dumazetipv6: mcast: better catch silly mtu values
next