]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-03-09 LCPD Auto MergerMerge branch 'ti-linux-4.14.y-for-next' of git://git... 20180309_0847
2018-03-09 LCPD Auto MergerMerge branch 'linux-4.14.y' of http://git.kernel.org...
2018-03-09 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.14.y' of git...
2018-03-09 Roman Yeryominmtd: spi-nor: enable 4B opcodes for mx66l51235l
2018-03-09 LCPD Auto MergerMerge branch 'audio-display-ti-linux-4.14.y' of git...
2018-03-09 Anand Balagopalakrishnanti_config_fragments: enable DRM legacy mode
2018-03-09 Jyri SarhaRevert "ARM: dts: dra71-evm: add dtb-merge support...
2018-03-09 LCPD Auto MergerMerge branch 'graphics-ti-linux-4.14.y' of git://git...
2018-03-08 Darren EtheridgeARM: OMAP2+: Use pdata-quirks for sgx deassert hardreset
2018-03-08 Darren EtheridgeARM: dts: am437x: add DT node for gpu
2018-03-08 Darren EtheridgeARM: dts: am33xx: add DT node for gpu
2018-03-08 Anand BalagopalakrishnanARM: dts: AM57x: enable SGX node
2018-03-08 Anand BalagopalakrishnanARM: dts: DRA7xx: enable SGX node
2018-03-08 Anand BalagopalakrishnanARM: dts: DRA7xx: add device tree entry for SGX
2018-03-08 Anand BalagopalakrishnanDT: gpu: add binding for TI SGX driver
2018-03-08 LCPD Auto MergerMerge branch 'audio-display-ti-linux-4.14.y' of git...
2018-03-08 Faiz AbbasARM: dts: dra71-evm: add dtb-merge support for dra71...
2018-03-07 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.14.y-intg' of git:/...
2018-03-07 Greg Kroah... Linux 4.14.25-rc1
2018-03-07 Sagi Grimbergnvme-rdma: don't suppress send completions
2018-03-07 NeilBrownmd: only allow remove_and_add_spares when no sync_threa...
2018-03-07 Adam FordARM: dts: LogicPD Torpedo: Fix I2C1 pinmux
2018-03-07 Adam FordARM: dts: LogicPD SOM-LV: Fix I2C1 pinmux
2018-03-07 Kai Heng FengACPI / bus: Parse tables as term_list for Dell XPS...
2018-03-07 Eric BiggersKVM/x86: remove WARN_ON() for when vm_munmap() fails
2018-03-07 Tianyu LanKVM/x86: Fix wrong macro references of X86_CR0_PG_BIT...
2018-03-07 Ard BiesheuvelPCI/ASPM: Deal with missing root ports in link state...
2018-03-07 Radim KrčmářKVM: x86: fix vcpu initialization with userspace lapic
2018-03-07 Paolo BonziniKVM/VMX: Optimize vmx_vcpu_run() and svm_vcpu_run(...
2018-03-07 Paolo BonziniKVM: x86: move LAPIC initialization after VMCS creation
2018-03-07 Paolo BonziniKVM/x86: Remove indirect MSR op calls from SPEC_CTRL
2018-03-07 Wanpeng LiKVM: mmu: Fix overlap between public and private memslots
2018-03-07 Wanpeng LiKVM: X86: Fix SMRAM accessing even if VM is shutdown
2018-03-07 Paolo BonziniKVM: x86: extend usage of RET_MMIO_PF_* constants
2018-03-07 Arnd BergmannARM: kvm: fix building with gcc-8
2018-03-07 Ulf MagnussonARM: mvebu: Fix broken PL310_ERRATA_753970 selects
2018-03-07 Daniel SchultzARM: dts: rockchip: Remove 1.8 GHz operation point...
2018-03-07 Arnd BergmannARM: orion: fix orion_ge00_switch_board_info initialization
2018-03-07 Jan Beulichx86/mm: Fix {pmd,pud}_{set,clear}_flags()
2018-03-07 Rasmus Villemoesnospec: Allow index argument to have const-qualified...
2018-03-07 David HildenbrandKVM: s390: consider epoch index on TOD clock syncs
2018-03-07 David HildenbrandKVM: s390: consider epoch index on hotplugged CPUs
2018-03-07 David HildenbrandKVM: s390: provide only a single function for setting...
2018-03-07 David HildenbrandKVM: s390: take care of clock-comparator sign control
2018-03-07 Anna KarbownikEDAC, sb_edac: Fix out of bound writes during DIMM...
2018-03-07 Mauro Carvalho... media: m88ds3103: don't call a non-initalized function
2018-03-07 Ming Leiblk-mq: don't call io sched's .requeue_request when...
2018-03-07 Julian Wiedmanns390/qeth: fix IPA command submission race
2018-03-07 Julian Wiedmanns390/qeth: fix IP address lookup for L3 devices
2018-03-07 Julian WiedmannRevert "s390/qeth: fix using of ref counter for rxip...
2018-03-07 Julian Wiedmanns390/qeth: fix double-free on IP add/remove race
2018-03-07 Julian Wiedmanns390/qeth: fix IP removal on offline cards
2018-03-07 Julian Wiedmanns390/qeth: fix overestimated count of buffer elements
2018-03-07 Julian Wiedmanns390/qeth: fix SETIP command handling
2018-03-07 Ursula Brauns390/qeth: fix underestimated count of buffer elements
2018-03-07 Jason Wangvirtio-net: disable NAPI only when enabled during XDP set
2018-03-07 Jason Wangtuntap: disable preemption during XDP processing
2018-03-07 Jason Wangtuntap: correctly add the missing XDP flush
2018-03-07 Soheil Hassas... tcp: purge write queue upon RST
2018-03-07 Jason A. Donenfeldnetlink: put module reference if dump start fails
2018-03-07 Ido Schimmelmlxsw: spectrum_router: Do not unconditionally clear...
2018-03-07 Paolo Abenicls_u32: fix use after free in u32_destroy_key()
2018-03-07 Tom Lendackyamd-xgbe: Restore PCI interrupt enablement setting...
2018-03-07 Eran Ben Elishanet/mlx5e: Verify inline header size do not exceed...
2018-03-07 Ido Schimmelbridge: Fix VLAN reference count problem
2018-03-07 Alexey Kodanevsctp: fix dst refcnt leak in sctp_v6_get_dst()
2018-03-07 David Ahernnet: ipv4: Set addr_type in hash_keys for forwarded...
2018-03-07 Jiri Pirkomlxsw: spectrum_router: Fix error path in mlxsw_sp_vr_c...
2018-03-07 Yuchung Chengtcp: revert F-RTO extension to detect more spurious...
2018-03-07 Yuchung Chengtcp: revert F-RTO middle-box workaround
2018-03-07 Xin Longsctp: do not pr_err for the duplicated node in transpor...
2018-03-07 Ivan Veceranet/sched: cls_u32: fix cls_u32 on filter replace
2018-03-07 Eric Dumazetnet_sched: gen_estimator: fix broken estimators based...
2018-03-07 Inbar Karmynet/mlx5e: Fix loopback self test when GRO is off
2018-03-07 Tonghao Zhangdoc: Change the min default value of tcp_wmem/tcp_rmem.
2018-03-07 Eric Dumazettcp_bbr: better deal with suboptimal GSO
2018-03-07 David Howellsrxrpc: Fix send in rxrpc_send_data_packet()
2018-03-07 Ilya Lesokhintcp: Honor the eor bit in tcp_mtu_probe
2018-03-07 Heiner Kallweitnet: phy: fix phy_start to consider PHY_IGNORE_INTERRUPT
2018-03-07 Gal Pressmannet/mlx5e: Specify numa node when allocating drop rq
2018-03-07 Shalom Toledomlxsw: spectrum_switchdev: Check success of FDB add...
2018-03-07 Tommi Rantalasctp: fix dst refcnt leak in sctp_v4_get_dst
2018-03-07 Gal Pressmannet/mlx5e: Fix TCP checksum in LRO buffers
2018-03-07 Alexey Kodanevudplite: fix partial checksum initialization
2018-03-07 Alexey Kodanevsctp: verify size of a new chunk in _sctp_make_chunk()
2018-03-07 Guillaume Naultppp: prevent unregistered channels from connecting...
2018-03-07 Roman Kaplnet: sched: report if filter is too large to dump
2018-03-07 Nicolas Dichtelnetlink: ensure to loop over all netns in genlmsg_multi...
2018-03-07 Sabrina Dubrocanet: ipv4: don't allow setting net.ipv4.route.min_pmtu...
2018-03-07 Jakub Kicinskinet: fix race on decreasing number of TX queues
2018-03-07 Grygorii Strashkonet: ethernet: ti: cpsw: fix net watchdog timeout
2018-03-07 Wolfram Sangnet: amd-xgbe: fix comparison to bitshift when dealing...
2018-03-07 Arnd Bergmannipv6 sit: work around bogus gcc-8 -Wrestrict warning
2018-03-07 Denis Duhdlc_ppp: carrier detect ok, don't turn off negotiation
2018-03-07 Stefano Briviofib_semantics: Don't match route with mismatching tclassid
2018-03-07 Xin Longbridge: check brport attr show in brport_show
2018-03-07 Thomas Gleixnerx86/cpu_entry_area: Sync cpu_entry_area to initial_page...
2018-03-07 Sebastian Panceacx86/platform/intel-mid: Handle Intel Edison reboot...
2018-03-07 Juergen Grossx86/xen: Zero MSR_IA32_SPEC_CTRL before suspend
2018-03-07 Jan Karadirect-io: Fix sleep in atomic due to sync AIO
next