]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-01-02 LCPD Auto MergerMerge tag 'v4.14.11' of http://git.kernel.org/pub/scm... ti-linux-4.14.y-next-20180103 ti-linux-4.14.y-next-20180104 ti-linux-4.14.y-next-20180105
2018-01-02 Greg Kroah... Linux 4.14.11
2018-01-02 Johan Hovoldtty: fix tty_ldisc_receive_buf() documentation
2018-01-02 Linus Torvaldsn_tty: fix EXTPROC vs ICANON interaction with TIOCINQ...
2018-01-02 Thomas Gleixnerx86/ldt: Make LDT pgtable free conditional
2018-01-02 Thomas Gleixnerx86/ldt: Plug memory leak in error path
2018-01-02 Andy Lutomirskix86/espfix/64: Fix espfix double-fault handling on...
2018-01-02 Linus Torvaldsx86-32: Fix kexec with stack canary (CONFIG_CC_STACKPRO...
2018-01-02 Thomas Gleixnerx86/mm: Remove preempt_disable/enable() from __native_f...
2018-01-02 Thomas Gleixnerx86/smpboot: Remove stale TLB flush invocations
2018-01-02 Thomas Gleixnernohz: Prevent a timer interrupt storm in tick_nohz_stop...
2018-01-02 Sushmita Susheelendrastaging: android: ion: Fix dma direction for dma_sync_s...
2018-01-02 Sudeep Holladrivers: base: cacheinfo: fix cache type for non-archit...
2018-01-02 Johan Hovoldphy: tegra: fix device-tree node lookups
2018-01-02 Todd Kjosbinder: fix proc->files use-after-free
2018-01-02 Thomas Gleixnertimers: Reinitialize per cpu bases on hotplug
2018-01-02 Thomas Gleixnertimers: Invoke timer_start_debug() where it makes sense
2018-01-02 Anna-Maria... timers: Use deferrable base independent of base::nohz_a...
2018-01-02 Daniel Thompsonusb: xhci: Add XHCI_TRUST_TX_LENGTH for Renesas uPD720201
2018-01-02 Mathias NymanUSB: Fix off by one in type-specific length check of...
2018-01-02 Oliver Neukumusb: add RESET_RESUME for ELSA MicroLink 56K
2018-01-02 Dmitry Fleytman... usb: Add device quirk for Logitech HD Pro Webcam C925e
2018-01-02 SZ Lin (林上智)USB: serial: option: adding support for YUGA CLM920-NC5
2018-01-02 Daniele PalmasUSB: serial: option: add support for Telit ME910 PID...
2018-01-02 Reinhard SpeyererUSB: serial: qcserial: add Sierra Wireless EM7565
2018-01-02 Max SchulzeUSB: serial: ftdi_sio: add id for Airbus DS P8GR
2018-01-02 Johan HovoldUSB: chipidea: msm: fix ulpi-node lookup
2018-01-02 Shuah Khanusbip: vhci: stop printing kernel pointer addresses...
2018-01-02 Shuah Khanusbip: stub: stop printing kernel pointer addresses...
2018-01-02 Shuah Khanusbip: prevent leaking socket pointer address in messages
2018-01-02 Juan Zeausbip: fix usbip bind writing random string after comma...
2018-01-02 Jan Engelhardtsparc64: repair calling incorrect hweight function...
2018-01-02 Willem de Bruijnskbuff: in skb_copy_ubufs unclone before releasing...
2018-01-02 Willem de Bruijnskbuff: skb_copy_ubufs must release uarg even without...
2018-01-02 Willem de Bruijnskbuff: orphan frags before zerocopy clone
2018-01-02 Saeed MahameedRevert "mlx5: move affinity hints assignments to generi...
2018-01-02 Nicolas Dichtelipv6: set all.accept_dad to 0 by default
2018-01-02 Phil Sutteripv4: fib: Fix metrics match when deleting a route
2018-01-02 Russell Kingphylink: ensure AN is enabled
2018-01-02 Russell Kingphylink: ensure the PHY interface mode is appropriately set
2018-01-02 Calvin Owensbnxt_en: Fix sources of spurious netpoll warnings
2018-01-02 Jiri Pirkonet: sched: fix static key imbalance in case of ingress...
2018-01-02 Alexey Kodanevvxlan: restore dev->mtu setting based on lower device
2018-01-02 Kamal Heibnet/mlx5: FPGA, return -EINVAL if size is zero
2018-01-02 Eric Dumazettcp: refresh tcp_mstamp from timers callbacks
2018-01-02 Ido Schimmelipv6: Honor specified parameters in fibmatch lookup
2018-01-02 Zhao Qiangnet: phy: marvell: Limit 88m1101 autoneg errata to...
2018-01-02 Wei Wangtcp: fix potential underestimation on rcv_rtt
2018-01-02 Yuval Mintzmlxsw: spectrum: Disable MAC learning for ovs port
2018-01-02 Parthasarathy... tipc: fix hanging poll() for stream sockets
2018-01-02 Xin Longsctp: make sure stream nums can match optlen in sctp_se...
2018-01-02 Julian Wiedmanns390/qeth: fix error handling in checksum cmd callback
2018-01-02 Florian Fainellinet: dsa: bcm_sf2: Clear IDDQ_GLOBAL_PWR bit for PHY
2018-01-02 Bert Kenwardsfc: pass valid pointers from efx_enqueue_unwind
2018-01-02 Eric Garveropenvswitch: Fix pop_vlan action for double tagged...
2018-01-02 Moni Shouanet/mlx5: Fix error flow in CREATE_QP command
2018-01-02 Gal Pressmannet/mlx5e: Prevent possible races in VXLAN control...
2018-01-02 Gal Pressmannet/mlx5e: Add refcount to VXLAN structure
2018-01-02 Gal Pressmannet/mlx5e: Fix features check of IPv6 traffic
2018-01-02 Gal Pressmannet/mlx5e: Fix possible deadlock of VXLAN lock
2018-01-02 Eran Ben Elishanet/mlx5: Fix rate limit packet pacing naming and struct
2018-01-02 Yousuk Seungtcp: invalidate rate samples during SACK reneging
2018-01-02 Willem de Bruijnsock: free skb in skb_complete_tx_timestamp on error
2018-01-02 Grygorii Strashkonet: phy: micrel: ksz9031: reconfigure autoneg after...
2018-01-02 Eric W. Biedermannet: Fix double free and memory corruption in get_net_n...
2018-01-02 Nikolay Aleksandrovnet: bridge: fix early call to br_stp_change_bridge_id...
2018-01-02 Ido Schimmelipv4: Fix use-after-free when flushing FIB tables
2018-01-02 Alexey Kodanevip6_gre: fix device features for ioctl setup
2018-01-02 Nikita V. Shirokovadding missing rcu_read_unlock in ipxip6_rcv
2018-01-02 Tonghao Zhangsctp: Replace use of sockets_allocated with specified...
2018-01-02 Tobias Jordannet: mvmdio: disable/unprepare clocks in EPROBE_DEFER...
2018-01-02 Mohamed Ghannamnet: ipv4: fix for a race condition in raw_sendmsg
2018-01-02 Julian Wiedmanns390/qeth: update takeover IPs after configuration...
2018-01-02 Julian Wiedmanns390/qeth: lock IP table while applying takeover changes
2018-01-02 Julian Wiedmanns390/qeth: don't apply takeover changes to RXIP
2018-01-02 Julian Wiedmanns390/qeth: apply takeover changes when mode is toggled
2018-01-02 Neal Cardwelltcp_bbr: reset long-term bandwidth sampling on loss...
2018-01-02 Neal Cardwelltcp_bbr: reset full pipe detection on loss recovery...
2018-01-02 Brian Kingtg3: Fix rx hang on MTU change with 5717/5719
2018-01-02 Christoph Paaschtcp md5sig: Use skb's saddr when replying to an incomin...
2018-01-02 Neal Cardwelltcp_bbr: record "full bw reached" decision in new full_...
2018-01-02 Avinash RepakaRDS: Check cmsg_len before dereferencing CMSG_DATA
2018-01-02 Michael S.... ptr_ring: add barriers
2018-01-02 Shaohua Linet: reevalulate autoflowlabel setting after sysctl...
2018-01-02 Sebastian Sjoholmnet: qmi_wwan: add Sierra EM7565 1199:9091
2018-01-02 Kevin Cernekeenetlink: Add netns check on taps
2018-01-02 Kevin Cernekeenet: igmp: Use correct source address on IGMPv3 reports
2018-01-02 Fugang Duannet: fec: unmap the xmit buffer that are not transferre...
2018-01-02 Eric Dumazetipv6: mcast: better catch silly mtu values
2018-01-02 Eric Dumazetipv4: igmp: guard against silly MTU values
2018-01-02 Linus Torvaldskbuild: add '-fno-stack-check' to kernel build options
2018-01-02 Ming Leiblock: don't let passthrough IO go into .make_request_fn()
2018-01-02 Jens Axboeblock: fix blk_rq_append_bio
2018-01-02 Joel Fernandescpufreq: schedutil: Use idle_calls counter of the remot...
2018-01-02 Takashi IwaiALSA: hda - Fix missing COEF init for ALC225/295/299
2018-01-02 Hui WangALSA: hda - fix headset mic detection issue on a Dell...
2018-01-02 Hui WangALSA: hda - change the location for one mic on a Lenovo...
2018-01-02 Hui WangALSA: hda - Add MIC_NO_PRESENCE fixup for 2 HP machines
2018-01-02 Takashi IwaiALSA: hda: Drop useless WARN_ON()
2018-01-02 Moni ShouaIB/core: Verify that QP is security enabled in create...
next