]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-03-01 LCPD Auto MergerMerge branch 'ti-linux-4.14.y-for-next' of git://git... ti-linux-4.14.y-next-20180301
2018-03-01 LCPD Auto MergerMerge branch 'audio-display-ti-linux-4.14.y-next' of...
2018-03-01 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.14.y-next' of git:/...
2018-03-01 Suman AnnaMerge branch 'rpmsg-linux-4.14.y' into rpmsg-ti-linux...
2018-03-01 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.14.y-intg' of git:/...
2018-03-01 Suman Annarpmsg: rpc: fix potential memory leak of unprocessed...
2018-03-01 Suman Annarpmsg: rpc: fix ept memory leak during recovery
2018-03-01 Suman Annarpmsg: rpc: use the local device pointer in all file...
2018-03-01 Suman Annarpmsg: rpc: maintain a reference device pointer per...
2018-03-01 Suman Annarpmsg: rpc: fix sysfs entry creation failures during...
2018-03-01 Suman Annarpmsg: rpc: fix potential out-of-bounds array access
2018-02-28 Suman AnnaMerge branch 'rpmsg-ti-linux-4.14.y' of git://git.ti...
2018-02-28 Suman AnnaMerge branch 'rproc-linux-4.14.y' of git://git.ti.com...
2018-02-28 Suman AnnaMerge branch 'iommu-linux-4.14.y' of git://git.ti.com...
2018-02-28 Suman AnnaMerge branch 'rproc-linux-4.14.y' of git://git.ti.com...
2018-02-28 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.14.y' of git...
2018-02-28 LCPD Auto MergerMerge branch 'platform-ti-linux-4.14.y' of git://git...
2018-02-28 LCPD Auto MergerMerge tag 'v4.14.23' of http://git.kernel.org/pub/scm...
2018-02-28 Greg Kroah... Linux 4.14.23
2018-02-28 Arnd Bergmannmicroblaze: fix endian handling
2018-02-28 Geert Uytterhoevenm32r: fix endianness constraints
2018-02-28 Chris Wilsondrm/i915/breadcrumbs: Ignore unsubmitted signalers
2018-02-28 Kai-Heng Fengdrm/amdgpu: add new device to use atpx quirk
2018-02-28 Alex Deucherdrm/amdgpu: Avoid leaking PM domain on driver unbind...
2018-02-28 Alex Deucherdrm/amdgpu: add atpx quirk handling (v2)
2018-02-28 Alex Deucherdrm/amdgpu: only check mmBIF_IOV_FUNC_IDENTIFIER on...
2018-02-28 Alex Deucherdrm/amdgpu: Add dpm quirk for Jet PRO (v2)
2018-02-28 Huang Ruidrm/amdgpu: disable MMHUB power gating on raven
2018-02-28 Chris Wilsondrm: Handle unexpected holes in color-eviction
2018-02-28 Daniel Vetterdrm/cirrus: Load lut in crtc_commit
2018-02-28 Yoshihiro Shimodausb: renesas_usbhs: missed the "running" flag in usb_dm...
2018-02-28 Jack Phamusb: gadget: f_fs: Use config_ep_by_speed()
2018-02-28 Jack Phamusb: gadget: f_fs: Process all descriptors during bind
2018-02-28 Bin LiuRevert "usb: musb: host: don't start next rx urb if...
2018-02-28 Karsten Koopusb: ldusb: add PIDs for new CASSY devices supported...
2018-02-28 Thinh Nguyenusb: dwc3: ep0: Reset TRB counter for ep0 IN
2018-02-28 Thinh Nguyenusb: dwc3: gadget: Set maxpacket size for ep0 IN
2018-02-28 Peter Chenusb: host: ehci: use correct device pointer for dma ops
2018-02-28 Kai-Heng Fengdrm/edid: Add 6 bpc quirk for CPT panel in Asus UX303LA
2018-02-28 Jack StockerAdd delay-init quirk for Corsair K70 RGB keyboards
2018-02-28 Will Deaconarm64: cpufeature: Fix CTR_EL0 field definitions
2018-02-28 Michael Weiserarm64: Disable unhandled signal log messages by default
2018-02-28 Michael Weiserarm64: Remove unimplemented syscall log message
2018-02-28 AMAN DEEPusb: ohci: Proper handling of ed_rm_list to handle...
2018-02-28 Shigeru Yoshidaohci-hcd: Fix race condition caused by ohci_urb_enqueue...
2018-02-28 Casey LeedomPCI/cxgb4: Extend T3 PCI quirk to T4+ devices
2018-02-28 Matt Redfearnirqchip/mips-gic: Avoid spuriously handling masked...
2018-02-28 Shanker Donthineniirqchip/gic-v3: Use wmb() instead of smb_wmb() in gic_r...
2018-02-28 Huang Yingmm, swap, frontswap: fix THP swap if frontswap enabled
2018-02-28 Arnd Bergmannx86/oprofile: Fix bogus GCC-8 warning in nmi_setup()
2018-02-28 Arnd BergmannKbuild: always define endianess in kconfig.h
2018-02-28 Lars-Peter... iio: adis_lib: Initialize trigger before requesting...
2018-02-28 Stefan Windfeldt... iio: buffer: check if a buffer has been set up when...
2018-02-28 Andreas Klingeriio: srf08: fix link error "devm_iio_triggered_buffer_s...
2018-02-28 Fabrice Gasnieriio: adc: stm32: fix stm32h7_adc_enable error handling
2018-02-28 Leon RomanovskyRDMA/uverbs: Sanitize user entered port numbers prior...
2018-02-28 Leon RomanovskyRDMA/uverbs: Fix circular locking dependency
2018-02-28 Leon RomanovskyRDMA/uverbs: Fix bad unlock balance in ib_uverbs_close_xrcd
2018-02-28 Leon RomanovskyRDMA/uverbs: Protect from command mask overflow
2018-02-28 Leon RomanovskyRDMA/uverbs: Protect from races between lookup and...
2018-02-28 Hans de Goedeextcon: int3496: process id-pin first so that we start...
2018-02-28 Eric BiggersPKCS#7: fix certificate blacklisting
2018-02-28 Eric BiggersPKCS#7: fix certificate chain verification
2018-02-28 Eric BiggersX.509: fix NULL dereference when restricting key with...
2018-02-28 Eric BiggersX.509: fix BUG_ON() when hash algorithm is unsupported
2018-02-28 Eric Anholti2c: bcm2835: Set up the rising/falling edge delays
2018-02-28 Ben Gardneri2c: designware: must wait for enable
2018-02-28 Arnd Bergmanncfg80211: fix cfg80211_beacon_dup
2018-02-28 James HoganMIPS: Drop spurious __unused in struct compat_flock
2018-02-28 Tyrel Datwylerscsi: ibmvfc: fix misdefined reserved field in ibmvfc_f...
2018-02-28 Max Filippovxtensa: fix high memory/reserved memory collision
2018-02-28 Kees CookMIPS: boot: Define __ASSEMBLY__ for its.S build
2018-02-28 Kees Cookkconfig.h: Include compiler types to avoid missed struc...
2018-02-28 Ard Biesheuvelarm64: mm: don't write garbage into TTBR1_EL1 register
2018-02-28 Paolo Abeninetfilter: drop outermost socket lock in getsockopt()
2018-02-28 Suman AnnaARM: OMAP2+: Add workaround for DRA7 DSP MStandby errat...
2018-02-28 Suman AnnaARM: OMAP2+: Extend DRA7 IPU1 MMU pdata quirks to DSP...
2018-02-28 Suman AnnaARM: OMAP2+: use separate IOMMU pdata to fix DRA7 IPU1...
2018-02-28 Suman Annaiommu/omap: fix boot issue on remoteprocs with AMMU...
2018-02-27 LCPD Auto MergerMerge branch 'integration-ti-linux-4.14.y' of git:...
2018-02-27 Faiz Abbasmmc: sdhci-omap: Workaround errata regarding SDR104...
2018-02-27 Roger QuadrosARM: dts: am335x-icev2: Add am335x-icev2-prueth.
2018-02-27 Roger QuadrosARM: dts: keystone-k2g-ice: Add PRUSS Ethernet support
2018-02-27 Andrew F. DavisARM: dts: am437x-idk-evm: Add PRUSS1 Ethernet applicati...
2018-02-27 Roger QuadrosARM: dts: am571x-idk: Add support for ICSS1 PRU Ethernet
2018-02-27 Andrew F. DavisARM: dts: am57xx-idk-common: Add PRUSS2 Ethernet applic...
2018-02-27 Roger Quadrosti_config_fragments/connectivity.cfg: Enable PRU Ethern...
2018-02-27 Roger Quadrosnet: prueth: Add TI PRUSS Ethernet driver
2018-02-27 Andrew F. Davisdt-bindings: net: Add TI-PRUeth bindings
2018-02-27 Roger Quadrosmdio_bus: Support more than one GPIO bus reset lines
2018-02-27 Tero Kristo.gitignore: Add .dtbo and .itb files to top level list
2018-02-27 Tero KristoMerge branch 'platform-ti-linux-4.14.y-golden' into...
2018-02-27 Tero KristoARM: dts: dt-overlays: fix build failure with multiple...
2018-02-27 Arnd BergmannARM: omap2: hide omap3_save_secure_ram on non-OMAP3...
2018-02-27 Franklin S... ARM: dts: dra76x: Add MCAN node
2018-02-27 Sekhar NoriHACK: net: ethernet: ti: cpsw: fix userspace build...
2018-02-27 Suman AnnaARM: dts: am571x-idk: Add CMA pools and enable IPUs...
2018-02-27 Suman AnnaARM: dts: am572x-idk-common: Add CMA pools and enable...
2018-02-27 Suman AnnaARM: dts: beagle-x15-common: Add CMA pools and enable...
2018-02-27 Suman AnnaARM: dts: dra76-evm: Add CMA pools and enable IPU ...
next