]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-05-05 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.14.y-next' of git:/... ti-linux-4.14.y-next-20180505
2018-05-05 LCPD Auto MergerMerge branch 'linux-4.14.y' of http://git.kernel.org...
2018-05-04 Greg Kroah... Linux 4.14.40-rc1
2018-05-04 Ard BiesheuvelACPI / button: make module loadable when booted in...
2018-05-04 LEROY Christophecrypto: talitos - fix IPsec cipher in length
2018-05-04 Tejun Heopercpu: include linux/sched.h for cond_resched()
2018-05-03 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.14.y' of git...
2018-05-03 Sekhar NoriRevert "HACK: ti_config_fragments/connectivity.cfg...
2018-05-02 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.14.y' of git...
2018-05-02 LCPD Auto MergerMerge tag 'v4.14.39' of http://git.kernel.org/pub/scm...
2018-05-02 Bin Liuusb: musb: gadget: fix to_musb_request() to not return...
2018-05-02 Bin Liuusb: musb: host: fix potential NULL pointer dereference
2018-05-01 Greg Kroah... Linux 4.14.39
2018-05-01 Michael Neulingpowerpc/eeh: Fix race with driver un/bind
2018-05-01 Marc Zyngierarm/arm64: KVM: Add PSCI version selection API
2018-05-01 Thomas Gleixnertick/sched: Do not mess with an enqueued hrtimer
2018-05-01 Borislav Petkovx86/microcode: Do not exit early from __reload_late()
2018-05-01 Borislav Petkovx86/microcode/intel: Save microcode patch unconditionally
2018-05-01 Yazen Ghannamx86/smpboot: Don't use mwait_play_dead() on AMD systems
2018-05-01 Arnd Bergmannx86/ipc: Fix x32 version of shmid64_ds and msqid64_ds
2018-05-01 Sergey Senozhatskytools/lib/subcmd/pager.c: do not alias select() params
2018-05-01 Josh Poimboeufobjtool, perf: Fix GCC 8 -Wrestrict error
2018-05-01 Imre Deakdrm/i915: Enable display WA#1183 from its correct spot
2018-05-01 Nicolai Hähnledrm/amdgpu: set COMPUTE_PGM_RSRC1 for SGPR/VGPR clearin...
2018-05-01 Nicholas Pigginrtc: opal: Fix OPAL RTC driver OPAL_BUSY loops
2018-05-01 Shilpasri G... cpufreq: powernv: Fix hardlockup due to synchronous...
2018-05-01 Daniel Kurtzearlycon: Use a pointer table to fix __earlycon_table...
2018-05-01 Anatolij Gustschinfpga-manager: altera-ps-spi: preserve nCONFIG state
2018-05-01 Ilya Dryomovlibceph: validate con->state at the top of try_write()
2018-05-01 Ilya Dryomovlibceph: reschedule a tick in finish_hunting()
2018-05-01 Ilya Dryomovlibceph: un-backoff on tick when we have a authenticate...
2018-05-01 Nicolin ChenASoC: fsl_esai: Fix divisor calculation failure at...
2018-05-01 Stephan Muellercrypto: drbg - set freed buffers to NULL
2018-05-01 Alistair Popplepowerpc/powernv/npu: Do a PID GPU TLB flush when invali...
2018-05-01 Balbir Singhpowerpc/mm: Flush cache on memory hot(un)plug
2018-05-01 Marc ZyngierKVM: arm/arm64: Close VMID generation race
2018-05-01 Thor ThayerARM: socfpga_defconfig: Remove QSPI Sector 4K size...
2018-05-01 Geert UytterhoevenARM: amba: Don't read past the end of sysfs "driver_ove...
2018-05-01 Geert UytterhoevenARM: amba: Fix race condition with driver_override
2018-05-01 Geert UytterhoevenARM: amba: Make driver_override output consistent with...
2018-05-01 Evan WangPCI: aardvark: Fix PCIe Max Read Request Size setting
2018-05-01 Victor GuPCI: aardvark: Use ISR1 instead of ISR0 interrupt in...
2018-05-01 Victor GuPCI: aardvark: Set PIO_ADDR_LS correctly in advk_pcie_r...
2018-05-01 Victor GuPCI: aardvark: Fix logic in advk_pcie_{rd,wr}_conf()
2018-05-01 Martijn CoenenANDROID: binder: prevent transactions into own process.
2018-05-01 Cornelia Huckvfio: ccw: process ssch with interrupts disabled
2018-05-01 Jens Axboebfq-iosched: ensure to clear bic/bfqq pointers when...
2018-05-01 Mahesh Rajashekharascsi: sd: Defer spinning up drive while SANITIZE is...
2018-05-01 Dmitry Vyukovkobject: don't use WARN for registration failures
2018-05-01 Marc Gonzalezmtd: rawnand: tango: Fix struct clk memory leak
2018-05-01 Joakim Tjernlundmtd: cfi: cmdset_0002: Do not allow read/write to suspe...
2018-05-01 Joakim Tjernlundmtd: cfi: cmdset_0001: Workaround Micron Erase suspend...
2018-05-01 Joakim Tjernlundmtd: cfi: cmdset_0001: Do not allow read/write to suspe...
2018-05-01 Thor Thayermtd: spi-nor: cadence-quadspi: Fix page fault kernel...
2018-05-01 Kailang YangALSA: hda/realtek - change the location for one of...
2018-05-01 Kailang YangALSA: hda/realtek - Update ALC255 depop optimize
2018-05-01 Kailang YangALSA: hda/realtek - Add some fixes for ALC233
2018-05-01 Takashi IwaiALSA: hda: Hardening for potential Spectre v1
2018-05-01 Takashi IwaiALSA: seq: oss: Hardening for potential Spectre v1
2018-05-01 Takashi IwaiALSA: seq: oss: Fix unbalanced use lock for synth MIDI...
2018-05-01 David HenningssonALSA: core: Report audio_tstamp in snd_pcm_sync_ptr
2018-05-01 Jeffery MillerALSA: pcm: Return negative delays from SNDRV_PCM_IOCTL_...
2018-05-01 Takashi IwaiALSA: control: Hardening for potential Spectre v1
2018-05-01 Takashi IwaiALSA: rme9652: Hardening for potential Spectre v1
2018-05-01 Takashi IwaiALSA: hdspm: Hardening for potential Spectre v1
2018-05-01 Takashi IwaiALSA: asihpi: Hardening for potential Spectre v1
2018-05-01 Takashi IwaiALSA: opl3: Hardening for potential Spectre v1
2018-05-01 Takashi IwaiALSA: hda - Skip jack and others for non-existing PCM...
2018-05-01 Takashi SakamotoALSA: dice: fix error path to destroy initialized strea...
2018-05-01 Takashi SakamotoALSA: dice: fix OUI for TC group
2018-05-01 Tetsuo Handatty: Use __GFP_NOFAIL for tty_ldisc_get()
2018-05-01 Tetsuo Handatty: Avoid possible error pointer dereference at tty_ld...
2018-05-01 Tony Lindgrentty: n_gsm: Fix DLCI handling for ADM mode if debug...
2018-05-01 Tony Lindgrentty: n_gsm: Fix long delays with control frame timeouts...
2018-05-01 Tetsuo Handatty: Don't call panic() at tty_ldisc_init()
2018-05-01 Gerd Hoffmanndrm/virtio: fix vq wait_event condition
2018-05-01 Michael S.... virtio_console: reset on out of memory
2018-05-01 Michael S.... virtio_console: move removal code
2018-05-01 Michael S.... virtio_console: drop custom control queue cleanup
2018-05-01 Michael S.... virtio_console: free buffers after reset
2018-05-01 Michael S.... virtio_console: don't tie bufs to a vq
2018-05-01 Michael S.... virtio: add ability to iterate over vqs
2018-05-01 Takashi IwaiALSA: usb-audio: Skip broken EU on Dell dock USB-audio
2018-05-01 Ravi Chandra... USB: Increment wakeup count on remote wakeup.
2018-05-01 Kamil Lulkousb: core: Add quirk for HP v222w 16GB Mini
2018-05-01 Heikki Krogerususb: typec: ucsi: Increase command completion timeout...
2018-05-01 Kyle RoeschleyUSB: serial: cp210x: add ID for NI USB serial console
2018-05-01 Vasyl VavrychukUSB: serial: ftdi_sio: use jtag quirk for Arrow USB...
2018-05-01 Collin MayUSB: serial: simple: add libtransistor console
2018-05-01 Kai-Heng Fengxhci: Fix USB ports for Dell Inspiron 5775
2018-05-01 Greg Kroah... Revert "xhci: plat: Register shutdown for xhci_plat"
2018-05-01 Shuah Khanusbip: vhci_hcd: check rhport before using in vhci_hub_...
2018-05-01 Shuah Khanusbip: vhci_hcd: Fix usb device and sockfd leaks
2018-05-01 Shuah Khanusbip: usbip_host: fix to hold parent lock for device_a...
2018-05-01 Shuah Khanusbip: usbip_event: fix to not print kernel pointer...
2018-05-01 Theodore Ts'orandom: rate limit unseeded randomness warnings
2018-05-01 Theodore Ts'orandom: fix possible sleeping allocation from irq context
2018-05-01 Theodore Ts'orandom: set up the NUMA crng instances after the CRNG...
2018-05-01 Lukas Czernerext4: fix bitmap position validation
2018-05-01 Theodore Ts'oext4: add validity checks for bitmap block numbers
next