]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-05-19 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.14.y-next' of git:/... ti-linux-4.14.y-next-20180519
2018-05-19 LCPD Auto MergerMerge branch 'linux-4.14.y' of http://git.kernel.org...
2018-05-18 Greg Kroah... Linux 4.14.42-rc1
2018-05-18 Willy Tarreauproc: do not access cmdline nor environ from file-backe...
2018-05-18 James Chapmanl2tp: revert "l2tp: fix missing print session offset...
2018-05-18 Antony Antonyxfrm: fix xfrm_do_migrate() with AEAD e.g(AES-GCM)
2018-05-18 ethanwubtrfs: Take trans lock before access running trans...
2018-05-18 Herbert Xuxfrm: Use __skb_queue_tail in xfrm_trans_queue
2018-05-18 Dave Carrollscsi: aacraid: Correct hba_send to include iu_type
2018-05-18 Paolo Abeniudp: fix SO_BINDTODEVICE
2018-05-18 Eric Dumazetnsh: fix infinite loop
2018-05-18 Jianbo Liunet/mlx5e: Allow offloading ipv4 header re-write for...
2018-05-18 Eric Dumazetipv6: fix uninit-value in ip6_multipath_l3_keys()
2018-05-18 Stephen Hemmingerhv_netvsc: set master device
2018-05-18 Talat Batheeshnet/mlx5: Avoid cleaning flow steering table twice...
2018-05-18 Tariq Toukannet/mlx5e: TX, Use correct counter in dma_map error...
2018-05-18 Jiri Pirkonet: sched: fix error path in tcf_proto_create() when...
2018-05-18 Debabrata Banerjeebonding: send learning packets for vlans on slave
2018-05-18 Debabrata Banerjeebonding: do not allow rlb updates to invalid mac
2018-05-18 Michael Chantg3: Fix vunmap() BUG_ON() triggered from tg3_free_cons...
2018-05-18 Yuchung Chengtcp: ignore Fast Open on repair mode
2018-05-18 Neal Cardwelltcp_bbr: fix to zero idle_restart only upon S/ACKed...
2018-05-18 Xin Longsctp: use the old asoc when making the cookie-ack chunk...
2018-05-18 Xin Longsctp: remove sctp_chunk_put from fail_mark err path...
2018-05-18 Xin Longsctp: handle two v4 addrs comparison in sctp_inet6_cmp_addr
2018-05-18 Xin Longsctp: fix the issue that the cookie-ack with auth can...
2018-05-18 Xin Longsctp: delay the authentication for the duplicated cooki...
2018-05-18 Eric Dumazetrds: do not leak kernel memory to user land
2018-05-18 Heiner Kallweitr8169: fix powering up RTL8168h
2018-05-18 Bjørn Morkqmi_wwan: do not steal interfaces from class drivers
2018-05-18 Stefano Brivioopenvswitch: Don't swap table in nlattr_set() after...
2018-05-18 Andre Tomtnet/tls: Fix connection stall on partial tls record
2018-05-18 Dave Watsonnet/tls: Don't recursively call push_record during...
2018-05-18 Lance Richardsonnet: support compat 64-bit time in {s,g}etsockopt
2018-05-18 Eric Dumazetnet_sched: fq: take care of throttled flows before...
2018-05-18 Roman Mashaknet sched actions: fix refcnt leak in skbmod
2018-05-18 Adi Nissimnet/mlx5: E-Switch, Include VF RDMA stats in vport...
2018-05-18 Roi Dayannet/mlx5e: Err if asked to offload TC match on frag...
2018-05-18 Moshe Shemeshnet/mlx4_en: Verify coalescing parameters are in range
2018-05-18 Christophe... net/mlx4_en: Fix an error handling path in 'mlx4_en_ini...
2018-05-18 Grygorii Strashkonet: ethernet: ti: cpsw: fix packet leaking in dual_mac...
2018-05-18 Rob Taglangnet: ethernet: sun: niu set correct packet size in skb
2018-05-18 Eric Dumazetllc: better deal with too small mtu
2018-05-18 Andrey Ignatovipv4: fix memory leaks in udp_sendmsg, ping_v4_sendmsg
2018-05-18 Julian Anastasovipv4: fix fnhe usage by non-cached routes
2018-05-18 Eric Dumazetdccp: fix tasklet usage
2018-05-18 Hangbin Liubridge: check iface upper dev when setting master via...
2018-05-18 Ingo Molnar8139too: Use disable_irq_nosync() in rtl8139_poll_contr...
2018-05-16 Greg Kroah... Linux 4.14.41
2018-05-16 Anthoine BourgeoisKVM: x86: remove APIC Timer periodic/oneshot spikes
2018-05-16 Paul MackerrasKVM: PPC: Book3S HV: Fix handling of large pages in...
2018-05-16 Peter Zijlstraperf/x86: Fix possible Spectre-v1 indexing for x86_pmu...
2018-05-16 Peter Zijlstraperf/core: Fix possible Spectre-v1 indexing for ->aux_p...
2018-05-16 Peter Zijlstraperf/x86/msr: Fix possible Spectre-v1 indexing in the...
2018-05-16 Peter Zijlstraperf/x86/cstate: Fix possible Spectre-v1 indexing for...
2018-05-16 Peter Zijlstraperf/x86: Fix possible Spectre-v1 indexing for hw_perf_...
2018-05-16 Masami Hiramatsutracing/uprobe_event: Fix strncpy corner case
2018-05-16 Peter Zijlstrasched/autogroup: Fix possible Spectre-v1 indexing for...
2018-05-16 Steve Frenchsmb3: directory sync should not return an error
2018-05-16 Jens Axboenvme: add quirk to force medium priority for SQ creation
2018-05-16 Marek Szyprowskithermal: exynos: Propagate error value from tmu_read()
2018-05-16 Marek Szyprowskithermal: exynos: Reading temperature makes sense only...
2018-05-16 Hans de GoedeBluetooth: btusb: Only check needs_reset_resume DMI...
2018-05-16 Hans de GoedeBluetooth: btusb: Add Dell XPS 13 9360 to btusb_needs_r...
2018-05-16 Hans de GoedeRevert "Bluetooth: btusb: Fix quirk for Atheros 1525...
2018-05-16 Rafael J. Wysockicpufreq: schedutil: Avoid using invalid next_freq
2018-05-16 Rafael J. WysockiPCI / PM: Check device_may_wakeup() in pci_enable_wake()
2018-05-16 Kai Heng FengPCI / PM: Always check PME wakeup capability for runtim...
2018-05-16 Gustavo A.... atm: zatm: Fix potential Spectre v1
2018-05-16 Gustavo A.... net: atm: Fix potential Spectre v1
2018-05-16 Ville Syrjälädrm/atomic: Clean private obj old_state/new_state in...
2018-05-16 Ville Syrjälädrm/atomic: Clean old_state/new_state in drm_atomic_sta...
2018-05-16 Lyude Pauldrm/nouveau: Fix deadlock in nv50_mstm_register_connector()
2018-05-16 Florent Flamentdrm/i915: Fix drm:intel_enable_lvds ERROR message in...
2018-05-16 Boris Brezillondrm/vc4: Fix scaling of uni-planar formats
2018-05-16 Lukas Wunnercan: hi311x: Work around TX complete interrupt erratum
2018-05-16 Lukas Wunnercan: hi311x: Acquire SPI lock on ->do_get_berr_counter
2018-05-16 Jimmy Assarssoncan: kvaser_usb: Increase correct stats counter in...
2018-05-16 Ilya Dryomovceph: fix rsize/wsize capping in ceph_direct_read_write()
2018-05-16 David Rientjesmm, oom: fix concurrent munlock and oom reaper unmap, v3
2018-05-16 Pavel Tatashinmm: sections are not offlined during memory hotremove
2018-05-16 Vitaly Woolz3fold: fix reclaim lock-ups
2018-05-16 Steven Rostedt... tracing: Fix regex_match_front() to not over compare...
2018-05-16 Mikulas Patockadm integrity: use kvfree for kvmalloc'd memory
2018-05-16 Hans de Goedelibata: Apply NOLPM quirk for SanDisk SD7UB3Q*G1001...
2018-05-16 Johan Hovoldrfkill: gpio: fix memory leak in probe error path
2018-05-16 Uwe Kleine... gpio: fix error path in lineevent_create
2018-05-16 Govert Overgaauwgpio: fix aspeed_gpio unmask irq
2018-05-16 Timur Tabigpioib: do not free unrequested descriptors
2018-05-16 Jann Horncompat: fix 4-byte infoleak via uninitialized struct...
2018-05-16 Suzuki K Poulosearm64: Add work around for Arm Cortex-A55 Erratum 1024718
2018-05-16 Paul MackerrasKVM: PPC: Book3S HV: Fix VRMA initialization with 2MB...
2018-05-16 Laurent VivierKVM: PPC: Book3S HV: Fix guest time accounting with...
2018-05-16 Paul MackerrasKVM: PPC: Book3S HV: Fix trap number return from __kvmp...
2018-05-16 Jan Karabdi: Fix oops in wb_workfn()
2018-05-16 Tetsuo Handabdi: wake up concurrent wb_shutdown() callers.
2018-05-16 Eric Dumazettcp: fix TCP_REPAIR_QUEUE bound checking
2018-05-16 Jiri Olsaperf: Remove superfluous allocation error check
2018-05-16 Michal Hockomemcg: fix per_node_info cleanup
2018-05-16 Eric Dumazetinetpeer: fix uninit-value in inet_getpeer
next