]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-06-10 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.14.y-next' of git:/... ti-linux-4.14.y-next-20180610
2018-06-10 LCPD Auto MergerMerge branch 'linux-4.14.y' of http://git.kernel.org...
2018-06-09 Greg Kroah... Linux 4.14.49-rc1
2018-06-09 Dexuan CuiPCI: hv: Do not wait forever on a device that has disap...
2018-06-09 Paul Blakeycls_flower: Fix incorrect idr release when failing...
2018-06-09 Eric Dumazetrtnetlink: validate attributes in do_setlink()
2018-06-09 Jason Wangvirtio-net: fix leaking page for gso packet during...
2018-06-09 Eran Ben Elishanet/mlx5e: When RXFCS is set, add FCS data into checksu...
2018-06-09 Jason Wangvirtio-net: correctly check num_buf during err path
2018-06-09 Toshiaki Makitatun: Fix NULL pointer dereference in XDP redirect
2018-06-09 Jack Morgensteinnet/mlx4: Fix irq-unsafe spinlock usage
2018-06-09 Jason Wangvirtio-net: correctly transmit XDP buff after linearizing
2018-06-09 Alexander Duycknet-sysfs: Fix memory leak in XPS configuration
2018-06-09 Florian Fainellinet: phy: broadcom: Fix auxiliary control register...
2018-06-09 Mathieu Xhonneuxipv6: sr: fix memory OOB access in seg6_do_srh_encap...
2018-06-09 Stephen Suryaputravrf: check the original netdevice for generating redirect
2018-06-09 Jason Wangvhost: synchronize IOTLB message with dev cleanup
2018-06-09 Dan Carpenterteam: use netdev_features_t instead of u32
2018-06-09 Xin Longsctp: not allow transport timeout value less than HZ...
2018-06-09 Shahed Shaikhqed: Fix mask for physical address in ILT entry
2018-06-09 Willem de Bruijnpacket: fix reserve calculation
2018-06-09 Daniele Palmasnet: usb: cdc_mbim: add flag FLAG_SEND_ZLP
2018-06-09 Florian Fainellinet: phy: broadcom: Fix bcm_write_exp()
2018-06-09 Eric Dumazetnet/packet: refine check for priv area size
2018-06-09 Eric Dumazetnet: metrics: add proper netlink validation
2018-06-09 Roopa Prabhunet: ipv4: add missing RTA_TABLE to rtm_ipv4_policy
2018-06-09 Cong Wangnetdev-FAQ: clarify DaveM's position for stable backports
2018-06-09 Kirill Tkhaikcm: Fix use-after-free caused by clonned sockets
2018-06-09 Wenwen Wangisdn: eicon: fix a missing-check bug
2018-06-09 Michal Kubecekipv6: omit traffic class when calculating flow hash
2018-06-09 Willem de Bruijnipv4: remove warning in ip_recv_error
2018-06-09 Eric Dumazetipmr: properly check rhltable_init() return value
2018-06-09 Nicolas Dichtelip6_tunnel: remove magic mtu value 0xFFF8
2018-06-09 Sabrina Dubrocaip6mr: only set ip6mr_table from setsockopt when ip6mr_...
2018-06-09 Govindarajulu... enic: set DMA mask to 47 bit
2018-06-09 Alexey Kodanevdccp: don't free ccid2_hc_tx_sock struct in dccp_discon...
2018-06-09 Julia Lawallbnx2x: use the right constant
2018-06-09 Suresh Reddybe2net: Fix error detection logic for BE3
2018-06-09 Nathan Chancellorkconfig: Avoid format overflow warning from GCC 8.1
2018-06-09 Anand Jainbtrfs: define SUPER_FLAG_METADUMP_V2
2018-06-09 Linus Torvaldsmmap: relax file size limit for regular files
2018-06-09 Linus Torvaldsmmap: introduce sane default mmap limits
2018-06-09 Bart Van Asschescsi: sd_zbc: Avoid that resetting a zone fails sporadi...
2018-06-09 Damien Le Moalscsi: sd_zbc: Fix potential memory leak
2018-06-08 LCPD Auto MergerMerge branch 'audio-display-ti-linux-4.14.y' of git...
2018-06-08 Jyri SarhaMerge branch 'ti/4.14-pull' of ssh://bitbucket.itg...
2018-06-08 Tomi Valkeinendrm/omap: handle alloc failures in omap_connector
2018-06-08 Tomi Valkeinendrm/omap: add missing linefeeds to prints
2018-06-08 Tomi Valkeinendrm/omap: handle error if scale coefs are not found
2018-06-08 Tomi Valkeinendrm/omap: check return value from soc_device_match
2018-06-08 Tomi Valkeinendrm/omap: fix possible NULL ref issue in tiler_reserve_2d
2018-06-08 Tomi Valkeinendrm/omap: fix uninitialized ret variable
2018-06-08 Dan Carpenterdrm/omap: silence unititialized variable warning
2018-06-08 Venkateswara... drm/omap: Implement workaround for DRA7 errata ID:i932
2018-06-07 LCPD Auto MergerMerge branch 'platform-ti-linux-4.14.y' of git://git...
2018-06-07 Tomi Valkeinenscripts/dtc: add ftdoverlay to gitignore
2018-06-07 Nishanth Menonti_config_fragments: Add base K3 and v8 baseport config...
2018-06-07 Nishanth Menonti_config_fragments: arm64_prune: Get rid of obvious...
2018-06-07 Nishanth Menonti_config_fragments: v8_defconfig_map: Add systemd...
2018-06-07 Nishanth Menonarm64: dts: ti: k3-am6: Add Device Management Security...
2018-06-07 Nishanth Menonfirmware: ti_sci: Provide host-id as an optional dt...
2018-06-07 Nishanth MenonDocumentation: dt: keystone: ti-sci: Add optional host...
2018-06-07 Nishanth Menonclk: keystone: Enable TISCI clocks if K3_ARCH
2018-06-07 Tero Kristoclk: keystone: sci-clk: add support for dynamically...
2018-06-07 Nishanth Menonarm64: dts: ti: k3-am6: Add Secure Proxy instance
2018-06-07 Nishanth Menonmailbox: ti-msgmgr: Add support for Secure Proxy
2018-06-07 Nishanth Menondrivers: mailbox: Make ti-msgmr driver depend on ARCH_K3
2018-06-07 Nishanth Menondt-bindings: mailbox: ti, message-manager: Add support...
2018-06-07 Nishanth Menonmailbox: ti-msgmgr: Move the memory region name to...
2018-06-07 Nishanth Menonmailbox: ti-msgmgr: Change message count mask to be...
2018-06-07 Nishanth Menonmailbox: ti-msgmgr: Allocate Rx channel resources only...
2018-06-07 Nishanth Menonmailbox: ti-msgmgr: Get rid of unused structure members
2018-06-07 Nishanth Menondt-bindings: mailbox: ti,message-manager: Fix interrupt...
2018-06-07 Marco Franchidt-bindings: Remove leading zeros from bindings notation
2018-06-07 Nishanth Menonmailbox: ti-msgmgr: Use %zu for size_t print format
2018-06-07 Nishanth Menonmailbox: ti-msgmgr: Switch to SPDX Licensing
2018-06-07 Nishanth Menonarm64: dts: ti: Add support for AM654 EVM base board
2018-06-07 Nishanth Menonarm64: dts: ti: Add Support for AM654 SoC
2018-06-07 Lokesh Vutlaserial: 8250_omap: Make 8250_omap driver driver depend...
2018-06-07 Nishanth Menonserial: 8250_omap: Add support for AM654 UART controller
2018-06-07 Nishanth Menonarm64: Add support for TI's K3 Multicore SoC architecture
2018-06-07 Nishanth MenonDocumentation: arm: ti: Add bindings for AM654 SoC
2018-06-06 LCPD Auto MergerMerge branch 'integration-ti-linux-4.14.y' of git:...
2018-06-06 Dan Murphydefconfig_builder: Add support for v8 defconfig
2018-06-06 Tomi ValkeinenTI-Integration: Fix merge conflict resolution on dss.c
2018-06-05 LCPD Auto MergerMerge tag 'v4.14.48' of http://git.kernel.org/pub/scm...
2018-06-05 Greg Kroah... Linux 4.14.48
2018-06-05 Christophe... powerpc/mm/slice: Fix hugepage allocation at hint addre...
2018-06-05 Christophe... powerpc/mm/slice: Enhance for supporting PPC32
2018-06-05 Christophe... powerpc/mm/slice: create header files dedicated to...
2018-06-05 Christophe... powerpc/mm/slice: Remove intermediate bitmap copy
2018-06-05 Ondrej Zarydrm/i915: Disable LVDS on Radiant P845
2018-06-05 Chris Wilsondrm/i915/lvds: Move acpi lid notification registration...
2018-06-05 Dhinakaran... drm/psr: Fix missed entry in PSR setup time table.
2018-06-05 Alexander Shishkinintel_th: Use correct device when freeing buffers
2018-06-05 Stanislaw GruszkaRevert "rt2800: use TXOP_BACKOFF for probe frames"
2018-06-05 Hugh Dickinsmm/huge_memory.c: __split_huge_page() use atomic ClearP...
2018-06-05 Parav PanditIB/core: Fix error code for invalid GID entry
2018-06-05 Greg Kroah... hwtracing: stm: fix build error on some arches
2018-06-05 Alexander Shishkinstm class: Use vmalloc for the master map
next