]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-07-22 LCPD Auto MergerMerge branch 'ti-linux-4.14.y-for-next' of git://git... ti-linux-4.14.y-next-20180722
2018-07-22 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.14.y-next' of git:/...
2018-07-22 LCPD Auto MergerMerge branch 'platform-ti-linux-4.14.y-next' of git...
2018-07-22 LCPD Auto MergerMerge branch 'linux-4.14.y' of http://git.kernel.org...
2018-07-20 Greg Kroah... Linux 4.14.57-rc1
2018-07-20 Tejun Heostring: drop __must_check from strscpy() and restore...
2018-07-20 Marc Zyngierarm64: KVM: Add ARCH_WORKAROUND_2 discovery through...
2018-07-20 Marc Zyngierarm64: KVM: Handle guest's ARCH_WORKAROUND_2 requests
2018-07-20 Marc Zyngierarm64: KVM: Add ARCH_WORKAROUND_2 support for guests
2018-07-20 Marc Zyngierarm64: KVM: Add HYP per-cpu accessors
2018-07-20 Marc Zyngierarm64: ssbd: Add prctl interface for per-thread mitigation
2018-07-20 Marc Zyngierarm64: ssbd: Introduce thread flag to control userspace...
2018-07-20 Marc Zyngierarm64: ssbd: Restore mitigation status on CPU resume
2018-07-20 Marc Zyngierarm64: ssbd: Skip apply_ssbd if not using dynamic mitig...
2018-07-20 Marc Zyngierarm64: ssbd: Add global mitigation state accessor
2018-07-20 Marc Zyngierarm64: Add 'ssbd' command-line option
2018-07-20 Marc Zyngierarm64: Add ARCH_WORKAROUND_2 probing
2018-07-20 Marc Zyngierarm64: Add per-cpu infrastructure to call ARCH_WORKAROUND_2
2018-07-20 Marc Zyngierarm64: Call ARCH_WORKAROUND_2 on transitions between...
2018-07-20 Marc Zyngierarm/arm64: smccc: Add SMCCC-specific return codes
2018-07-20 Christoffer... KVM: arm64: Avoid storing the vcpu pointer on the stack
2018-07-20 Marc ZyngierKVM: arm/arm64: Do not use kern_hyp_va() with kvm_vgic_...
2018-07-20 Marc Zyngierarm64: alternatives: Add dynamic patching feature
2018-07-20 James MorseKVM: arm64: Stop save/restoring host tpidr_el1 on VHE
2018-07-20 James Morsearm64: alternatives: use tpidr_el2 on VHE hosts
2018-07-20 James MorseKVM: arm64: Change hyp_panic()s dependency on tpidr_el2
2018-07-20 James MorseKVM: arm/arm64: Convert kvm_host_cpu_state to a static...
2018-07-20 James MorseKVM: arm64: Store vcpu on the stack during __guest_enter()
2018-07-20 Tetsuo Handanet/nfc: Avoid stalls when nfc_alloc_send_skb() returne...
2018-07-20 Santosh Shilimkarrds: avoid unenecessary cong_update in loop transport
2018-07-20 Jan Karabdi: Fix another oops in wb_workfn()
2018-07-20 Florian Westphalnetfilter: ipv6: nf_defrag: drop skb dst before queueing
2018-07-20 Willem de Bruijnnsh: set mac len based on inner packet
2018-07-20 Tomas Bortoliautofs: fix slab out of bounds read in getname_kernel()
2018-07-20 Dave Watsontls: Stricter error checking in zerocopy sendmsg path
2018-07-20 Eric BiggersKEYS: DNS: fix parsing multiple options
2018-07-20 Eric Biggersreiserfs: fix buffer overflow with long warning messages
2018-07-20 Florian Westphalnetfilter: ebtables: reject non-bridge targets
2018-07-20 Dexuan CuiPCI: hv: Disable/enable IRQs rather than BH in hv_compo...
2018-07-20 Alan Jenkinsblock: do not use interruptible wait anywhere
2018-07-20 Masahiro Yamadamtd: rawnand: denali_dt: set clk_x_rate to 200 MHz...
2018-07-20 Stephan Muellercrypto: af_alg - Initialize sg_num_bytes in error code...
2018-07-20 Peter Zijlstraclocksource: Initialize cs->wd_list
2018-07-20 Sean Youngmedia: rc: oops in ir_timer_keyup after device unplug
2018-07-20 Mathias Nymanxhci: Fix USB3 NULL pointer dereference at logical...
2018-07-20 Stefan Wahrennet: lan78xx: Fix race in tx pending skb size calculation
2018-07-20 Ping-Ke Shihrtlwifi: rtl8821ae: fix firmware is not ready to run
2018-07-20 Ping-Ke Shihrtlwifi: Fix kernel Oops "Fw download fail!!"
2018-07-20 Gustavo A.... net: cxgb3_main: fix potential Spectre v1
2018-07-20 Claudio ImbrendaVSOCK: fix loopback on big-endian systems
2018-07-20 Jason Wangvhost_net: validate sock before trying to put its fd
2018-07-20 Ilpo Järvinentcp: prevent bogus FRTO undos with non-SACK flows
2018-07-20 Yuchung Chengtcp: fix Fast Open key endianness
2018-07-20 Doron Roberts... strparser: Remove early eaten to fix full tcp receive...
2018-07-20 Bhadram Varkastmmac: fix DMA channel hang in half-duplex mode
2018-07-20 Jiri Slabyr8152: napi hangup fix after disconnect
2018-07-20 Aleksander... qmi_wwan: add support for the Dell Wireless 5821e module
2018-07-20 Sudarsana Reddy... qed: Limit msix vectors in kdump kernel to the minimum...
2018-07-20 Sudarsana Reddy... qed: Fix use of incorrect size in memcpy call.
2018-07-20 Sudarsana Reddy... qed: Fix setting of incorrect eswitch mode.
2018-07-20 Sudarsana Reddy... qede: Adverstise software timestamp caps when PHC is...
2018-07-20 David Ahernnet/tcp: Fix socket lookups with SO_BINDTODEVICE
2018-07-20 Eric Dumazetnet: sungem: fix rx checksum support
2018-07-20 Konstantin... net_sched: blackhole: tell upper qdisc about dropped...
2018-07-20 Eric Dumazetnet/packet: fix use-after-free
2018-07-20 Antoine Tenartnet: mvneta: fix the Rx desc DMA address in the Rx...
2018-07-20 Shay Agroskinnet/mlx5: Fix wrong size allocation for QoS ETC TC...
2018-07-20 Eli Cohennet/mlx5: Fix required capability for manipulating...
2018-07-20 Alex Veskernet/mlx5: Fix incorrect raw command length parsing
2018-07-20 Alex Veskernet/mlx5: Fix command interface race in polling mode
2018-07-20 Or Gerlitznet/mlx5: E-Switch, Avoid setup attempt if not being...
2018-07-20 Or Gerlitznet/mlx5e: Don't attempt to dereference the ppriv struc...
2018-07-20 Or Gerlitznet/mlx5e: Avoid dealing with vport representors if...
2018-07-20 Harini Katakamnet: macb: Fix ptp time adjustment for large negative...
2018-07-20 Sabrina Dubrocanet: fix use-after-free in GRO with ESP
2018-07-20 Eric Dumazetnet: dccp: switch rx_tstamp_last_feedback to monotonic...
2018-07-20 Eric Dumazetnet: dccp: avoid crash in ccid3_hc_rx_send_feedback()
2018-07-20 Jesper Dangaard... ixgbe: split XDP_TX tail and XDP_REDIRECT map flushing
2018-07-20 Xin Longipvlan: fix IFLA_MTU ignored on NEWLINK
2018-07-20 Eric Biggersipv6: sr: fix passing wrong flags to crypto_alloc_shash()
2018-07-20 Stephen Hemmingerhv_netvsc: split sub-channel setup into async and sync
2018-07-20 Gustavo A.... atm: zatm: Fix potential Spectre v1
2018-07-20 David Woodhouseatm: Preserve value of skb->truesize when accounting...
2018-07-20 Sabrina Dubrocaalx: take rtnl before calling __alx_open from resume
2018-07-20 Christian Lampartercrypto: crypto4xx - fix crypto4xx_build_pdr, crypto4xx_...
2018-07-20 Christian Lampartercrypto: crypto4xx - remove bad list_del
2018-07-20 Jaehoon ChungPCI: exynos: Fix a potential init_clk_resources NULL...
2018-07-20 Jonas Gorskibcm63xx_enet: do not write to random DMA channel on...
2018-07-20 Jonas Gorskibcm63xx_enet: correct clock usage
2018-07-20 alex chenocfs2: ip_alloc_sem should be taken in ocfs2_get_block()
2018-07-20 alex chenocfs2: subsystem.su_mutex is required while accessing...
2018-07-20 Chuck Leverxprtrdma: Fix corner cases when handling device removal
2018-07-20 Prashanth Prakashcpufreq / CPPC: Set platform specific transition_delay_us
2018-07-20 Filipe MananaBtrfs: fix duplicate extents after fsync of file with...
2018-07-20 Nick Desaulniersx86/paravirt: Make native_save_fl() extern inline
2018-07-20 H. Peter Anvinx86/asm: Add _ASM_ARG* constants for argument registers...
2018-07-20 Nick Desaulnierscompiler-gcc.h: Add __attribute__((gnu_inline)) to...
2018-07-19 Vignesh Rmtd: spi-nor: cadence-quadspi: Handle probe deferral...
2018-07-19 Peter Ujfalusidmaengine: dma_request_chan_by_mask() to handle deferre...
2018-07-18 Suman AnnaTST: arm64: dts: ti: am654-evm: add all mailbox loopbac...
next