]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-07-26 LCPD Auto MergerMerge branch 'ti-linux-4.14.y-for-next' of git://git... ti-linux-4.14.y-next-20180726
2018-07-26 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.14.y-next' of git:/...
2018-07-26 Vignesh Rti_config_fragments/connectivity.cfg: Enable TSCADC
2018-07-26 Vignesh Rarm64: dts: k3-am654-base-board: Enable ADCs
2018-07-26 Vignesh Rarm64: dts: k3-am6: Add ADC DT nodes
2018-07-26 Vignesh Rmfd: ti_am335x_tscadc: Provide unique name for child...
2018-07-26 Vignesh Rdt-bindings: ti-tsc-adc: Document compatible properties...
2018-07-25 LCPD Auto MergerMerge branch 'platform-ti-linux-4.14.y' of git://git...
2018-07-25 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.14.y' of git...
2018-07-25 Andreas Dannenbergarm64: dts: k3-am654-base-board: add aliases for PRUSS eth
2018-07-25 LCPD Auto MergerMerge tag 'v4.14.58' of http://git.kernel.org/pub/scm...
2018-07-25 Greg Kroah... Linux 4.14.58
2018-07-25 Mathias Nymanxhci: Fix perceived dead host due to runtime suspend...
2018-07-25 Gautham R.... powerpc/powernv: Fix save/restore of SPRG3 on entry...
2018-07-25 Al Virocxl_getfile(): fix double-iput() on alloc_file() failures
2018-07-25 Al Viroalpha: fix osf_wait4() breakage
2018-07-25 Alexander Couzensnet: usb: asix: replace mii_nway_restart in resume...
2018-07-25 Sabrina Dubrocaipv6: make DAD fail with enhanced DAD when nonce length...
2018-07-25 Florian Fainellinet: systemport: Fix CRC forwarding check for SYSTEMPOR...
2018-07-25 Saeed Mahameednet/mlx4_en: Don't reuse RX page when XDP is set
2018-07-25 Haiyang Zhanghv_netvsc: Fix napi reschedule while receive completion...
2018-07-25 Sanjeev Bansaltg3: Add higher cpu clock for 5762.
2018-07-25 Matevz Vucnikqmi_wwan: add support for Quectel EG91
2018-07-25 Gustavo A.... ptp: fix missing break in switch
2018-07-25 Heiner Kallweitnet: phy: fix flag masking in __set_phy_supported
2018-07-25 David Ahernnet/ipv4: Set oif in fib_compute_spec_dst
2018-07-25 Stefano Brivioskbuff: Unconditionally copy pfmemalloc in __skb_clone()
2018-07-25 Stefano Brivionet: Don't copy pfmemalloc flag in __copy_skb_header()
2018-07-25 Lorenzo Colittinet: diag: Don't double-free TCP_NEW_SYN_RECV sockets...
2018-07-25 Davidlohr Buesolib/rhashtable: consider param->min_size when setting...
2018-07-25 Arnd Bergmannipv6: ila: select CONFIG_DST_CACHE
2018-07-25 Colin Ian Kingipv6: fix useless rol32 call on hash
2018-07-25 Tyler Hicksipv4: Return EINVAL when ping_group_range sysctl doesn...
2018-07-25 Toke Høiland... gen_stats: Fix netlink stats dumping in the presence...
2018-07-25 Lyude Pauldrm/nouveau: Avoid looping through fake MST connectors
2018-07-25 Lyude Pauldrm/nouveau: Use drm_connector_list_iter_* for iteratin...
2018-07-25 Ville Syrjälädrm/i915: Fix hotplug irq ack on i965/g4x
2018-07-25 Isaac J. Manjarresstop_machine: Disable preemption when waking two stoppe...
2018-07-25 Alexey Kardashevskiyvfio/spapr: Use IOMMU pageshift rather than pagesize
2018-07-25 Gustavo A.... vfio/pci: Fix potential Spectre v1
2018-07-25 Rafael J. Wysockicpufreq: intel_pstate: Register when ACPI PCCH is present
2018-07-25 Hugh Dickinsmm/huge_memory.c: fix data loss when splitting a file pmd
2018-07-25 Jing Xiamm: memcg: fix use after free in mem_cgroup_iter()
2018-07-25 Vineet GuptaARC: mm: allow mprotect to make stack mappings executable
2018-07-25 Alexey BrodkinARC: configs: Remove CONFIG_INITRAMFS_SOURCE from defco...
2018-07-25 Alexey BrodkinARC: Fix CONFIG_SWAP
2018-07-25 Vineet GuptaARCv2: [plat-hsdk]: Save accl reg pair by default
2018-07-25 Po-Hsu LinALSA: hda: add mute led support for HP ProBook 455 G5
2018-07-25 YOKOTA HiroshiALSA: hda/realtek - Add Panasonic CF-SZ6 headset jack...
2018-07-25 Takashi IwaiALSA: rawmidi: Change resized buffers atomically
2018-07-25 OGAWA Hirofumifat: fix memory allocation failure handling of match_st...
2018-07-25 Dewet Thibautx86/MCE: Remove min interval polling limitation
2018-07-25 Hugh Dickinsx86/events/intel/ds: Fix bts_interrupt_threshold alignment
2018-07-25 Ville Syrjäläx86/apm: Don't access __preempt_count with zeroed fs
2018-07-25 Lan TianyuKVM/Eventfd: Avoid crash when assign and deassign speci...
2018-07-25 Damien Le Moalscsi: sd_zbc: Fix variable type and bogus comment
2018-07-25 KeerthyHACK: char: hwrng: omap-rng: Set the TRNG Bit in Engine...
2018-07-25 Keerthyarm64: dts: ti: am6: Add the trng node
2018-07-25 Keerthychar: hwrng: Kconfig: Or ARCH_K3 dependency for HW_RAND...
2018-07-25 Keerthyarm64: dts: ti: am6: Add VTM node
2018-07-25 Keerthyarm64: dts: ti: am654: Add thermal zones
2018-07-25 Keerthythermal: k3: Add support for bandgap sensors
2018-07-25 Keerthydt-bindings: thermal: k3: Add VTM bindings documentation
2018-07-25 Peter Ujfalusiarm64: dts: ti: k3-am6: Add dma-coherent and dma-ranges...
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Optimizations for memcpy
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Use dma_zalloc_coherent for...
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Do not use threaded irq
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Do not use hardwired fetch_size...
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Use list_for_each_entry_safe...
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Fix race condition with termina...
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Resume the paused rchan when...
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Set rx_error_handling in rflow...
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Fix race of packet completion...
2018-07-25 Peter Ujfalusidmaengine: dma_request_chan_by_mask() to handle deferre...
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Correct the TR descriptor size...
2018-07-25 Peter Ujfalusidmaengine: ti: k3-udma: Move out the memcpy code from...
2018-07-25 Lokesh Vutlaarm64: ti: Build all dtbos along with dtbs
2018-07-23 LCPD Auto MergerMerge branch 'connectivity-ti-linux-4.14.y' of git...
2018-07-23 Kishon Vijay... arm64: dts: Add reset-gpios property to drive PERST...
2018-07-23 Kishon Vijay... PCI: keystone: Add support to deassert PERST# signal
2018-07-23 Kishon Vijay... dt-bindings: PCI: Add dt-binding for driving PERST...
2018-07-23 Kishon Vijay... PCI: keystone: Add support to set link speed based...
2018-07-23 Kishon Vijay... dt-bindings: PCI: Add dt-binding to specifiy maximum...
2018-07-23 Vignesh Rmtd: spi-nor: cadence-quadspi: Handle probe deferral...
2018-07-22 LCPD Auto MergerMerge tag 'v4.14.57' of http://git.kernel.org/pub/scm...
2018-07-22 Greg Kroah... Linux 4.14.57
2018-07-22 Tejun Heostring: drop __must_check from strscpy() and restore...
2018-07-22 Marc Zyngierarm64: KVM: Add ARCH_WORKAROUND_2 discovery through...
2018-07-22 Marc Zyngierarm64: KVM: Handle guest's ARCH_WORKAROUND_2 requests
2018-07-22 Marc Zyngierarm64: KVM: Add ARCH_WORKAROUND_2 support for guests
2018-07-22 Marc Zyngierarm64: KVM: Add HYP per-cpu accessors
2018-07-22 Marc Zyngierarm64: ssbd: Add prctl interface for per-thread mitigation
2018-07-22 Marc Zyngierarm64: ssbd: Introduce thread flag to control userspace...
2018-07-22 Marc Zyngierarm64: ssbd: Restore mitigation status on CPU resume
2018-07-22 Marc Zyngierarm64: ssbd: Skip apply_ssbd if not using dynamic mitig...
2018-07-22 Marc Zyngierarm64: ssbd: Add global mitigation state accessor
2018-07-22 Marc Zyngierarm64: Add 'ssbd' command-line option
2018-07-22 Marc Zyngierarm64: Add ARCH_WORKAROUND_2 probing
2018-07-22 Marc Zyngierarm64: Add per-cpu infrastructure to call ARCH_WORKAROUND_2
2018-07-22 Marc Zyngierarm64: Call ARCH_WORKAROUND_2 on transitions between...
next