]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2019-02-18 LCPD Auto MergerMerge branch 'mkaricheri-4.19.y-for-next' of git:/... ti-linux-4.14.y-next-20190218 ti-linux-4.19.y-next-20190218
2019-02-18 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.19.y-next' of git:/...
2019-02-18 LCPD Auto MergerMerge branch 'linux-4.19.y' of http://git.kernel.org...
2019-02-15 LCPD Auto MergerMerge branch 'platform-ti-linux-4.19.y' of git://git...
2019-02-15 Murali KaricheriARM: dts: nss 2u: update for using syscon node and...
2019-02-15 Murali Karicherinet: netcp: nss 2u: use syscon phandle to access subsystem
2019-02-15 Murali Karicheridt-bindings: use syscon to access subsystem control...
2019-02-15 Murali KaricheriARM: dts: keystone: enable all dma channels for NetCP
2019-02-15 Murali KaricheriHACK: net: netcp: ale: add sysfs interface for control...
2019-02-15 Murali KaricheriHACK: net: netcp: add sysfs configuration/control for...
2019-02-15 Murali KaricheriHACK: net: netcp: preparatory patch to introduce sysfs...
2019-02-15 WingMan KwokARM: dts: keystone: evm: enable gbe serdes support
2019-02-15 WingMan KwokARM: dts: add gbe serdes phy nodes and phandles for...
2019-02-15 Murali Karicheriti_config_fragments/connectivity.cfg: Enable Keystone...
2019-02-15 WingMan Kwoknet: keystone: add support of keystone common serdes...
2019-02-15 WingMan Kwokdt-bindings: net: update for netcp driver to work with...
2019-02-15 WingMan Kwokphy: keystone: serdes driver for 1gbe, 10gbe and pcie
2019-02-15 WingMan Kwokdt-bindings: phy: add dt bindings for phy-keystone...
2019-02-15 WingMan Kwoknet: netcp: fix error in link status display
2019-02-15 WingMan Kwoknet: netcp: ethss: add support of 10gbe pcsr link status
2019-02-15 WingMan Kwokdt-bindings: net: use syscon for pcs-r module region...
2019-02-15 WingMan KwokARM: dts: add gbe syscon subsys dt node for netcp
2019-02-15 WingMan Kwoknet: netcp: ethss: add support of subsystem register...
2019-02-15 WingMan Kwokdt-bindings: net: use syscon for netcp subsystem contro...
2019-02-15 Greg Kroah... Linux 4.19.23
2019-02-15 Linus TorvaldsRevert "exec: load_script: don't blindly truncate sheba...
2019-02-15 Peter Ujfalusidmaengine: ti: k3-navss-udma: Add missing MODULE_ defin...
2019-02-15 Keerthycrypto: sa2ul: Intialize variables and fix build warning
2019-02-15 Greg Kroah... Linux 4.19.22
2019-02-15 Chuck Leversvcrdma: Remove max_sge check at connect time
2019-02-15 Chuck Leversvcrdma: Reduce max_send_sges
2019-02-15 Sven Eckelmannbatman-adv: Force mac header to start of data on xmit
2019-02-15 Sven Eckelmannbatman-adv: Avoid WARN on net_device without parent...
2019-02-15 Florian Westphalxfrm: refine validation of template and selector families
2019-02-15 Ilya Dryomovlibceph: avoid KEEPALIVE_PENDING races in ceph_con_keep...
2019-02-15 Theodore Ts'oRevert "ext4: use ext4_write_inode() when fsyncing...
2019-02-15 Benedict Wongxfrm: Make set-mark default behavior backward compatible
2019-02-15 Benjamin CoddingtonSUNRPC: Always drop the XPRT_LOCK on XPRT_CLOSE_WAIT
2019-02-15 Thomas Hellstromdrm/vmwgfx: Return error code from vmw_execbuf_copy_fen...
2019-02-15 Thomas Hellstromdrm/vmwgfx: Fix setting of dma masks
2019-02-15 Lucas De Marchidrm/i915: always return something on DDI clock selection
2019-02-15 Gustavo A.... drm/amd/powerplay: Fix missing break in switch
2019-02-15 Tina Zhangdrm/modes: Prevent division by zero htotal
2019-02-15 Felix Fietkaumac80211: ensure that mgmt tx skbs have tailroom for...
2019-02-15 Vincent Whitchurchmic: vop: Fix use-after-free on remove
2019-02-15 Aneesh Kumar K.Vpowerpc/radix: Fix kernel crash with mremap()
2019-02-15 Sudeep Hollafirmware: arm_scmi: provide the mandatory device releas...
2019-02-15 Bartosz GolaszewskiARM: dts: da850: fix interrupt numbers for clocksource
2019-02-15 Marc GonzalezARM: tango: Improve ARCH_MULTIPLATFORM compatibility
2019-02-15 Russell KingARM: iop32x/n2100: fix PCI IRQ mapping
2019-02-15 Paul BurtonMIPS: VDSO: Include $(ccflags-vdso) in o32,n32 .lds...
2019-02-15 Yifeng Limips: loongson64: remove unreachable(), fix loongson_po...
2019-02-15 Paul BurtonMIPS: VDSO: Use same -m%-float cflag as the kernel...
2019-02-15 Aaro KoskinenMIPS: OCTEON: don't set octeon_dma_bar_type if PCI...
2019-02-15 Vladimir Kondratievmips: cm: reprime error cause
2019-02-15 Andreas Zieglertracing: uprobes: Fix typo in pr_fmt string
2019-02-15 Dmitry Torokhovpinctrl: cherryview: fix Strago DMI workaround
2019-02-15 Chen-Yu Tsaipinctrl: sunxi: Correct number of IRQ banks on H6 main...
2019-02-15 Greg Kroah... debugfs: fix debugfs_rename parameter checking
2019-02-15 Tomas Winklersamples: mei: use /dev/mei0 instead of /dev/mei
2019-02-15 Tomas Winklermei: me: add ice lake point device id.
2019-02-15 Dan Carpentermisc: vexpress: Off by one in vexpress_syscfg_exec()
2019-02-15 Eric W. Biedermansignal: Better detection of synchronous signals
2019-02-15 Eric W. Biedermansignal: Always notice exiting tasks
2019-02-15 Dan Murphyiio: ti-ads8688: Update buffer allocation for timestamps
2019-02-15 Matt Ranostayiio: chemical: atlas-ph-sensor: correct IIO_TEMP values...
2019-02-15 Hans de Goedeiio: adc: axp288: Fix TS-pin handling
2019-02-15 Martin Kellytools: iio: iio_generic_buffer: make num_loops signed
2019-02-15 Hans de Goedelibata: Add NOLPM quirk for SAMSUNG MZ7TE512HMHP-000L1 SSD
2019-02-15 Martin Kepplingermtd: rawnand: gpmi: fix MX28 bus master lockup problem
2019-02-15 Boris Brezillonmtd: spinand: Fix the error/cleanup path in spinand_init()
2019-02-15 Boris Brezillonmtd: spinand: Handle the case where PROGRAM LOAD does...
2019-02-15 Boris Brezillonmtd: Make sure mtd->erasesize is valid even if the...
2019-02-13 LCPD Auto MergerMerge branch 'graphics-ti-linux-4.19.y' of git://git...
2019-02-12 Suman AnnaMerge branch 'mailbox-linux-4.19.y' into rpmsg-ti-linux...
2019-02-12 Suman Annati_config_fragments: v8_rpmsg: Enable rpmsg-proto module
2019-02-12 Suman AnnaMerge branch 'mailbox-linux-4.19.y' of git://git.ti...
2019-02-12 Greg Kroah... Linux 4.19.21
2019-02-12 Lorenzo Bianconiath9k: dynack: check da->enabled first in sampling...
2019-02-12 Lorenzo Bianconiath9k: dynack: make ewma estimation faster
2019-02-12 Peter Zijlstraperf/x86/intel: Delay memory deallocation until x86_pmu...
2019-02-12 Mike MarciniszynIB/hfi1: Add limit test for RC/UC send via loopback
2019-02-12 Huacai Chencacheinfo: Keep the old value if of_property_read_u32...
2019-02-12 Chris Brandtserial: sh-sci: Do not free irqs that have already...
2019-02-12 Andy Shevchenkoserial: 8250_pci: Make PCI class test non fatal
2019-02-12 Greg Kroah... serial: fix race between flush_to_ldisc and tty_open
2019-02-12 Gustavo A.... perf tests evsel-tp-sched: Fix bitwise operator
2019-02-12 Mark Rutlandperf/core: Don't WARN() for impossible ring-buffer...
2019-02-12 Tony Luckx86/MCE: Initialize mce.bank in the case of a fatal...
2019-02-12 Kan Liangperf/x86/intel/uncore: Add Node ID mask
2019-02-12 Josh Poimboeufcpu/hotplug: Fix "SMT disabled by BIOS" detection for KVM
2019-02-12 Peter ShierKVM: nVMX: unconditionally cancel preemption timer...
2019-02-12 Jann Hornkvm: fix kvm_ioctl_create_device() reference counting...
2019-02-12 Paolo BonziniKVM: x86: work around leak of uninitialized stack conte...
2019-02-12 James Bottomleyscsi: aic94xx: fix module loading
2019-02-12 Vaibhav Jainscsi: cxlflash: Prevent deadlock when adapter probe...
2019-02-12 Johan Hovoldstaging: speakup: fix tty-operation NULL derefs
2019-02-12 Paul Elderusb: gadget: musb: fix short isoc packets with inventra dma
2019-02-12 Gustavo A.... usb: gadget: udc: net2272: Fix bitwise and boolean...
2019-02-12 Tejas Joglekarusb: dwc3: gadget: Handle 0 xfer length for OUT EP
next