]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-11-16 LCPD Auto MergerMerge branch 'linux-4.19.y' of http://git.kernel.org... ti-linux-4.14.y-next-20181116 ti-linux-4.19.y-next-20181116
2018-11-14 Greg Kroah... Linux 4.19.3-rc1
2018-11-14 Young_Xcdrom: fix improper type cast, which can leat to inform...
2018-11-14 Hugues Fruchetmedia: ov5640: fix restore of last mode set
2018-11-14 Dan Carpenterdrm/amdgpu: fix integer overflow test in amdgpu_bo_list...
2018-11-14 Dominique Martinet9p: clear dangling pointers in p9stat_free
2018-11-14 Hugues Fruchetmedia: ov5640: fix mode change regression
2018-11-14 Sébastien SzymanskiARM: dts: imx6ull: keep IMX6UL_ prefix for signals...
2018-11-14 Jan Karaudf: Prevent write-unsupported filesystem to be remount...
2018-11-14 Dominique Martinet9p locks: fix glock.client_id leak in do_lock
2018-11-14 Colin Ian Kingstaging: most: video: fix registration of an empty...
2018-11-14 Andrey Grodzovskydrm/amdgpu: Fix SDMA TO after GPU reset v3
2018-11-14 Kieran Binghamdrm: rcar-du: Update Gen3 output limitations
2018-11-14 Alexandru Ardeleanstaging:iio:ad7606: fix voltage scales
2018-11-14 Breno Leitaopowerpc/selftests: Wait all threads to join
2018-11-14 Marco Felschmedia: tvp5150: fix width alignment during set_selection()
2018-11-14 Phil Elwellsc16is7xx: Fix for multi-channel stall
2018-11-14 John Garryserial: 8250_of: Fix for lack of interrupt support
2018-11-14 Gao Xiangstaging: erofs: fix a missing endian conversion
2018-11-14 Huacai ChenMIPS/PCI: Call pcie_bus_configure_settings() to set...
2018-11-14 Rashmica Guptapowerpc/memtrace: Remove memory in chunks
2018-11-14 Joel Stanleypowerpc/boot: Ensure _zimage_start is a weak symbol
2018-11-14 Dengcheng ZhuMIPS: kexec: Mark CPU offline before disabling local IRQ
2018-11-14 Lucas Stachmedia: coda: don't overwrite h.264 profile_idc on decod...
2018-11-14 Nicholas Mc... media: pci: cx23885: handle adding to list failure
2018-11-14 John Garrydrm/hisilicon: hibmc: Do not carry error code in HiBMC...
2018-11-14 SivapiriyanKumarasamydrm/amd/display: fix gamma not being applied
2018-11-14 Nicholas Kazlauskasdrm/amd/display: Raise dispclk value for dce120 by 15%
2018-11-14 Tomi Valkeinendrm/omap: fix memory barrier bug in DMM driver
2018-11-14 Christophe... powerpc/mm: Don't report hugepage tables as memory...
2018-11-14 Sean Pauldrm/msm: dpu: Allow planes to extend past active display
2018-11-14 Stephen Boyddrm/msm/disp/dpu: Use proper define for drm_encoder_ini...
2018-11-14 Anders Roxelldrm/msm/gpu: fix parameters in function msm_gpu_crashst...
2018-11-14 Daniel Axtenspowerpc/nohash: fix undefined behaviour when testing...
2018-11-14 Fabio EstevamARM: imx_v6_v7_defconfig: Select CONFIG_TMPFS_POSIX_ACL
2018-11-14 Colin Ian Kingdrm/amdgpu/powerplay: fix missing break in switch state...
2018-11-14 Gustavo A.... drm/nouveau/secboot/acr: fix memory leak
2018-11-14 Masami Hiramatsutracing/kprobes: Check the probe on unloaded module...
2018-11-14 Miles Chentty: check name length in tty_find_polling_driver()
2018-11-14 Sam Bobroffpowerpc/eeh: Fix possible null deref in eeh_dump_dev_log()
2018-11-14 Joel Stanleypowerpc/Makefile: Fix PPC_BOOK3S_64 ASFLAGS
2018-11-14 Randy DunlapInput: wm97xx-ts - fix exit path
2018-11-14 Su Sung Chungdrm/amd/display: fix bug of accessing invalid memory
2018-11-14 Christophe... powerpc/mm: fix always true/false warning in slice.c
2018-11-14 Michael Ellermanpowerpc/mm: Fix page table dump to work on Radix
2018-11-14 Nicholas Pigginpowerpc/64/module: REL32 relocation range check
2018-11-14 Christophe... powerpc/traps: restore recoverability of machine_check...
2018-11-13 Greg Kroah... Linux 4.19.2
2018-11-13 Shaohua LiMD: fix invalid stored role for a disk - try2
2018-11-13 Takashi Iwaivga_switcheroo: Fix missing gpu_bound call at audio...
2018-11-13 Daniel Colascionebpf: wait for running BPF programs when updating map...
2018-11-13 Jann Hornuserns: also map extents in the reverse map to kernel IDs
2018-11-13 Mikulas Patockavt: fix broken display when running aptitude
2018-11-13 David Ahernnet: sched: Remove TCA_OPTIONS from policy
2018-11-13 Filipe MananaBtrfs: fix use-after-free when dumping free space
2018-11-13 Filipe MananaBtrfs: fix use-after-free during inode eviction
2018-11-13 Josef Bacikbtrfs: move the dio_sem higher up the callchain
2018-11-13 Josef Bacikbtrfs: don't run delayed_iputs in commit
2018-11-13 Josef Bacikbtrfs: fix insert_reserved error handling
2018-11-13 Josef Bacikbtrfs: only free reserved extent if we didn't insert it
2018-11-13 Josef Bacikbtrfs: don't use ctl->free_space for max_extent_size
2018-11-13 Josef Bacikbtrfs: set max_extent_size properly
2018-11-13 Josef Bacikbtrfs: reset max_extent_size properly
2018-11-13 Filipe MananaBtrfs: fix deadlock when writing out free space caches
2018-11-13 Filipe MananaBtrfs: fix assertion on fsync of regular file when...
2018-11-13 Filipe MananaBtrfs: fix null pointer dereference on compressed write...
2018-11-13 Qu Wenruobtrfs: qgroup: Dirty all qgroups before rescan
2018-11-13 Filipe MananaBtrfs: fix wrong dentries after fsync of file that...
2018-11-13 Filipe MananaBtrfs: fix warning when replaying log after fsync of...
2018-11-13 Josef Bacikbtrfs: make sure we create all new block groups
2018-11-13 Josef Bacikbtrfs: reset max_extent_size on clear in a bitmap
2018-11-13 Josef Bacikbtrfs: protect space cache inode alloc with GFP_NOFS
2018-11-13 Josef Bacikbtrfs: release metadata before running delayed refs
2018-11-13 Chris MasonBtrfs: don't clean dirty pages during buffered writes
2018-11-13 Josef Bacikbtrfs: wait on caching when putting the bg cache
2018-11-13 Jeff Mahoneybtrfs: keep trim from interfering with transaction...
2018-11-13 Jeff Mahoneybtrfs: don't attempt to trim devices that don't support it
2018-11-13 Jeff Mahoneybtrfs: iterate all devices during trim, instead of...
2018-11-13 Qu Wenruobtrfs: Ensure btrfs_trim_fs can trim the whole filesystem
2018-11-13 Qu Wenruobtrfs: Enhance btrfs_trim_fs function to handle error...
2018-11-13 Jeff Mahoneybtrfs: fix error handling in btrfs_dev_replace_start
2018-11-13 Jeff Mahoneybtrfs: fix error handling in free_log_tree
2018-11-13 Qu Wenruobtrfs: locking: Add extra check in btrfs_init_new_buffe...
2018-11-13 Qu Wenruobtrfs: Handle owner mismatch gracefully when walking...
2018-11-13 Qu Wenruobtrfs: qgroup: Avoid calling qgroup functions if qgroup...
2018-11-13 Masami Hiramatsutracing: Return -ENOENT if there is no target synthetic...
2018-11-13 Breno Leitaoselftests/powerpc: Fix ptrace tm failure
2018-11-13 Masami Hiramatsuselftests/ftrace: Fix synthetic event test to delete...
2018-11-13 Johan Hovoldsoc/tegra: pmc: Fix child-node lookup
2018-11-13 Bjorn Anderssonsoc: qcom: rmtfs-mem: Validate that scm is available
2018-11-13 Thor Thayerarm64: dts: stratix10: Correct System Manager register...
2018-11-13 Thor ThayerARM: dts: socfpga: Fix SDRAM node address for Arria10
2018-11-13 Nicolas PitreCramfs: fix abad comparison when wrap-arounds occur
2018-11-13 Colin Ian Kingrpmsg: smd: fix memory leak on channel create
2018-11-13 Tri Voarm64: lse: remove -fcall-used-x0 flag
2018-11-13 Hans Verkuilmedia: hdmi.h: rename ADOBE_RGB to OPRGB and ADOBE_YCC...
2018-11-13 Hans Verkuilmedia: replace ADOBERGB by OPRGB
2018-11-13 Hans Verkuilmedia: media colorspaces*.rst: rename AdobeRGB to opRGB
2018-11-13 Johan Hovolddrm/mediatek: fix OF sibling-node lookup
2018-11-13 Hans Verkuilmedia: adv7842: when the EDID is cleared, unconfigure...
next