]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2018-11-29 LCPD Auto MergerMerge branch 'linux-4.19.y' of http://git.kernel.org... ti-linux-4.14.y-next-20181129 ti-linux-4.19.y-next-20181129
2018-11-28 LCPD Auto MergerMerge branch 'platform-ti-linux-4.19.y' of git://git...
2018-11-28 Peter Ujfalusiarm64: dts: ti: k3-am6: Add NAVSS and PDMA nodes
2018-11-28 Grygorii Strashkodmaengine: ti: k3-udma: Add glue layer for non DMAengin...
2018-11-28 Peter Ujfalusidmaengine: ti: New driver for K3 UDMA
2018-11-28 Peter Ujfalusidmaengine: ti: Add cppi5 header for UDMA
2018-11-28 Peter Ujfalusidt-bindings: dma: ti: Add document for K3 UDMA
2018-11-28 Peter Ujfalusidmaengine: Add function to request slave channel from...
2018-11-28 Peter Ujfalusidmaengine: Add support for reporting DMA cached data...
2018-11-28 Peter Ujfalusidmaengine: Add metadata_ops for dma_async_tx_descriptor
2018-11-28 Peter Ujfalusidmaengine: doc: Add sections for per descriptor metadat...
2018-11-28 Grygorii Strashkosoc: ti: k3: add navss ringacc driver
2018-11-28 Grygorii Strashkobindings: soc: ti: add documentation for k3 ringacc
2018-11-28 Peter Ujfalusifirmware: ti_sci: Add resource management APIs for...
2018-11-27 LCPD Auto MergerMerge branch 'platform-ti-linux-4.19.y' of git://git...
2018-11-27 Greg Kroah... Linux 4.19.5
2018-11-27 Lorenzo Bianconimt76x0: run vco calibration for each channel configuration
2018-11-27 Ilya Dryomovlibceph: fall back to sendmsg for slab pages
2018-11-27 Sebastian ParschauerHID: Add quirk for Microsoft PIXART OEM mouse
2018-11-27 Sebastian ParschauerHID: Add quirk for Primax PIXART OEM mice
2018-11-27 Eric BiggersHID: uhid: forbid UHID_CREATE under KERNEL_DS or elevat...
2018-11-27 Hans de GoedeACPI / platform: Add SMB0001 HID to forbidden_id_list
2018-11-27 Gustavo A.... drivers/misc/sgi-gru: fix Spectre v1 vulnerability
2018-11-27 Johan Hovoldmtd: rawnand: atmel: fix OF child-node lookup
2018-11-27 Johan Hovoldgnss: sirf: fix synchronous write timeout
2018-11-27 Johan Hovoldgnss: serial: fix synchronous write timeout
2018-11-27 Mattias JacobssonUSB: misc: appledisplay: add 20" Apple Cinema Display
2018-11-27 Nathan Chancellormisc: atmel-ssc: Fix section annotation on atmel_ssc_ge...
2018-11-27 Emmanuel Pescostausb: quirks: Add delay-init quirk for Corsair K70 LUX RGB
2018-11-27 Kai-Heng FengUSB: Wait for extra delay time after USB_PORT_FEAT_RESE...
2018-11-27 Kai-Heng FengUSB: quirks: Add no-lpm quirk for Raydium touchscreens
2018-11-27 Maarten Jacobsusb: cdc-acm: add entry for Hiro (Conexant) modem
2018-11-27 Jimmy Assarssoncan: kvaser_usb: Fix potential uninitialized variable use
2018-11-27 Jimmy Assarssoncan: kvaser_usb: Fix accessing freed memory in kvaser_u...
2018-11-27 Takashi IwaiALSA: hda/ca0132 - Call pci_iounmap() instead of iounmap()
2018-11-27 Takashi IwaiALSA: hda/realtek - Add quirk entry for HP Pavilion 15
2018-11-27 Dan Carpenteruio: Fix an Oops on load
2018-11-27 Olof JohanssonRISC-V: Fix raw_copy_{to,from}_user()
2018-11-27 Aaro KoskinenMIPS: OCTEON: cavium_octeon_defconfig: re-enable OCTEON...
2018-11-27 Sakari Ailusmedia: v4l: event: Add subscription to list before...
2018-11-27 Kirill A. Shutemovx86/ldt: Remove unused variable in map_ldt_struct()
2018-11-27 Kirill A. Shutemovx86/ldt: Unmap PTEs for the slot before freeing LDT...
2018-11-27 Kirill A. Shutemovx86/mm: Move LDT remap out of KASLR region on 5-level...
2018-11-27 YueHaibingSUNRPC: drop pointless static qualifier in xdr_get_next...
2018-11-27 Guenter RoeckRevert "scripts/setlocalversion: git: Make -dirty check...
2018-11-27 Masahiro Yamadakbuild: deb-pkg: fix too low build version number
2018-11-27 Dmitry Bogdanovnet: aquantia: invalid checksumm offload implementation
2018-11-27 Igor Russkikhnet: aquantia: fixed enable unicast on 32 macvlan
2018-11-27 Dmitry Bogdanovnet: aquantia: fix potential IOMMU fault after driver...
2018-11-27 Thor Thayernet: stmmac: Fix RX packet size > 8191
2018-11-27 Sagiv Ozeriqed: Fix potential memory corruption
2018-11-27 Denis Bolotinqed: Fix SPQ entries not returned to pool in error...
2018-11-27 Denis Bolotinqed: Fix blocking/unlimited SPQ entries leak
2018-11-27 Denis Bolotinqed: Fix memory/entry leak in qed_init_sp_request()
2018-11-27 Jacob Kelleri40e: restore NETIF_F_GSO_IPXIP[46] to netdev features
2018-11-27 Chinh T Caoice: Change req_speeds to be u16
2018-11-27 Brett Creeleyice: Fix the bytecount sent to netdev_tx_sent_queue
2018-11-27 Akeem G Abodunrinice: Fix dead device link issue with flow control
2018-11-27 Jiri Olsaperf tools: Do not zero sample_id_all for group members
2018-11-27 Gustavo Romeroperf tools: Fix undefined symbol scnprintf in libperf...
2018-11-27 Valentin Schneidersched/core: Take the hotplug lock in sched_init_smp()
2018-11-27 Stephen Boydi2c: qcom-geni: Fix runtime PM mismatch with child...
2018-11-27 Vignesh Ri2c: omap: Enable for ARCH_K3
2018-11-27 Sagi Grimbergnvme: make sure ns head inherits underlying device...
2018-11-27 Robin Murphyof/device: Really only set bus DMA mask when appropriate
2018-11-27 Luis Henriquesceph: quota: fix null pointer dereference in quota...
2018-11-27 Thomas Richters390/perf: Change CPUM_CF return code in event init...
2018-11-27 Lyude Pauldrm/amd/amdgpu/dm: Fix dm_dp_create_fake_mst_encoder()
2018-11-27 Jerry (Fangzhi... drm/amd/display: Drop reusing drm connector for MST
2018-11-27 Keith Buschblock: Clear kernel memory before copying to user
2018-11-27 Harry Wentlanddrm/amd/display: Stop leaking planes
2018-11-27 Jeremy Lintonlib/raid6: Fix arm64 test build
2018-11-27 Boris Brezillonmtd: nand: Fix nanddev_pos_next_page() kernel-doc header
2018-11-27 Ricardo Ribalda... clk: fixed-factor: fix of_node_get-put imbalance
2018-11-27 Liam Merwickxen/grant-table: Fix incorrect gnttab_dma_free_pages...
2018-11-27 Sergei Shtylyovarm64: dts: renesas: condor: switch from EtherAVB to...
2018-11-27 Kuninori Morimotoarm64: dts: renesas: r8a7795: add missing dma-names...
2018-11-27 Inki DaeRevert "drm/exynos/decon5433: implement frame counter"
2018-11-27 Rob HerringARM: dts: fsl: Fix improperly quoted stdout-path values
2018-11-27 Oleksij RempelARM: dts: imx6sll: fix typo for fsl,imx6sll-i2c node
2018-11-27 Geert Uytterhoevenhwmon: (ibmpowernv) Remove bogus __init annotations
2018-11-27 Yunsheng Linnet: hns3: Fix for out-of-bounds access when setting...
2018-11-27 Julian Wiedmanns390/qeth: unregister netdevice only when registered
2018-11-27 Julian Wiedmanns390/qeth: fix HiperSockets sniffer
2018-11-27 Florian Westphalnetfilter: nft_compat: ebtables 'nat' table is normal...
2018-11-27 Jozsef Kadlecsiknetfilter: ipset: Fix calling ip_set() macro at dumping
2018-11-27 Taehee Yoonetfilter: xt_IDLETIMER: add sysfs filename checking...
2018-11-27 Jozsef Kadlecsiknetfilter: ipset: Correct rcu_dereference() call in...
2018-11-27 Daniel Borkmannbpf: fix bpf_prog_get_info_by_fd to return 0 func_lens...
2018-11-27 Justin M. Forbess390/mm: Fix ERROR: "__node_distance" undefined!
2018-11-27 Martin Schwidefskys390/mm: fix mis-accounting of pgtable_bytes
2018-11-27 Andrey Ryabininnetfilter: ipset: fix ip_set_list allocation failure
2018-11-27 Eric Westbrooknetfilter: ipset: actually allow allowable CIDR 0 in...
2018-11-27 Stefano Brivionetfilter: ipset: list:set: Decrease refcount synchrono...
2018-11-27 Pablo Neira... Revert "netfilter: nft_numgen: add map lookups for...
2018-11-27 Benjamin TissoiresHID: alps: allow incoming reports when only the trackst...
2018-11-27 Benjamin TissoiresRevert "HID: add NOGET quirk for Eaton Ellipse MAX...
2018-11-27 Kai-Heng FengHID: i2c-hid: Add a small delay after sleep command...
2018-11-27 Vasily Gorbiks390/vdso: add missing FORCE to build targets
2018-11-27 Vasily Gorbiks390/decompressor: add missing FORCE to build targets
next