]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2019-02-13 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.19.y-next' of git:/... ti-linux-4.14.y-next-20190213 ti-linux-4.19.y-next-20190213
2019-02-13 LCPD Auto MergerMerge branch 'linux-4.19.y' of http://git.kernel.org...
2019-02-12 Suman AnnaMerge branch 'mailbox-linux-4.19.y' into rpmsg-ti-linux...
2019-02-12 Suman Annati_config_fragments: v8_rpmsg: Enable rpmsg-proto module
2019-02-12 Suman AnnaMerge branch 'mailbox-linux-4.19.y' of git://git.ti...
2019-02-12 Greg Kroah... Linux 4.19.21
2019-02-12 Lorenzo Bianconiath9k: dynack: check da->enabled first in sampling...
2019-02-12 Lorenzo Bianconiath9k: dynack: make ewma estimation faster
2019-02-12 Peter Zijlstraperf/x86/intel: Delay memory deallocation until x86_pmu...
2019-02-12 Mike MarciniszynIB/hfi1: Add limit test for RC/UC send via loopback
2019-02-12 Huacai Chencacheinfo: Keep the old value if of_property_read_u32...
2019-02-12 Chris Brandtserial: sh-sci: Do not free irqs that have already...
2019-02-12 Andy Shevchenkoserial: 8250_pci: Make PCI class test non fatal
2019-02-12 Greg Kroah... serial: fix race between flush_to_ldisc and tty_open
2019-02-12 Gustavo A.... perf tests evsel-tp-sched: Fix bitwise operator
2019-02-12 Mark Rutlandperf/core: Don't WARN() for impossible ring-buffer...
2019-02-12 Tony Luckx86/MCE: Initialize mce.bank in the case of a fatal...
2019-02-12 Kan Liangperf/x86/intel/uncore: Add Node ID mask
2019-02-12 Josh Poimboeufcpu/hotplug: Fix "SMT disabled by BIOS" detection for KVM
2019-02-12 Peter ShierKVM: nVMX: unconditionally cancel preemption timer...
2019-02-12 Jann Hornkvm: fix kvm_ioctl_create_device() reference counting...
2019-02-12 Paolo BonziniKVM: x86: work around leak of uninitialized stack conte...
2019-02-12 James Bottomleyscsi: aic94xx: fix module loading
2019-02-12 Vaibhav Jainscsi: cxlflash: Prevent deadlock when adapter probe...
2019-02-12 Johan Hovoldstaging: speakup: fix tty-operation NULL derefs
2019-02-12 Paul Elderusb: gadget: musb: fix short isoc packets with inventra dma
2019-02-12 Gustavo A.... usb: gadget: udc: net2272: Fix bitwise and boolean...
2019-02-12 Tejas Joglekarusb: dwc3: gadget: Handle 0 xfer length for OUT EP
2019-02-12 Bin Liuusb: phy: am335x: fix race condition in _probe
2019-02-12 Marc Zyngierirqchip/gic-v3-its: Plug allocation race for devices...
2019-02-12 Thomas Gleixnerfutex: Handle early deadlock return correctly
2019-02-12 Leonid Iziumtsevdmaengine: imx-dma: fix wrong callback invoke
2019-02-12 Lukas Wunnerdmaengine: bcm2835: Fix abort of transactions
2019-02-12 Lukas Wunnerdmaengine: bcm2835: Fix interrupt race on RT
2019-02-12 Vladis DronovHID: debug: fix the ring buffer implementation
2019-02-12 Miklos Szeredifuse: handle zero sized retrieve correctly
2019-02-12 Miklos Szeredifuse: decrement NR_WRITEBACK_TEMP on the right page
2019-02-12 Jann Hornfuse: call pipe_buf_release() under pipe lock
2019-02-12 Jeremy SollerALSA: hda/realtek - Headset microphone support for...
2019-02-12 Takashi IwaiALSA: hda/realtek - Use a common helper for hp pin...
2019-02-12 Kailang YangALSA: hda/realtek - Fix lose hp_pins for disable auto...
2019-02-12 Takashi IwaiALSA: hda - Serialize codec registrations
2019-02-12 Udo EberhardtALSA: usb-audio: Add support for new T+A USB DAC
2019-02-12 Charles KeepaxALSA: compress: Fix stop handling on compressed capture...
2019-02-12 Brian Fosterxfs: eof trim writeback mapping as soon as it is cached
2019-02-12 Raed Salemnet/mlx5e: FPGA, fix Innova IPsec TX offload data path...
2019-02-12 Toshiaki Makitavirtio_net: Account for tx bytes and packets on sending...
2019-02-12 Dan Carpenterskge: potential memory corruption in skge_get_regs()
2019-02-12 Greg Kroah... sctp: walk the list of asoc safely
2019-02-12 Xin Longsctp: check and update stream->out_curr when allocating...
2019-02-12 Eric Dumazetrxrpc: bad unlock balance in rxrpc_recvmsg
2019-02-12 Russell KingRevert "net: phy: marvell: avoid pause mode on SGMII...
2019-02-12 Eric Dumazetrds: fix refcount bug in rds_sock_addref
2019-02-12 Florian Fainellinet: systemport: Fix WoL with password after deep sleep
2019-02-12 Cong Wangnet/mlx5e: Force CHECKSUM_UNNECESSARY for short etherne...
2019-02-12 Rundong Genet: dsa: slave: Don't propagate flag changes on down...
2019-02-12 Andrew Lunnnet: dsa: mv88e6xxx: Fix counting of ATU violations
2019-02-12 Dan Carpenternet: dsa: Fix NULL checking in dsa_slave_set_eee()
2019-02-12 Marc Zyngiernet: dsa: Fix lockdep false positive splat
2019-02-12 Sebastian Andrzej... net: dp83640: expire old TX-skb
2019-02-12 Bart Van Asschelib/test_rhashtable: Make test_insert_dup() allocate...
2019-02-12 Govindarajulu... enic: fix checksum validation for IPv6
2019-02-12 Eric Dumazetdccp: fool proof ccid_hc_[rt]x_parse_options()
2019-02-12 Eduardo Valentinthermal: hwmon: inline helpers when CONFIG_THERMAL_HWMO...
2019-02-12 Eric Sandeenxfs: fix inverted return from xfs_btree_sblock_verify_crc
2019-02-12 Darrick J.... xfs: fix PAGE_MASK usage in xfs_free_file_space
2019-02-12 Ye Yinfs/xfs: fix f_ffree value for statfs when project quota...
2019-02-12 Dave Chinnerxfs: delalloc -> unwritten COW fork allocation can...
2019-02-12 Dave Chinnerxfs: fix transient reference count error in xfs_buf_res...
2019-02-12 Brian Fosterxfs: fix shared extent data corruption due to missing...
2019-02-12 Dave Chinnerxfs: fix overflow in xfs_attr3_leaf_verify
2019-02-12 Christophe... xfs: Fix error code in 'xfs_ioc_getbmap()'
2019-02-12 Christoph Hellwigxfs: cancel COW blocks before swapext
2019-02-12 Carlos Maiolinoxfs: Fix xqmstats offsets in /proc/fs/xfs/xqmstat
2019-02-12 Du Changbinscripts/gdb: fix lx-version string output
2019-02-12 Anders Roxellkernel/kcov.c: mark write_comp_data() as notrace
2019-02-12 Oleg Nesterovexec: load_script: don't blindly truncate shebang string
2019-02-12 Davidlohr Buesofs/epoll: drop ovflist branch prediction
2019-02-12 Liu, Chuanshengkernel/hung_task.c: force console verbose before panic
2019-02-12 Cheng Linproc/sysctl: fix return error for proc_doulongvec_minmax()
2019-02-12 Tetsuo Handakernel/hung_task.c: break RCU locks based on jiffies
2019-02-12 Dave Martinarm64/sve: ptrace: Fix SVE_PT_REGS_OFFSET definition
2019-02-12 Aditya PakkiHID: lenovo: Add checks to fix of_led_classdev_register
2019-02-12 Bjorn Anderssonthermal: generic-adc: Fix adc to temp interpolation
2019-02-12 Richard ZhuPCI: imx: Enable MSI from downstream components
2019-02-12 Douglas Andersonkdb: Don't back trace on a cpu that didn't round up
2019-02-12 Matthias Bruggerthermal: bcm2835: enable hwmon explicitly
2019-02-12 Finn Thainblock/swim3: Fix -EBUSY error when re-opening device...
2019-02-12 Scott Woodfsl/fman: Use GFP_ATOMIC in {memac,tgec}_add_hash_mac_a...
2019-02-12 Wenwen Wanggdrom: fix a memory leak bug
2019-02-12 Jia-Ju Baiisdn: hisax: hfc_pci: Fix a possible concurrency use...
2019-02-12 Minchan Kimzram: fix lockdep warning of free block handling
2019-02-12 Waiman Longmm/page_alloc.c: don't call kasan_free_pages() at defer...
2019-02-12 Larry Chenocfs2: improve ocfs2 Makefile
2019-02-12 Junxiao Biocfs2: don't clear bh uptodate for block read
2019-02-12 Randy Dunlaparch/sh/boards/mach-kfr2r09/setup.c: fix struct mtd_oob...
2019-02-12 Marc Zyngierscripts/decode_stacktrace: only strip base path when...
2019-02-12 Jiri Olsaperf python: Do not force closing original perf descrip...
2019-02-12 Ondrej Mosnacekcgroup: fix parsing empty mount option string
2019-02-12 Sahitya Tummalaf2fs: fix sbi->extent_list corruption issue
next