]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel-next.git/shortlog
ti-linux-kernel/ti-linux-kernel-next.git
2019-04-19 LCPD Auto MergerMerge branch 'ti-linux-4.19.y-for-next' of git://git... ti-linux-4.19.y-next-20190419
2019-04-19 LCPD Auto MergerMerge branch 'rpmsg-ti-linux-4.19.y-next' of git:/...
2019-04-19 LCPD Auto MergerMerge branch 'connectivity-next' of git://git.ti.com...
2019-04-19 LCPD Auto MergerMerge branch 'linux-4.19.y' of http://git.kernel.org...
2019-04-18 Greg Kroah... Linux 4.19.36-rc1
2019-04-18 Konstantin... mm: hide incomplete nr_indirectly_reclaimable in sysfs
2019-04-18 Roman Gushchinmm: hide incomplete nr_indirectly_reclaimable in /proc...
2019-04-18 Kaike WanIB/hfi1: Failed to drain send queue when QP is put...
2019-04-18 Arnaldo Carvalho... tools include: Adopt linux/bits.h
2019-04-18 Daniel Borkmannbpf: fix use after free in bpf_evict_inode
2019-04-18 Pi-Hsun Shihinclude/linux/swap.h: use offsetof() instead of custom...
2019-04-18 Chao Yuf2fs: fix to dirty inode for i_mode recovery
2019-04-18 David Howellsrxrpc: Fix client call connect/disconnect race
2019-04-18 Stanislaw Gruszkalib/div64.c: off by one in shift
2019-04-18 YueHaibingappletalk: Fix use-after-free in atalk_proc_exit
2019-04-18 Kevin Wangdrm/amdkfd: use init_mqd function to allocate object...
2019-04-18 Yang ShiARM: 8839/1: kprobe: make patch_lock a raw_spinlock_t
2019-04-18 Ilia Mirkindrm/nouveau/volt/gf117: fix speedo readout register
2019-04-18 Mika WesterbergPCI: Blacklist power management of Gigabyte X299 DESIGN...
2019-04-18 Leo Yancoresight: cpu-debug: Support for CA73 CPUs
2019-04-18 Zhang RuiRevert "ACPI / EC: Remove old CLEAR_ON_RESUME quirk"
2019-04-18 Lars Perssoncrypto: axis - fix for recursive locking from bottom...
2019-04-18 Hsin-Yi, Wangdrm/panel: panel-innolux: set display off in innolux_pa...
2019-04-18 Christophe... lkdtm: Add tests for NULL pointer dereference
2019-04-18 Christophe... lkdtm: Print real addresses
2019-04-18 Dmitry Osipenkosoc/tegra: pmc: Drop locking from tegra_powergate_is_po...
2019-04-18 Bart Van Asschescsi: core: Avoid that system resume triggers a kernel...
2019-04-18 Julia Cartwrightiommu/dmar: Fix buffer overflow during PCI bus notification
2019-04-18 Lorenzo Bianconinet: ip6_gre: fix possible NULL pointer dereference...
2019-04-18 Ard Biesheuvelcrypto: sha512/arm - fix crash bug in Thumb2 build
2019-04-18 Ard Biesheuvelcrypto: sha256/arm - fix crash bug in Thumb2 build
2019-04-18 Cong Wangxfrm: destroy xfrm_state synchronously on net exit...
2019-04-18 shamir rabinovitchnet/rds: fix warn in rds_message_alloc_sgs
2019-04-18 Rafael J. WysockiACPI: EC / PM: Disable non-wakeup GPEs for suspend...
2019-04-18 Ayman BagabasALSA: hda: fix front speakers on Huawei MBXP
2019-04-18 Trigger Huangdrm/ttm: Fix bo_global and mem_global kfree error
2019-04-18 Hans de Goedeplatform/x86: Add Intel AtomISP2 dummy / power-manageme...
2019-04-18 Vitaly Kuznetsovkernel: hung_task.c: disable on suspend
2019-04-18 Steve Frenchcifs: fallback to older infolevels on findfirst queryin...
2019-04-18 Thor Thayernet: stmmac: Set OWN bit for jumbo frames
2019-04-18 Sheng Yongf2fs: cleanup dirty pages if recover failed
2019-04-18 Taehee Yoonetfilter: nf_flow_table: remove flowtable hook flush...
2019-04-18 ndesaulniers... compiler.h: update definition of unreachable()
2019-04-18 Sean ChristophersonKVM: nVMX: restore host state in nested_vmx_vmexit...
2019-04-18 Kai-Heng FengHID: usbhid: Add quirk for Redragon/Dragonrise Seymur 2
2019-04-18 Ronald TschalärACPI / SBS: Fix GPE storm on recent MacBookPro's
2019-04-18 Maciej Żenczykowskiusbip: fix vhci_hcd controller counting
2019-04-18 Bartlomiej... ARM: samsung: Limit SAMSUNG_PM_CHECK config option...
2019-04-18 Yanjiang Jinpinctrl: core: make sure strcmp() doesn't get a null...
2019-04-18 Julian SaxHID: i2c-hid: override HID descriptors for certain...
2019-04-18 Matias KarhumaaBluetooth: Fix debugfs NULL pointer dereference
2019-04-18 Brad Lovemedia: au0828: cannot kfree dev before usb disconnect
2019-04-18 Nathan Fontenotpowerpc/pseries: Remove prrn_work workqueue
2019-04-18 Michal Simekserial: uartps: console_setup() can't be placed to...
2019-04-18 Pablo Neira... netfilter: xt_cgroup: shrink size of v2 path
2019-04-18 Chao Yuf2fs: fix to do sanity check with current segment number
2019-04-18 Rohit kumarASoC: Fix UBSAN warning at snd_soc_get/put_volsw_sx()
2019-04-18 Dinu-Razvan... 9p locks: add mount option for lock retry interval
2019-04-18 Gertjan Halkes9p: do not trust pdu content for stat item size
2019-04-18 Chao Yuf2fs: fix to avoid NULL pointer dereference on se-...
2019-04-18 Siva Rebbagondlarsi: improve kernel thread handling to fix kernel panic
2019-04-18 Robert Jarzmikgpio: pxa: handle corner case of unprobed device
2019-04-18 Thomas Zimmermanndrm/cirrus: Use drm_framebuffer_put to avoid kernel...
2019-04-18 Darrick J.... ext4: prohibit fstrim in norecovery mode
2019-04-18 Kairui Songx86/gart: Exclude GART aperture from kcore
2019-04-18 Steve Frenchfix incorrect error code mapping for OBJECTID_NOT_FOUND
2019-04-18 Nathan Chancellorx86/hw_breakpoints: Make default case in hw_breakpoint_...
2019-04-18 Lu Baoluiommu/vt-d: Check capability before disabling protected...
2019-04-18 YueHaibingdrm/nouveau/debugfs: Fix check of pm_runtime_get_sync...
2019-04-18 Matthew Whiteheadx86/cpu/cyrix: Use correct macros for Cyrix calls on...
2019-04-18 Kangjie Lux86/hyperv: Prevent potential NULL pointer dereference
2019-04-18 Aditya Pakkix86/hpet: Prevent potential NULL pointer dereference
2019-04-18 Jianguo Chenirqchip/mbigen: Don't clear eventid when freeing an MSI
2019-04-18 Fabien Dessenneirqchip/stm32: Don't clear rising/falling config regist...
2019-04-18 Andrzej Hajdadrm/exynos/mixer: fix MIXER shadow registry synchronisa...
2019-04-18 Bart Van Asscheblk-iolatency: #include "blk.h"
2019-04-18 Jiada WangPM / Domains: Avoid a potential deadlock
2019-04-18 Andy ShevchenkoACPI / utils: Drop reference in test for device presence
2019-04-18 Changbin Duperf tests: Fix a memory leak in test__perf_evsel__tp_s...
2019-04-18 Changbin Duperf tests: Fix memory leak by expr__find_other() in...
2019-04-18 Changbin Duperf tests: Fix a memory leak of cpu_map object in...
2019-04-18 Arnaldo Carvalho... perf evsel: Free evsel->counts in perf_evsel__exit()
2019-04-18 Changbin Duperf hist: Add missing map__put() in error case
2019-04-18 Changbin Duperf top: Fix error handling in cmd_top()
2019-04-18 Changbin Duperf build-id: Fix memory leak in print_sdt_events()
2019-04-18 Changbin Duperf config: Fix a memory leak in collect_config()
2019-04-18 Changbin Duperf config: Fix an error in the config template docume...
2019-04-18 Changbin Duperf list: Don't forget to drop the reference to the...
2019-04-18 David Arcaritools/power turbostat: return the exit status of a...
2019-04-18 Matteo Crocex86/mm: Don't leak kernel addresses
2019-04-18 Konstantin... sched/core: Fix buffer overflow in cgroup2 property...
2019-04-18 Peter Zijlstrasched/cpufreq: Fix 32-bit math overflow
2019-04-18 Maurizio Lombardiscsi: iscsi: flush running unbind operations when remov...
2019-04-18 Zhang Ruithermal/intel_powerclamp: fix truncated kthread name
2019-04-18 Matthew Garrettthermal/int340x_thermal: fix mode setting
2019-04-18 Matthew Garrettthermal/int340x_thermal: Add additional UUIDs
2019-04-18 Phil Elwellthermal: bcm2835: Fix crash in bcm2835_thermal_debugfs
2019-04-18 Marek Szyprowskithermal: samsung: Fix incorrect check after code merge
2019-04-18 Luc Van Oostenryckthermal/intel_powerclamp: fix __percpu declaration...
2019-04-18 Colin Ian KingALSA: opl3: fix mismatch between snd_opl3_drum_switch...
next